産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1300840119 | Woodhead POW-R-MITE Heavy Duty Cable Reel with Retraction Weight of 4lbs., 16/10 SOW, 15.24m (50.0') Cord Length with Flying Leads | No | N/A | N/A | Ratchet Lock | 15.24m (50.0') | 16/10 SOW | 0.48m (19.00") | Ratchet | Heavy | 4 - Postion | 0.52m (20.50") | N/A | Powder Coating | Steel | Rigid | 10 | Carton | 1" NPT | 1.8kg (4.0 lb) | 478.54mm (18.840") | 16 | |
1300840120 | Woodhead POW-R-MITE Heavy Duty Cable Reel with Retraction Weight of 4lbs., 14/10 SOW, 15.24m (50.0') Cord Length with Flying Leads | No | N/A | N/A | Ratchet Lock | 15.24m (50.0') | 14/10 SOW | 0.48m (19.00") | Ratchet | Heavy | 4 - Postion | 0.52m (20.50") | N/A | Powder Coating | Steel | Rigid | 10 | Carton | 1" NPT | 1.8kg (4.0 lb) | 478.54mm (18.840") | 14 | |
1300840121 | Woodhead POW-R-MITE Heavy Duty Cable Reel with Retraction Weight of 4lbs., 16/12 SOW, 15.24m (50.0') Cord Length with Flying Leads | No | N/A | N/A | Ratchet Lock | 15.24m (50.0') | 16/12 SOW | 0.48m (19.00") | Ratchet | Heavy | 4 - Postion | 0.52m (20.50") | N/A | Powder Coating | Steel | Rigid | 12 | Carton | 1" NPT | 1.8kg (4.0 lb) | 478.54mm (18.840") | 16 | |
1300840123 | Woodhead POW-R-MITE Heavy Duty Cable Reel with Retraction Weight of 4lbs., 14/12 SOW, 6.10m (20.0') Cord Length with Flying Leads | No | N/A | N/A | Ratchet Lock | 6.10m (20.0') | 14/12 SOW | 0.48m (19.00") | Ratchet | Heavy | 4 - Postion | 0.52m (20.50") | N/A | Powder Coating | Steel | Rigid | 12 | Carton | 1" NPT | 1.8kg (4.0 lb) | 478.54mm (18.840") | 14 | |
1300840124 | Woodhead POW-R-MITE Heavy Duty Cable Reel with Retraction Weight of 4lbs., 14/12 SOW, 12.19m (40.0') Cord Length with Flying Leads | No | N/A | N/A | Ratchet Lock | 12.19m (40.0') | 14/12 SOW | 0.48m (19.00") | Ratchet | Heavy | 4 - Postion | 0.52m (20.50") | N/A | Powder Coating | Steel | Rigid | 12 | Carton | 1" NPT | 1.8kg (4.0 lb) | 478.54mm (18.840") | 14 | |
1300840128 | Woodhead POW-R-MITE Heavy Duty Cable Reel with Retraction Weight of 4lbs., 6/2 Type W, 15.24m (50.0') Cord Length with Flying Leads | No | N/A | N/A | Ratchet Lock | 15.24m (50.0') | 6/2 Type W | 0.48m (19.00") | Ratchet | Heavy | 4 - Postion | 0.52m (20.50") | N/A | Powder Coating | Steel | Rigid | 2 | Carton | 1" NPT | 1.8kg (4.0 lb) | 423.42mm (16.670") | 6 | |
1300840129 | Woodhead POW-R-MITE Heavy Duty Cable Reel with Retraction Weight of 4lbs., 16/3 SOW, 21.34m (70.0') Cord Length with Flying Leads | No | N/A | N/A | Ratchet Lock | 21.34m (70.0') | 16/3 SOW | 0.48m (19.00") | Ratchet | Heavy | 4 - Postion | 0.52m (20.50") | N/A | Powder Coating | Steel | Rigid | 3 | Carton | 1" NPT | 1.8kg (4.0 lb) | 423.42mm (16.670") | 16 | |
1300840131 | Woodhead POW-R-MITE Heavy Duty Cable Reel with Retraction Weight of 4lbs., 14/3 SOW, 21.34m (70.0') Cord Length with Flying Leads | No | N/A | N/A | Ratchet Lock | 21.34m (70.0') | 14/3 SOW | 0.48m (19.00") | Ratchet | Heavy | 4 - Postion | 0.52m (20.50") | N/A | Powder Coating | Steel | Rigid | 3 | Carton | 1" NPT | 1.8kg (4.0 lb) | 423.42mm (16.670") | 14 | |
1300840132 | Woodhead POW-R-MITE Heavy Duty Cable Reel with Retraction Weight of 4lbs., 12/3 SOW, 21.34m (70.0') Cord Length with Flying Leads | No | N/A | N/A | Ratchet Lock | 21.34m (70.0') | 12/3 SOW | 0.48m (19.00") | Ratchet | Heavy | 4 - Postion | 0.52m (20.50") | N/A | Powder Coating | Steel | Rigid | 72574.720/g | 3 | Carton | 1" NPT | 1.8kg (4.0 lb) | 423.42mm (16.670") | 12 |
1300840133 | Woodhead POW-R-MITE Heavy Duty Cable Reel with Retraction Weight of 4lbs., 10/3 SOW, 21.34m (70.0') Cord Length with Flying Leads | No | N/A | N/A | Ratchet Lock | 21.34m (70.0') | 10/3 SOW | 0.48m (19.00") | Ratchet | Heavy | 4 - Postion | 0.52m (20.50") | N/A | Powder Coating | Steel | Rigid | 30844.256/g | 3 | Carton | 1" NPT | 1.8kg (4.0 lb) | 423.42mm (16.670") | 10 |
1300840134 | Woodhead POW-R-MITE Heavy Duty Cable Reel with Retraction Weight of 4lbs., 8/3 Type W, 9.14m (30.0') Cord Length with Flying Leads | No | N/A | N/A | Ratchet Lock | 9.14m (30.0') | 8/3 Type W | 0.48m (19.00") | Ratchet | Heavy | 4 - Postion | 0.52m (20.50") | N/A | Powder Coating | Steel | Rigid | 3 | Carton | 1" NPT | 1.8kg (4.0 lb) | 423.42mm (16.670") | 8 | |
1300840135 | Woodhead POW-R-MITE Heavy Duty Cable Reel with Retraction Weight of 4lbs., 8/3 Type W, 15.24m (50.0') Cord Length with Flying Leads | No | N/A | N/A | Ratchet Lock | 15.24m (50.0') | 8/3 Type W | 0.48m (19.00") | Ratchet | Heavy | 4 - Postion | 0.52m (20.50") | N/A | Powder Coating | Steel | Rigid | 3 | Carton | 1" NPT | 1.8kg (4.0 lb) | 423.42mm (16.670") | 8 | |
1300840136 | Woodhead POW-R-MITE Heavy Duty Cable Reel with Retraction Weight of 4lbs., 6/3 Type W, 9.14m (30.0') Cord Length with Flying Leads | No | N/A | N/A | Ratchet Lock | 9.14m (30.0') | 6/3 Type W | 0.48m (19.00") | Ratchet | Heavy | 4 - Postion | 0.52m (20.50") | N/A | Powder Coating | Steel | Rigid | 3 | Carton | 1" NPT | 1.8kg (4.0 lb) | 423.42mm (16.670") | 6 | |
1300840138 | Woodhead POW-R-MITE Heavy Duty Cable Reel with Retraction Weight of 4lbs., 16/4 SOW, 21.34m (70.0') Cord Length with Flying Leads | No | N/A | N/A | Ratchet Lock | 21.34m (70.0') | 16/4 SOW | 0.48m (19.00") | Ratchet | Heavy | 4 - Postion | 0.52m (20.50") | N/A | Powder Coating | Steel | Rigid | 4 | Carton | 1" NPT | 1.8kg (4.0 lb) | 423.42mm (16.670") | 16 | |
1300840139 | Woodhead POW-R-MITE Heavy Duty Cable Reel with Retraction Weight of 4lbs., 14/4 SOW, 21.34m (70.0') Cord Length with Flying Leads | No | N/A | N/A | Ratchet Lock | 21.34m (70.0') | 14/4 SOW | 0.48m (19.00") | Ratchet | Heavy | 4 - Postion | 0.52m (20.50") | N/A | Powder Coating | Steel | Rigid | 52616.672/g | 4 | Carton | 1" NPT | 1.8kg (4.0 lb) | 423.42mm (16.670") | 14 |
1300840140 | Woodhead POW-R-MITE Heavy Duty Cable Reel with Retraction Weight of 4lbs., 12/4 SOW, 18.29m (60.0') Cord Length with Flying Leads | No | N/A | N/A | Ratchet Lock | 18.29m (60.0') | 12/4 SOW | 0.48m (19.00") | Ratchet | Heavy | 4 - Postion | 0.52m (20.50") | N/A | Powder Coating | Steel | Rigid | 34019.400/g | 4 | Carton | 1" NPT | 1.8kg (4.0 lb) | 423.42mm (16.670") | 12 |
1300840141 | Woodhead POW-R-MITE Heavy Duty Cable Reel with Retraction Weight of 4lbs., 10/4 SOW, 15.24m (50.0') Cord Length with Flying Leads | No | N/A | N/A | Ratchet Lock | 15.24m (50.0') | 10/4 SOW | 0.48m (19.00") | Ratchet | Heavy | 4 - Postion | 0.52m (20.50") | N/A | Powder Coating | Steel | Rigid | 4 | Carton | 1" NPT | 1.8kg (4.0 lb) | 423.42mm (16.670") | 10 | |
1300840142 | Woodhead POW-R-MITE Heavy Duty Cable Reel with Retraction Weight of 4lbs., 10/4 SOW, 21.34m (70.0') Cord Length with Flying Leads | No | N/A | N/A | Ratchet Lock | 21.34m (70.0') | 10/4 SOW | 0.48m (19.00") | Ratchet | Heavy | 4 - Postion | 0.52m (20.50") | N/A | Powder Coating | Steel | Rigid | 4 | Carton | 1" NPT | 1.8kg (4.0 lb) | 423.42mm (16.670") | 10 | |
1300840143 | Woodhead POW-R-MITE Heavy Duty Cable Reel with Retraction Weight of 4lbs., 8/4 Type W, 6.10m (20.0') Cord Length with Flying Leads | No | N/A | N/A | Ratchet Lock | 6.10m (20.0') | 8/4 Type W | 0.48m (19.00") | Ratchet | Heavy | 4 - Postion | 0.52m (20.50") | N/A | Powder Coating | Steel | Rigid | 4 | Carton | 1" NPT | 1.8kg (4.0 lb) | 423.42mm (16.670") | 8 | |
1300840144 | Woodhead POW-R-MITE Heavy Duty Cable Reel with Retraction Weight of 4lbs., 8/4 Type W, 12.19m (40.0') Cord Length with Flying Leads | No | N/A | N/A | Ratchet Lock | 12.19m (40.0') | 8/4 Type W | 0.48m (19.00") | Ratchet | Heavy | 4 - Postion | 0.52m (20.50") | N/A | Powder Coating | Steel | Rigid | 4 | Carton | 1" NPT | 1.8kg (4.0 lb) | 423.42mm (16.670") | 8 | |
1300840145 | Woodhead POW-R-MITE Heavy Duty Cable Reel with Retraction Weight of 4lbs., 6/4 Type W, 6.10m (20.0') Cord Length with Flying Leads | No | N/A | N/A | Ratchet Lock | 6.10m (20.0') | 6/4 Type W | 0.48m (19.00") | Ratchet | Heavy | 4 - Postion | 0.52m (20.50") | N/A | Powder Coating | Steel | Rigid | 4 | Carton | 1" NPT | 1.8kg (4.0 lb) | 423.42mm (16.670") | 6 | |
1300840146 | Woodhead POW-R-MITE Heavy Duty Cable Reel with Retraction Weight of 4lbs., 16/6 SOW, 21.34m (70.0') Cord Length with Flying Leads | No | N/A | N/A | Ratchet Lock | 21.34m (70.0') | 16/6 SOW | 0.48m (19.00") | Ratchet | Heavy | 4 - Postion | 0.52m (20.50") | N/A | Powder Coating | Steel | Rigid | 6 | Carton | 1" NPT | 1.8kg (4.0 lb) | 423.42mm (16.670") | 16 | |
1300840147 | Woodhead POW-R-MITE Heavy Duty Cable Reel with Retraction Weight of 4lbs., 14/6 SOW, 15.24m (50.0') Cord Length with Flying Leads | No | N/A | N/A | Ratchet Lock | 15.24m (50.0') | 14/6 SOW | 0.48m (19.00") | Ratchet | Heavy | 4 - Postion | 0.52m (20.50") | N/A | Powder Coating | Steel | Rigid | 6 | Carton | 1" NPT | 1.8kg (4.0 lb) | 423.42mm (16.670") | 14 | |
1300840148 | Woodhead POW-R-MITE Heavy Duty Cable Reel with Retraction Weight of 4lbs., 14/6 SOW, 21.34m (70.0') Cord Length with Flying Leads | No | N/A | N/A | Ratchet Lock | 21.34m (70.0') | 14/6 SOW | 0.48m (19.00") | Ratchet | Heavy | 4 - Postion | 0.52m (20.50") | N/A | Powder Coating | Steel | Rigid | 6 | Carton | 1" NPT | 1.8kg (4.0 lb) | 423.42mm (16.670") | 14 | |
1300840149 | Woodhead POW-R-MITE Heavy Duty Cable Reel with Retraction Weight of 4lbs., 10/6 SOW, 15.24m (50.0') Cord Length with Flying Leads | No | N/A | N/A | Ratchet Lock | 15.24m (50.0') | 10/6 SOW | 0.48m (19.00") | Ratchet | Heavy | 4 - Postion | 0.52m (20.50") | N/A | Powder Coating | Steel | Rigid | 6 | Carton | 1" NPT | 1.8kg (4.0 lb) | 423.42mm (16.670") | 10 |