産業とアプリケーション
- 品番
- 1300840120
- カテゴリ
- Electrical Reels
Physical Specifications
- Bulb Included
- N/A
- Cable Length
- N/A
- Cable Movement
- Ratchet Lock
- Cord Length
- 15.24m (50.0')
- Cord Type
- 14/10 SOW
- Depth
- 0.48m (19.00")
- Drum Lock
- Ratchet
- Duty
- Heavy
- Guide Arm
- 4 - Postion
- Height
- 0.52m (20.50")
- Lamp Type
- N/A
- Material Coating
- Powder Coating
- Material Housing
- Steel
- Mounting Style
- Rigid
- Number Of Conductors
- 10
- Packaging Type
- Carton
- Primary Cord Cable Entry
- 1" NPT
- Retraction Weight
- 1.8kg (4.0 lb)
- Width
- 478.54mm (18.840")
- Wire Size Awg
- 14
Electrical Specifications
- Current Maximum Per Contact
- 7.0A
- Gfci
- No
- Lamp Wattage Maximum
- N/A
- On Off Switch
- N/A
- Voltage Maximum
- 600V
キーワード: 130084-0120, 1300840120
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed