産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | |||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1300110008 | Mini-Change B-Size Double-Ended Cordset, 6 Poles, Male (Straight) to Female (Straight), 16 AWG, PVC Cable, 0.91m (3.0') Length | No | 13.72mm (.540") | 0.91m (3.0') | Yellow | Mini-Change | Mini-Change | Threaded | Female-Male | Single | None | PVC | PVC | Brass | Black Epoxy Coated Zinc | Gold | Straight to Straight | 6 | -20° to +105°C | STOOW | 16 | |
1300110010 | Mini-Change B-Size Double-Ended Cordset, 6 Poles, Male (Straight) to Female (Straight), 16 AWG, PVC Cable, 1.83m (6.0') Length | No | 13.72mm (.540") | 1.83m (6.0') | Yellow | Mini-Change | Mini-Change | Threaded | Female-Male | Single | None | PVC | PVC | Brass | Black Epoxy Coated Zinc | Gold | Straight to Straight | 6 | -20° to +105°C | STOOW | 16 | |
1300110016 | Mini-Change B-Size Double-Ended Cordset, 6 Poles, Male (Straight) to Female (Straight), 16 AWG, PVC Cable, 3.66m (12.0') Length | No | 13.72mm (.540") | 3.66m (12.0') | Yellow | Mini-Change | Mini-Change | Threaded | Female-Male | Single | None | PVC | PVC | Brass | Black Epoxy Coated Zinc | Gold | Straight to Straight | 6 | -20° to +105°C | STOOW | 16 | |
1300110018 | Mini-Change B-Size Double-Ended Cordset, 6 Poles, Male (Straight) to Female (Straight), 16 AWG, PVC Cable, 4.60m (15.09') Length | No | 13.72mm (.540") | 4.60m (15.09') | Yellow | Mini-Change | Mini-Change | Threaded | Female-Male | Single | None | PVC | PVC | Brass | Black Epoxy Coated Zinc | Gold | Straight to Straight | 6 | -20° to +105°C | STOOW | 16 | |
1300110019 | Mini-Change B-Size Double-Ended Cordset, 6 Poles, Male (Straight) to Female (Straight), 16 AWG, PVC Cable, 6.10m (20.0') Length | No | 13.72mm (.540") | 6.10m (20.0') | Yellow | Mini-Change | Mini-Change | Threaded | Female-Male | Single | None | PVC | PVC | Brass | Black Epoxy Coated Zinc | Gold | Straight to Straight | 6 | -20° to +105°C | STOOW | 16 | |
1300110022 | Mini-Change B-Size Double-Ended Cordset, 6 Poles, Male (Straight) to Female (Straight), 16 AWG, PVC Cable, 7.62m (25.0') Length | No | 13.72mm (.540") | 7.62m (25.0') | Yellow | Mini-Change | Mini-Change | Threaded | Female-Male | Single | None | PVC | PVC | Brass | Black Epoxy Coated Zinc | Gold | Straight to Straight | 6 | -20° to +105°C | STOOW | 16 | |
1300110025 | Mini-Change B-Size Double-Ended Cordset, 6 Poles, Male (Straight) to Female (Straight), 16 AWG, PVC Cable, 10.67m (35.0') Length | No | 13.72mm (.540") | 10.67m (35.0') | Yellow | Mini-Change | Mini-Change | Threaded | Female-Male | Single | None | PVC | PVC | Brass | Black Epoxy Coated Zinc | Gold | Straight to Straight | 6 | -20° to +105°C | STOOW | 16 | |
1300110046 | Mini-Change B-Size Double-Ended Cordset, 7 Poles, Male (Straight) to Female (Straight), 16 AWG, Yellow PVC Cable, 0.91m (3.0') Length | No | 13.72mm (.540") | 0.91m (3.0') | Yellow | Mini-Change | Mini-Change | Threaded | Female-Male | Single | None | PVC | TPE | Brass | Black Epoxy Coated Zinc | Gold | 124.000/g | Straight to Straight | 7 | -20° to +105°C | STOOW | 16 |
1300110051 | Mini-Change B-Size Double-Ended Cordset, 7 Poles, Male (Straight) to Female (Straight), 16 AWG, Yellow PVC Cable, 1.83m (6.0') Length | No | 13.72mm (.540") | 1.83m (6.0') | Yellow | Mini-Change | Mini-Change | Threaded | Female-Male | Single | None | PVC | TPE | Brass | Black Epoxy Coated Zinc | Gold | 356.000/g | Straight to Straight | 7 | -20° to +105°C | STOOW | 16 |
1300110055 | Mini-Change B-Size Double-Ended Cordset, 7 Poles, Male (Straight) to Female (Straight), 16/7 AWG, PVC Cable, 3.66m (12.0') Length | No | 13.72mm (.540") | 3.66m (12.0') | Yellow | Mini-Change | Mini-Change | Threaded | Female-Male | Single | None | PVC | PVC | Brass | Black Epoxy Coated Zinc | Gold | Straight to Straight | 7 | -20° to +105°C | STOOW | 16 | |
1300110057 | Mini-Change B-Size Double-Ended Cordset, 7 Poles, Male (Straight) to Female (Straight), 16/7 AWG, PVC Cable, 6.10m (20.0') Length | No | 13.72mm (.540") | 6.10m (20.0') | Yellow | Mini-Change | Mini-Change | Threaded | Female-Male | Single | None | PVC | PVC | Brass | Black Epoxy Coated Zinc | Gold | 20123.000/g | Straight to Straight | 7 | -20° to +105°C | STOOW | 16 |
1300110075 | Mini-Change B-Size Double-Ended Cordset, 7 Poles, Male (Straight) to Female (Straight), 16 AWG, Yellow PVC Cable, 1.0m (3.28') Length | No | 13.72mm (.540") | 1.0m (3.28') | Yellow | Mini-Change | Mini-Change | Threaded | Female-Male | Single | None | PVC | TPE | Brass | Black Epoxy Coated Zinc | Gold | 199.000/g | Straight to Straight | 7 | -20° to +105°C | STOOW | 16 |
1300110076 | Mini-Change B-Size Double-Ended Cordset, 7 Poles, Male (Straight) to Female (Straight), 16 AWG, Yellow PVC Cable, 2.0m (6.56') Length | No | 13.72mm (.540") | 2.0m (6.56') | Yellow | Mini-Change | Mini-Change | Threaded | Female-Male | Single | None | PVC | TPE | Brass | Black Epoxy Coated Zinc | Gold | 288.000/g | Straight to Straight | 7 | -20° to +105°C | STOOW | 16 |
1300110077 | Mini-Change B-Size Double-Ended Cordset, 7 Poles, Male (Straight) to Female (Straight), 16 AWG, Yellow PVC Cable, 3.0m (9.84') Length | No | 13.72mm (.540") | 3.0m (9.84') | Yellow | Mini-Change | Mini-Change | Threaded | Female-Male | Single | None | PVC | TPE | Brass | Black Epoxy Coated Zinc | Gold | 399.000/g | Straight to Straight | 7 | -20° to +105°C | STOOW | 16 |
1300110078 | Mini-Change B-Size Double-Ended Cordset, 7 Poles, Male (Straight) to Female (Straight), 16 AWG, Yellow PVC Cable, 4.0m (13.12') Length | No | 13.72mm (.540") | 4.0m (13.12') | Yellow | Mini-Change | Mini-Change | Threaded | Female-Male | Single | None | PVC | TPE | Brass | Black Epoxy Coated Zinc | Gold | 485.000/g | Straight to Straight | 7 | -20° to +105°C | STOOW | 16 |
1300110079 | Mini-Change B-Size Double-Ended Cordset, 7 Poles, Male (Straight) to Female (Straight), 16 AWG, Yellow PVC Cable, 5.0m (16.40') Length | No | 13.72mm (.540") | 5.0m (16.40') | Yellow | Mini-Change | Mini-Change | Threaded | Female-Male | Single | None | PVC | TPE | Brass | Black Epoxy Coated Zinc | Gold | 568.000/g | Straight to Straight | 7 | -20° to +105°C | STOOW | 16 |
1300110080 | Mini-Change B-Size Double-Ended Cordset, 7 Poles, Male (Straight) to Female (Straight), 16 AWG, Yellow PVC Cable, 6.0m (19.68') Length | No | 13.72mm (.540") | 6.0m (19.68') | Yellow | Mini-Change | Mini-Change | Threaded | Female-Male | Single | None | PVC | TPE | Brass | Black Epoxy Coated Zinc | Gold | 6989.000/g | Straight to Straight | 7 | -20° to +105°C | STOOW | 16 |
1300110119 | Mini-Change B-Size Double-Ended Cordset, 8 Poles, Male (Straight) to Female (Straight), 16 AWG, Yellow PVC Cable, 1.83m (6.0') Length | No | 15.49mm (.610") | 1.83m (6.0') | Yellow | Mini-Change | Mini-Change | Threaded | Female-Male | Single | None | PVC | TPE | Brass | Black Epoxy Coated Zinc | Gold | 513.810/g | Straight to Straight | 8 | -20° to +105°C | STOOW | 16 |
1300110124 | Mini-Change B-Size Double-Ended Cordset, 8 Poles, Male (Straight) to Female (Straight), 16 AWG, Yellow PVC Cable, 3.66m (12.0') Length | No | 15.49mm (.610") | 3.66m (12.0') | Yellow | Mini-Change | Mini-Change | Threaded | Female-Male | Single | None | PVC | TPE | Brass | Black Epoxy Coated Zinc | Gold | 1285.479/g | Straight to Straight | 8 | -20° to +105°C | STOOW | 16 |
1300110130 | Mini-Change B-Size Double-Ended Cordset, 8 Poles, Male (Straight) to Female (Straight), 16 AWG, Yellow PVC Cable, 6.10m (20.0') Length | No | 15.49mm (.610") | 6.10m (20.0') | Yellow | Mini-Change | Mini-Change | Threaded | Female-Male | Single | None | PVC | TPE | Brass | Black Epoxy Coated Zinc | Gold | 2544.000/g | Straight to Straight | 8 | -20° to +105°C | STOOW | 16 |
1300110132 | Mini-Change B-Size Double-Ended Cordset, 8 Poles, Male (Straight) to Female (Straight), 16 AWG, Yellow PVC Cable, 7.62m (25.0') Length | No | 15.49mm (.610") | 7.62m (25.0') | Yellow | Mini-Change | Mini-Change | Threaded | Female-Male | Single | None | PVC | TPE | Brass | Black Epoxy Coated Zinc | Gold | 2585.474/g | Straight to Straight | 8 | -20° to +105°C | STOOW | 16 |
1300110280 | Mini-Change B-Size Double-Ended Cordset, 8 Poles, Male (Straight) to Female (Straight), 22/18 AWG, Yellow PVC Cable, 15.0m (49.21') Length | No | 7.36mm (.290") | 15.0m (49.21') | Yellow | Mini-Change | Mini-Change | Threaded | Female-Male | Single | None | PVC | TPE | Copper Alloy | Black Epoxy Coated Zinc | Gold | 66.660/g | Straight to Straight | 8 | -20° to +90°C | AWM 2661 | 18, 22 |