産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | |||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1210360178 | Brad mPm DIN Form A-18mm to Micro-Change (M12) 5 Pole Cordset, S0 Circuit, Yellow LED, Male (90°) to Male (Straight), 0.50mm² Black PUR Cable, 2.0m (6.56') Length, 24V | No | 5.50mm (.216") | 2.0m (6.56') | Black | Brad mPm DIN A - 18mm | Micro-Change (M12) | Threaded | Male-Male | Single | Yellow | PUR | Polypropylene | Copper Alloy | Nickel-plated Brass | Gold | 131.031/g | 90° to Straight | 5 | -25° to +75°C | PUR | 20 |
1210360192 | Brad mPm DIN Form A-18mm to Micro-Change (M12) 5 Pole Cordset, C4 Circuit, Yellow LED, Male (90°) to Male (Straight), 0.50mm² Black PUR Cable, 0.60m (1.97') Length, 24V | No | 5.50mm (.216") | 0.60m (1.97') | Black | Brad mPm DIN A - 18mm | Micro-Change (M12) | Threaded | Male-Male | Single | Yellow | PUR | Polypropylene | Copper Alloy | Nickel-plated Brass | Gold | 65.800/g | 90° to Straight | 5 | -25° to +75°C | PUR | 20 |
1210360193 | Brad mPm DIN Form A-18mm to Micro-Change (M12) 5 Pole Cordset, C4 Circuit, Yellow LED, Male (90°) to Male (Straight), 0.50mm² Black PUR Cable, 1.0m (3.28') Length, 24V | No | 5.50mm (.216") | 1.0m (3.28') | Black | Brad mPm DIN A - 18mm | Micro-Change (M12) | Threaded | Male-Male | Single | Yellow | PUR | Polypropylene | Copper Alloy | Nickel-plated Brass | Gold | 82.600/g | 90° to Straight | 5 | -25° to +75°C | PUR | 20 |
1210360194 | Brad mPm DIN Form A-18mm to Micro-Change (M12) 5 Pole Cordset, C4 Circuit, Yellow LED, Male (90°) to Male (Straight), 0.50mm² Black PUR Cable, 1.50m (4.92') Length, 24V | No | 5.50mm (.216") | 1.50m (4.92') | Black | Brad mPm DIN A - 18mm | Micro-Change (M12) | Threaded | Male-Male | Single | Yellow | PUR | Polypropylene | Copper Alloy | Nickel-plated Brass | Gold | 105.700/g | 90° to Straight | 5 | -25° to +75°C | PUR | 20 |
1210360195 | Brad mPm DIN Form A-18mm to Micro-Change (M12) 5 Pole Cordset, C4 Circuit, Yellow LED, Male (90°) to Male (Straight), 0.50mm² Black PUR Cable, 2.0m (6.56') Length, 24V | No | 5.50mm (.216") | 2.0m (6.56') | Black | Brad mPm DIN A - 18mm | Micro-Change (M12) | Threaded | Male-Male | Single | Yellow | PUR | Polypropylene | Copper Alloy | Nickel-plated Brass | Gold | 89.846/g | 90° to Straight | 5 | -25° to +75°C | PUR | 20 |
1210360209 | Brad mPm DIN Form A-18mm to Micro-Change (M12) 5 Pole Cordset, C4 Circuit, Yellow LED, Male (90°) to Male (90°), 0.50mm² Black PUR Cable, 1.0m (3.28') Length, 24V | No | 5.50mm (.216") | 1.0m (3.28') | Black | Brad mPm DIN A - 18mm | Micro-Change (M12) | Threaded | Male-Male | Single | Yellow | PUR | Polypropylene | Copper Alloy | Nickel-plated Brass | Gold | 122.000/g | 90° to 90° | 5 | -25° to +75°C | PUR | 20 |
1210360211 | Brad mPm DIN Form A-18mm to Micro-Change (M12) 5 Pole Cordset, C4 Circuit, Yellow LED, Male (90°) to Male (90°), 0.50mm² Black PUR Cable, 3.0m (9.84') Length, 24V | No | 5.50mm (.216") | 3.0m (9.84') | Black | Brad mPm DIN A - 18mm | Micro-Change (M12) | Threaded | Male-Male | Single | Yellow | PUR | Polypropylene | Copper Alloy | Nickel-plated Brass | Gold | 171.600/g | 90° to 90° | 5 | -25° to +75°C | PUR | 20 |
1210360255 | Brad mPm DIN Form B-11mm to Micro-Change (M12) 5 Pole Cordset, C4 Circuit, Yellow LED, Male (90°) to Male (Straight), 0.50mm² Black PUR Cable, 1.0m (3.28') Length, 24V | No | 5.50mm (.216") | 1.0m (3.28') | Black | Brad mPm DIN B - 11mm | Micro-Change (M12) | Threaded | Male-Male | Single | Yellow | PUR | Polypropylene | Copper Alloy | Nickel-plated Brass | Gold | 114.000/g | 90° to Straight | 5 | -25° to +75°C | PUR | 20 |
1210360256 | Brad mPm DIN Form B-11mm to Micro-Change (M12) 5 Pole Cordset, C4 Circuit, Yellow LED, Male (90°) to Male (Straight), 0.50mm² Black PUR Cable, 2.0m (6.56') Length, 24V | No | 5.50mm (.216") | 2.0m (6.56') | Black | Brad mPm DIN B - 11mm | Micro-Change (M12) | Threaded | Male-Male | Single | Yellow | PUR | Polypropylene | Copper Alloy | Nickel-plated Brass | Gold | 223.934/g | 90° to Straight | 5 | -25° to +75°C | PUR | 20 |
1210360257 | Brad mPm DIN Form B-11mm to Micro-Change (M12) 5 Pole Cordset, C4 Circuit, Yellow LED, Male (90°) to Male (Straight), 0.50mm² Black PUR Cable, 3.0m (9.84') Length, 24V | No | 5.50mm (.216") | 3.0m (9.84') | Black | Brad mPm DIN B - 11mm | Micro-Change (M12) | Threaded | Male-Male | Single | Yellow | PUR | Polypropylene | Copper Alloy | Nickel-plated Brass | Gold | 321.000/g | 90° to Straight | 5 | -25° to +75°C | PUR | 20 |
1210360277 | Brad mPm DIN Form C-Micro 9.4mm to Micro-Change (M12) 5 Pole Cordset, C4 Circuit, Yellow LED, Male (90°) to Male (Straight), 0.50mm² Black PUR Cable, 1.0m (3.28') Length, 24V | No | 5.50mm (.216") | 1.0m (3.28') | Black | Brad mPm DIN C - Micro 9.4mm | Micro-Change (M12) | Threaded | Male-Male | Single | Yellow | PUR | Polypropylene | Copper Alloy | Nickel-plated Brass | Gold | 68.000/g | 90° to Straight | 5 | -25° to +75°C | PUR | 20 |
1210360295 | Brad mPm DIN Form C-8mm to Micro-Change (M12) 5 Pole Cordset, C4 Circuit, Yellow LED, Male (90°) to Male (Straight), 0.50mm² Black PUR Cable, 0.60m (1.97') Length, 24V | No | 5.50mm (.216") | 0.60m (1.97') | Black | Brad mPm DIN C - 8mm | Micro-Change (M12) | Threaded | Male-Male | Single | Yellow | PUR | Polypropylene | Copper Alloy | Nickel-plated Brass | Gold | 50.200/g | 90° to Straight | 5 | -25° to +75°C | PUR | 20 |
1210360296 | Brad mPm DIN Form C-8mm to Micro-Change (M12) 5 Pole Cordset, C4 Circuit, Yellow LED, Male (90°) to Male (Straight), 0.50mm² Black PUR Cable, 1.0m (3.28') Length, 24V | No | 5.50mm (.216") | 1.0m (3.28') | Black | Brad mPm DIN C - 8mm | Micro-Change (M12) | Threaded | Male-Male | Single | Yellow | PUR | Polypropylene | Copper Alloy | Nickel-plated Brass | Gold | 28.046/g | 90° to Straight | 5 | -25° to +75°C | PUR | 20 |
1210360352 | Brad mPm DIN Form B-11mm to Micro-Change (M12) 5 Pole Cordset, C4 Circuit, Yellow LED, Male (90°) to Male (Straight), 0.50mm² Black PUR Cable, 0.60m (1.97') Length, 24V | No | 5.50mm (.216") | 0.60m (1.97') | Black | Brad mPm DIN B - 11mm | Micro-Change (M12) | Threaded | Male-Male | Single | Yellow | PUR | Polypropylene | Copper Alloy | Nickel-plated Brass | Gold | 63.500/g | 90° to Straight | 5 | -25° to +75°C | PUR | 20 |
1210360356 | Brad mPm DIN Form A-18mm to Micro-Change (M12) 5 Pole Cordset, C4 Circuit, Yellow LED, Male (90°) to Male (Straight), 0.50mm² Black PUR Cable, 3.0m (9.84') Length, 24V | No | 5.50mm (.216") | 3.0m (9.84') | Black | Brad mPm DIN A - 18mm | Micro-Change (M12) | Threaded | Male-Male | Single | Yellow | PUR | Polypropylene | Copper Alloy | Nickel-plated Brass | Gold | 171.100/g | 90° to Straight | 5 | -25° to +75°C | PUR | 20 |
1210360392 | Brad mPm DIN Form C-8mm to Micro-Change (M12) 5 Pole Cordset, C4 Circuit, Yellow LED, Male (90°) to Male (Straight), 0.50mm² Black PUR Cable, 2.0m (6.56') Length, 24V | No | 5.50mm (.216") | 2.0m (6.56') | Black | Brad mPm DIN C - 8mm | Micro-Change (M12) | Threaded | Male-Male | Single | Yellow | PUR | Polypropylene | Copper Alloy | Nickel-plated Brass | Gold | 325.000/g | 90° to Straight | 5 | -25° to +75°C | PUR | 20 |
1210360406 | Brad mPm DIN Form C-Micro 9.4mm to Micro-Change (M12) 5 Pole Cordset, C4 Circuit, Yellow LED, Male (90°) to Male (Straight), 0.50mm² Black PUR Cable, 0.60m (1.97') Length, 24V | No | 5.50mm (.216") | 0.60m (1.97') | Black | Brad mPm DIN C - Micro 9.4mm | Micro-Change (M12) | Threaded | Male-Male | Single | Yellow | PUR | Polypropylene | Copper Alloy | Nickel-plated Brass | Gold | 50.500/g | 90° to Straight | 5 | -25° to +75°C | PUR | 20 |
1210360440 | Brad mPm DIN Form C-8mm to Micro-Change (M12) 5 Pole Cordset, C4 Circuit, Yellow LED, Male (90°) to Male (Straight), 0.50mm² Black PUR Cable, 3.0m (9.84') Length, 24V | No | 5.50mm (.216") | 3.0m (9.84') | Black | Brad mPm DIN C - 8mm | Micro-Change (M12) | Threaded | Male-Male | Single | Yellow | PUR | Polypropylene | Copper Alloy | Nickel-plated Brass | Gold | 321.000/g | 90° to Straight | 5 | -25° to +75°C | PUR | 20 |
1210360481 | Brad mPm DIN Form C-Micro 9.4mm to Micro-Change (M12) 5 Pole Cordset, C4 Circuit, Yellow LED, Male (90°) to Male (Straight), 0.50mm² Black PUR Cable, 3.0m (9.84') Length, 24V | No | 5.50mm (.216") | 3.0m (9.84') | Black | Brad mPm DIN C - Micro 9.4mm | Micro-Change (M12) | Threaded | Male-Male | Single | Yellow | PUR | Polypropylene | Copper Alloy | Nickel-plated Brass | Gold | 156.500/g | 90° to Straight | 5 | -25° to +75°C | PUR | 20 |
1210360491 | Brad mPm DIN Form A-18mm to Micro-Change (M12) 5 Pole Cordset, S0 Circuit, Yellow LED, Male (90°) to Male (Straight), 20 AWG Black PVC Cable, 1.0m (3.28') Length, 24V | No | 5.60mm (.220") | 1.0m (3.28') | Black | Brad mPm DIN A - 18mm | Micro-Change (M12) | Threaded | Male-Male | Single | Yellow | PVC | Polypropylene | Copper Alloy | Nickel-plated Brass | Gold | 83.722/g | 90° to Straight | 5 | -25° to +75°C | UL 2661 | 20 |
1210360492 | Brad mPm DIN Form A-18mm to Micro-Change (M12) 5 Pole Cordset, S0 Circuit, Yellow LED, Male (90°) to Male (Straight), 20 AWG Black PVC Cable, 1.50m (4.92') Length, 24V | No | 5.60mm (.220") | 1.50m (4.92') | Black | Brad mPm DIN A - 18mm | Micro-Change (M12) | Threaded | Male-Male | Single | Yellow | PVC | Polypropylene | Copper Alloy | Nickel-plated Brass | Gold | 108.330/g | 90° to Straight | 5 | -25° to +75°C | UL 2661 | 20 |
1210360493 | Brad mPm DIN Form A-18mm to Micro-Change (M12) 5 Pole Cordset, S0 Circuit, Yellow LED, Male (90°) to Male (Straight), 20 AWG Black PVC Cable, 3.0m (9.84') Length, 24V | No | 5.60mm (.220") | 3.0m (9.84') | Black | Brad mPm DIN A - 18mm | Micro-Change (M12) | Threaded | Male-Male | Single | Yellow | PVC | Polypropylene | Copper Alloy | Nickel-plated Brass | Gold | 181.380/g | 90° to Straight | 5 | -25° to +75°C | UL 2661 | 20 |
1210360577 | Brad mPm DIN Dual Form A-18mm to Micro-Change (M12) 5 Pole Cordset, C4 Circuit, Yellow LED, Dual Male (90°) to Male (Straight), 0.50mm² Black PUR Cable, 1.0m (3.28') Length, 24V | No | 5.50mm (.216") | 1.0m (3.28') | Black | Brad mPm DIN A - 18mm | Micro-Change (M12) | Threaded | Male-Male | Single | Yellow | PUR | Polypropylene | Copper Alloy | Nickel-plated Brass | Gold | 174.950/g | 90°/90° to Straight | 5 | -25° to +75°C | PUR | 20 |
1210360789 | Brad mPm DIN Form A-18mm to Micro-Change (M12) 5 Pole Cordset, C4 Circuit, Yellow LED, Male (90°) to Male (Straight), 0.50mm² Black PUR Cable, 2.0m (6.56') Length, 110V | No | 5.50mm (.216") | 2.0m (6.56') | Black | Brad mPm DIN A - 18mm | Micro-Change (M12) | Threaded | Male-Male | Single | Yellow | PUR | Polypropylene | Copper Alloy | Nickel-plated Brass | Gold | 129.765/g | 90° to Straight | 5 | -25° to +75°C | PUR | 20 |
1210360804 | Brad mPm DIN Form B-11mm to Micro-Change (M12) 5 Pole Cordset, S0 Circuit, Yellow LED, Male (90°) to Male (Straight), 0.50mm² Black PUR Cable, 2.0m (6.56') Length, 24V | No | 5.50mm (.216") | 2.0m (6.56') | Black | Brad mPm DIN B - 11mm | Micro-Change (M12) | Threaded | Male-Male | Single | Yellow | PUR | Polypropylene | Copper Alloy | Nickel-plated Brass | Gold | 123.287/g | 90° to Straight | 5 | -25° to +75°C | PUR | 20 |