産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1204040001 | Ultra-Lock 2.0 (M12) Receptacle, 4 Poles, Female (Straight) to Leads, A-Coded, Back Panel Mount, M16 Mounting Threads, 0.30m (11.81\) Length | No | Internal Thread | Push to Lock | Female | A-Coded | 0.30m | Nickel-plated Brass | M16 | 1.000/g | Straight | Back | 4 | -40° to +85°C | Leads, UL 1569 | 22 |
1204040002 | Ultra-Lock 2.0 (M12) Receptacle, 5 Poles, Female (Straight) to Leads, A-Coded, Back Panel Mount, M16 Mounting Threads, 0.30m (11.81\) Length | No | Internal Thread | Push to Lock | Female | A-Coded | 0.30m | Nickel-plated Brass | M16 | Straight | Back | 5 | -40° to +85°C | Leads, UL 1569 | 20, 22 | |
1204040003 | Ultra-Lock 2.0 (M12) Receptacle, 8 Poles, Female (Straight) to Leads, A-Coded, Back Panel Mount, M16 Mounting Threads, 0.30m (11.81\) Length | No | Internal Thread | Push to Lock | Female | A-Coded | 0.30m | Nickel-plated Brass | M16 | Straight | Back | 8 | -40° to +85°C | Leads, UL 1569 | 24 | |
1204040004 | Ultra-Lock 2.0 (M12) Receptacle, 12 Poles, Female (Straight) to Leads, A-Coded, Back Panel Mount, M16 Mounting Threads, 0.30m (11.81\) Length | No | Internal Thread | Push to Lock | Female | A-Coded | 0.30m | Nickel-plated Brass | M16 | Straight | Back | 12 | -40° to +85°C | Leads, UL 1569 | 26 | |
1204040006 | Ultra-Lock 2.0 (M12) Receptacle, 4 Poles, Female (Straight), A-Coded, Back Panel Mount, M16 Mounting Threads, PCB Pins | Internal Thread | Push to Lock | Female | A-Coded | N/A | Nickel-plated Brass | M16 | 22.100/g | Straight | Back | 4 | -40° to +85°C | UL 1569 | N/A | |
1204040007 | Ultra-Lock 2.0 (M12) Receptacle, 5 Poles, Female (Straight), A-Coded, Back Panel Mount, M16 Mounting Threads, PCB Pins | No | Internal Thread | Push to Lock | Female | A-Coded | N/A | Nickel-plated Brass | M16 | Straight | Back | 5 | -40° to +85°C | UL 1569 | N/A | |
1204040008 | Ultra-Lock 2.0 (M12) Receptacle, 8 Poles, Female (Straight), A-Coded, Back Panel Mount, M16 Mounting Threads, PCB Pins | No | Internal Thread | Push to Lock | Female | A-Coded | N/A | Nickel-plated Brass | M16 | Straight | Back | 8 | -40° to +85°C | UL 1569 | N/A | |
1204040009 | Ultra-Lock 2.0 (M12) Receptacle, 12 Poles, Female (Straight), A-Coded, Back Panel Mount, M16 Mounting Threads, PCB Pins | No | Internal Thread | Push to Lock | Female | A-Coded | N/A | Nickel-plated Brass | M16 | Straight | Back | 12 | -40° to +85°C | UL 1569 | N/A | |
1204040011 | Ultra-Lock 2.0 (M12) Receptacle, 4 Poles, Female (Straight) to Leads, A-Coded, Front Panel Mount, PG9 Mounting Threads, 0.30m (11.81\) Length | No | Internal Thread | Push to Lock | Female | A-Coded | 0.30m | Nickel-plated Brass | PG9 | Straight | Front | 4 | -40° to +85°C | Leads, UL 1569 | 22 | |
1204040012 | Ultra-Lock 2.0 (M12) Receptacle, 5 Poles, Female (Straight) to Leads, A-Coded, Front Panel Mount, PG9 Mounting Threads, 0.30m (11.81\) Length | No | Internal Thread | Push to Lock | Female | A-Coded | 0.30m | Nickel-plated Brass | PG9 | Straight | Front | 5 | -40° to +85°C | Leads, UL 1569 | 20, 22 | |
1204040013 | Ultra-Lock 2.0 (M12) Receptacle, 8 Poles, Female (Straight) to Leads, A-Coded, Front Panel Mount, PG9 Mounting Threads, 0.30m (11.81\) Length | No | Internal Thread | Push to Lock | Female | A-Coded | 0.30m | Nickel-plated Brass | PG9 | Straight | Front | 8 | -40° to +85°C | Leads, UL 1569 | 24 | |
1204040014 | Ultra-Lock 2.0 (M12) Receptacle, 12 Poles, Female (Straight) to Leads, A-Coded, Front Panel Mount, PG9 Mounting Threads, 0.30m (11.81\) Length | No | Internal Thread | Push to Lock | Female | A-Coded | 0.30m | Nickel-plated Brass | PG9 | Straight | Front | 12 | -40° to +85°C | Leads, UL 1569 | 26 | |
1204040016 | Ultra-Lock 2.0 (M12) Receptacle, 4 Poles, Female (Straight), A-Coded, Front Panel Mount, PG9 Mounting Threads, PCB Pins | No | Internal Thread | Push to Lock | Female | A-Coded | N/A | Nickel-plated Brass | PG9 | Straight | Front | 4 | -40° to +85°C | UL 1569 | N/A | |
1204040017 | Ultra-Lock 2.0 (M12) Receptacle, 5 Poles, Female (Straight), A-Coded, Front Panel Mount, PG9 Mounting Threads, PCB Pins | Internal Thread | Push to Lock | Female | A-Coded | N/A | Nickel-plated Brass | PG9 | 15.300/g | Straight | Front | 5 | -40° to +85°C | UL 1569 | N/A | |
1204040018 | Ultra-Lock 2.0 (M12) Receptacle, 8 Poles, Female (Straight), A-Coded, Front Panel Mount, PG9 Mounting Threads, PCB Pins | Internal Thread | Push to Lock | Female | A-Coded | N/A | Nickel-plated Brass | PG9 | 16.100/g | Straight | Front | 8 | -40° to +85°C | UL 1569 | N/A | |
1204040019 | Ultra-Lock 2.0 (M12) Receptacle, 12 Poles, Female (Straight), A-Coded, Front Panel Mount, PG9 Mounting Threads, PCB Pins | No | Internal Thread | Push to Lock | Female | A-Coded | N/A | Nickel-plated Brass | PG9 | Straight | Front | 12 | -40° to +85°C | UL 1569 | N/A | |
1204040021 | Ultra-Lock 2.0 (M12) Receptacle, 4 Poles, Female (Straight) to Leads, A-Coded, Front Panel Mount, M16 Mounting Threads, 0.30m (11.81\) Length | No | Internal Thread | Push to Lock | Female | A-Coded | 0.30m | Nickel-plated Brass | M16 | Straight | Front | 4 | -40° to +85°C | Leads, UL 1569 | 22 | |
1204040022 | Ultra-Lock 2.0 (M12) Receptacle, 5 Poles, Female (Straight) to Leads, A-Coded, Front Panel Mount, M16 Mounting Threads, 0.30m (11.81\) Length | No | Internal Thread | Push to Lock | Female | A-Coded | 0.30m | Nickel-plated Brass | M16 | Straight | Front | 5 | -40° to +85°C | Leads, UL 1569 | 20, 22 | |
1204040023 | Ultra-Lock 2.0 (M12) Receptacle, 8 Poles, Female (Straight) to Leads, A-Coded, Front Panel Mount, M16 Mounting Threads, 0.30m (11.81\) Length | No | Internal Thread | Push to Lock | Female | A-Coded | 0.30m | Nickel-plated Brass | M16 | 32.233/g | Straight | Front | 8 | -40° to +85°C | Leads, UL 1569 | 24 |
1204040024 | Ultra-Lock 2.0 (M12) Receptacle, 12 Poles, Female (Straight) to Leads, A-Coded, Front Panel Mount, M16 Mounting Threads, 0.30m (11.81\) Length | No | Internal Thread | Push to Lock | Female | A-Coded | 0.30m | Nickel-plated Brass | M16 | 34.743/g | Straight | Front | 12 | -40° to +85°C | Leads, UL 1569 | 26 |
1204040026 | Ultra-Lock 2.0 (M12) Receptacle, 4 Poles, Female (Straight), A-Coded, Front Panel Mount, M16 Mounting Threads, PCB Pins | No | Internal Thread | Push to Lock | Female | A-Coded | N/A | Nickel-plated Brass | M16 | Straight | Front | 4 | -40° to +85°C | UL 1569 | N/A | |
1204040027 | Ultra-Lock 2.0 (M12) Receptacle, 5 Poles, Female (Straight), A-Coded, Front Panel Mount, M16 Mounting Threads, PCB Pins | No | Internal Thread | Push to Lock | Female | A-Coded | N/A | Nickel-plated Brass | M16 | Straight | Front | 5 | -40° to +85°C | UL 1569 | N/A | |
1204040028 | Ultra-Lock 2.0 (M12) Receptacle, 8 Poles, Female (Straight), A-Coded, Front Panel Mount, M16 Mounting Threads, PCB Pins | No | Internal Thread | Push to Lock | Female | A-Coded | N/A | Nickel-plated Brass | M16 | Straight | Front | 8 | -40° to +85°C | UL 1569 | N/A | |
1204040029 | Ultra-Lock 2.0 (M12) Receptacle, 12 Poles, Female (Straight), A-Coded, Front Panel Mount, M16 Mounting Threads, PCB Pins | No | Internal Thread | Push to Lock | Female | A-Coded | N/A | Nickel-plated Brass | M16 | Straight | Front | 12 | -40° to +85°C | UL 1569 | N/A | |
1204040031 | Ultra-Lock 2.0 (M12) Receptacle, 4 Poles, Female (Straight) to Leads, A-Coded, Back Panel Mount, M16 Mounting Threads, 0.50m (1.64') Length | No | Internal Thread | Push to Lock | Female | A-Coded | 0.50m | Nickel-plated Brass | M16 | Straight | Back | 4 | -40° to +85°C | Leads, UL 1569 | 22 |