産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1201030001 | PROFIBUS Attachable D-Sub Connector with Diagnostics LEDs and Programming Port, 90° Angle | No | N/A | N/A | Yes | Yes | N/A | None | Zinc Die-Cast | N/A | N/A | n/a | 90° Angle | N/A | -20°C to +80°C | N/A | |
1201030003 | PROFIBUS Attachable D-Sub Connector with Diagnostics LEDs and Programming Port, 45° Angle | No | N/A | D-Sub | Yes | Yes | N/A | None | Zinc Die-Cast | N/A | N/A | n/a | 89.811/g | 45° Angle | N/A | -20°C to +80°C | N/A |
1201030005 | PROFIBUS Attachable D-Sub Connector without Diagnostics LEDs, 90° Angle | No | N/A | N/A | Yes | No | N/A | None | Zinc Die-Cast | N/A | N/A | n/a | 90° Angle | N/A | -20°C to +80°C | N/A | |
1201035001 | PROFIBUS Attachable D-Sub Connector with Diagnostics LEDs and Programming Port, Straight | No | N/A | N/A | Yes | No | N/A | None | Zinc Die-Cast | N/A | N/A | n/a | 90.718/g | Straight | N/A | -20°C to +80°C | N/A |