産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
1110192010 | HSAutoLink Cable Assembly, LVDS MINI-B Plug-to-MINI-B Inline Receptacle, 0.50m Length, Polarization A-to-A | No | 0.50m | N/A | Male-Female | Yes | 32.100/g | 1 | No | Round |
1110192020 | HSAutoLink Cable Assembly, LVDS MINI-B Plug-to-MINI-B Inline Receptacle, 0.50m Length, Polarization A-to-B | No | 0.50m | N/A | Male-Female | Yes | 34.400/g | 1 | No | Round |
1110192030 | HSAutoLink Cable Assembly, LVDS MINI-B Plug-to-MINI-B Inline Receptacle, 0.50m Length, Polarization B-to-A | No | 0.50m | N/A | Male-Female | Yes | 33.000/g | 1 | No | Round |
1110195000 | HSAutoLink Cable Assembly, LVDS MINI-B Plug-to-MINI-B Plug, 0.50m Length, Polarization A-to-B and Reversible | No | 0.50m | N/A | Male-Male | Yes | 29.860/g | 1 | No | Round |
1110195002 | HSAutoLink Cable Assembly, LVDS MINI-B Plug-to-MINI-B Plug, 0.50m Length, Polarization B-to-B | No | 0.50m | N/A | Male-Male | Yes | 29.600/g | 1 | No | Round |