産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1063971302 | LC2+ Connector, Singlemode, 125µm Ceramic PC Ferrule, 2.00mm Simplex Cable, Blue Housing, Straight Boot | No | No | Blue | Straight | 2.00mm | Blue | 125µm | Ceramic | Plug | N/A | Adhesive | 1.847/g | 1 | Simplex |
1063971304 | LC2+ Connector, Singlemode, 126µm Ceramic PC Ferrule, 2.00mm Simplex Cable, Blue Housing, Straight Boot | No | No | Blue | Straight | 2.00mm | Blue | 126µm | Ceramic | Plug | N/A | Adhesive | 1.851/g | 1 | Simplex |
1063971310 | LC2+ Connector, Singlemode, 125µm Ceramic PC Ferrule, 2.00mm Simplex Cable, Green Housing, Straight Boot | No | Yes | Blue | Straight | 2.00mm | Green | 125µm | Ceramic | Plug | N/A | Adhesive | 1.900/g | 1 | Simplex |
1063971352 | LC2+ Connector, Singlemode, 125µm Ceramic PC Ferrule, 2.00mm Simplex Cable, Blue Housing, 45° Boot | No | No | Blue | 45° | 2.00mm | Blue | 125µm | Ceramic | Plug | N/A | Adhesive | 1.000/g | 1 | Simplex |
1063971354 | LC2+ Connector, Singlemode, 126µm Ceramic PC Ferrule, 2.00mm Simplex Cable, Blue Housing, 45° Boot | No | No | Blue | 45° | 2.00mm | Blue | 126µm | Ceramic | Plug | N/A | Adhesive | 1.000/g | 1 | Simplex |
1063971362 | LC2+ Connector, Singlemode, 125µm Ceramic PC Ferrule, 2.00mm Simplex Cable, Blue Housing, 90° Boot | No | No | Blue | 90° | 2.00mm | Blue | 125µm | Ceramic | Plug | N/A | Adhesive | 1.000/g | 1 | Simplex |
1063971364 | LC2+ Connector, Singlemode, 126µm Ceramic PC Ferrule, 2.00mm Simplex Cable, Blue Housing, 90° Boot | No | No | Blue | 90° | 2.00mm | Blue | 126µm | Ceramic | Plug | N/A | Adhesive | 1.000/g | 1 | Simplex |
1063971502 | LC2+ Connector, Multimode, 127µm Ceramic PC Ferrule, 2.00mm Simplex Cable, White Housing, Straight Boot | No | No | White | Straight | 2.00mm | White | 127µm | Ceramic | Plug | N/A | Adhesive | 1.849/g | 1 | Simplex |
1063971552 | LC2+ Connector, Multimode, 127µm Ceramic PC Ferrule, 2.00mm Simplex Cable, White Housing, 45° Boot | No | No | White | 45° | 2.00mm | White | 127µm | Ceramic | Plug | N/A | Adhesive | 2.000/g | 1 | Simplex |
1063971562 | LC2+ Connector, Multimode, 127µm Ceramic PC Ferrule, 2.00mm Simplex Cable, White Housing, 90° Boot | No | No | White | 90° | 2.00mm | White | 127µm | Ceramic | Plug | N/A | Adhesive | 2.050/g | 1 | Simplex |
1063971604 | LC2+ Connector Duplex, Singlemode, 126µm Ceramic PC Ferrule, 2.00mm Simplex Cable, Blue Housing, Straight Boot | No | No | Blue | Straight | 2.00mm | Blue | 126µm | Ceramic | Plug | N/A | Adhesive | 4.100/g | 1 | Duplex |
1063971662 | LC2+ Connector, Singlemode, 125µm Ceramic PC Ferrule, 2.00mm Simplex Cable, Blue Housing, 90° Boot | No | No | Blue | 90° | 2.00mm | Blue | 126µm | Ceramic | Plug | N/A | Adhesive | 6.526/g | 1 | Duplex |
1063971664 | LC2+ Connector, Singlemode, 126µm Ceramic PC Ferrule, 2.00mm Simplex Cable, Blue Housing, 90° Boot | No | No | Blue | 90° | 2.00mm | Blue | 126µm | Ceramic | Plug | N/A | Adhesive | 5.700/g | 1 | Duplex |
1063971862 | LC2+ Connector, Multimode, 127µm Ceramic PC Ferrule, 2.00mm Simplex Cable, White Housing, 90° Boot | No | No | White | 90° | 2.00mm | White | 127µm | Ceramic | Plug | N/A | Adhesive | 4.426/g | 1 | Duplex |
1063971902 | LC2+ Connector, Singlemode, 125µm Ceramic PC Ferrule, Blue Housing, Straight Boot for Bare Fiber | No | No | Blue | Straight | 900µm | Blue | 125µm | Ceramic | Plug | N/A | Adhesive | 1.536/g | 1 | Simplex |
1063971904 | LC2+ Connector, Singlemode, 126µm Ceramic PC Ferrule, Blue Housing, Straight Boot for Bare Fiber | No | No | Blue | Straight | 900µm | Blue | 126µm | Ceramic | Plug | N/A | Adhesive | 1.600/g | 1 | Simplex |
1063971910 | LC2+ Connector, Singlemode, 125µm Ceramic PC Ferrule, Green Housing, Straight Boot for Bare Fiber | No | Yes | Green | Straight | 900µm | Green | 125µm | Ceramic | Plug | N/A | Adhesive | 1.770/g | 1 | Simplex |
1063971927 | LC2+ Connector, Singlemode, 125µm Ceramic PC Ferrule, 1.60mm Simplex Cable, Blue Housing, Straight Boot | No | No | Blue | Straight | 1.60mm | Blue | 125µm | Ceramic | Plug | N/A | Adhesive | 2.498/g | 1 | Simplex |
1063971929 | LC2+ Connector, Singlemode, 126µm Ceramic PC Ferrule, 1.60mm Simplex Cable, Blue Housing, Straight Boot | No | No | Blue | Straight | 1.60mm | Blue | 126µm | Ceramic | Plug | N/A | Adhesive | 2.499/g | 1 | Simplex |
1063971930 | LC2+ Connector, Singlemode, 125µm Ceramic PC Ferrule, 1.60mm Simplex Cable, Green Housing, Straight Boot | No | Yes | Blue | Straight | 1.60mm | Green | 125µm | Ceramic | Plug | N/A | Adhesive | 1.787/g | 1 | Simplex |
1063971977 | LC2+ Connector, Singlemode, 125µm Ceramic PC Ferrule, 1.60mm Simplex Cable, Blue Housing, 45° Boot | No | No | Blue | 45° | 1.60mm | Blue | 125µm | Ceramic | Plug | N/A | Adhesive | 1.000/g | 1 | Simplex |
1063971979 | LC2+ Connector, Singlemode, 126µm Ceramic PC Ferrule, 1.60mm Simplex Cable, Blue Housing, 45° Boot | No | No | Blue | 45° | 1.60mm | Blue | 126µm | Ceramic | Plug | N/A | Adhesive | 1.000/g | 1 | Simplex |
1063971987 | LC2+ Connector, Singlemode, 125µm Ceramic PC Ferrule, 1.60mm Simplex Cable, Blue Housing, 90° Boot | No | No | Blue | 90° | 1.60mm | Blue | 125µm | Ceramic | Plug | N/A | Adhesive | 1.000/g | 1 | Simplex |
1063971989 | LC2+ Connector, Singlemode, 126µm Ceramic PC Ferrule, 1.60mm Simplex Cable, Blue Housing, 90° Boot | No | No | Blue | 90° | 1.60mm | Blue | 126µm | Ceramic | Plug | N/A | Adhesive | 1.000/g | 1 | Simplex |
1063972102 | LC2+ Connector, Singlemode, 127µm Ceramic PC Ferrule, White Housing, Straight Boot for Bare Fiber | No | No | White | Straight | 900µm | White | 127µm | Ceramic | Plug | N/A | Adhesive | 1.600/g | 1 | Simplex |