産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
986581211 | MOX Crimp Terminal, Female, 0.635mm, 0.22-0.60mm², Reel, Tin (Sn) | No | 20 | Female | HIGH PERFORMANCE ALLOY (HPA) | Tin | Tin | 0.120/g | Reel | 1.016µm | 1.016µm | Crimp or Compression | 1.10-1.90mm | N/A | 0.22-0.60 |
986581212 | MOX Crimp Terminal, Female, 0.635mm, 0.75mm², Reel, Tin (Sn) | No | 20 | Female | Copper-Nickel-Silicon, Stainless Steel | Tin | Tin | 0.258/g | Reel | 1.016µm | 1.016µm | Crimp or Compression | 1.60-1.80 | N/A | 0.75 |
986581213 | MOX Crimp Terminal, Female, 0.635mm, 0.22-0.50mm², Reel, Tin (Sn) | No | 20 | Female | Copper-Nickel-Silicon, Stainless Steel | Tin | Tin | 0.110/g | Reel | 1.016µm | 1.016µm | Crimp or Compression | 1.15-1.60mm | N/A | 0.22-0.50 |
986581221 | MOX Crimp Terminal, Female, 0.635mm, 0.22-0.60mm², Reel, Selective Gold | No | 20 | Female | High Performance Alloy (HPA) | Gold | Tin | 0.120/g | Reel | 0.406µm | 1.016µm | Crimp or Compression | 1.10-1.90mm | N/A | 0.22-0.60 |
986581223 | MOX Crimp Terminal, Female, 0.635mm, 0.22-0.50mm², Reel, Selective Gold | No | 20 | Female | Copper-Nickel-Silicon, Stainless Steel | Gold | Tin | 0.120/g | Reel | 0.406µm | 1.016µm | Crimp or Compression | 1.15-1.60mm | N/A | 0.22-0.50 |