産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | |||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
981221001 | 3.33mm / 4.20mm Pitch Hybrid Female Housing, Sealed, Right Slide Orientation, 30 Circuits, Black | No | 6x2.8mm 24x1.5mm female terminals | 30 | Black, Natural | Receptacle | No | Yes | Polyester | 50.170/g | 3 | Bag | No | 3.33mm, 4.20mm | Yes | 1 | No | -40° to +85°C |
981221005 | 3.33mm / 4.20mm Pitch Hybrid Female Housing, Sealed, Left Slide Orientation, 30 Circuits, Black | No | 30 | Black, Natural | Receptacle | No | Yes | Polyester | 50.170/g | 3 | Bag | No | 3.33mm, 4.20mm | Yes | No | -40° to +125°C | ||
981221006 | 3.33mm / 4.20mm Pitch Hybrid Female Housing, Sealed, Left Slide Orientation, 30 Circuits, Brown | No | 30 | Black, Natural | Receptacle | No | Yes | Polyester | 50.170/g | 3 | Bag | No | 3.33mm, 4.20mm | Yes | No | -40° to +125°C | ||
981221007 | 3.33mm / 4.20mm Pitch Hybrid Female Housing, Sealed, Left Slide Orientation, 30 Circuits, Gray | No | 30 | Black, Natural | Receptacle | No | Yes | Polyester | 50.170/g | 3 | Bag | No | 3.33mm, 4.20mm | Yes | No | -40° to +125°C |