産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
936040012 | GWconnect Enclosure, Die-cast Aluminum, S-8000 Series, with External Mounting Flanges, 101 x 101 x 58mm Outside Dimensions, Grey RAL 9006 | No | Polyester Powder | Grey RAL 9006 | 91 x 91 x 53mm | Die-cast Aluminum | External Flanges | 271.500/g | 101 x 101 x 58mm | Carton | -40° to +125°C |
936040013 | GWconnect Enclosure, Die-cast Aluminum, S-8000 Series, with External Mounting Flanges, 101 x 101 x 58mm Outside Dimensions, Black RAL 9005 | No | Polyester Powder | Black RAL 9005 | 91 x 91 x 53mm | Die-cast Aluminum | External Flanges | 271.500/g | 101 x 101 x 58mm | Carton | -40° to +125°C |
936040014 | GWconnect Enclosure, Die-cast Aluminum, S-8000 Series, with External Mounting Flanges, 101 x 101 x 58mm Outside Dimensions, Light Grey RAL 7035 | No | Polyester Powder | Light Grey RAL 7035 | 91 x 91 x 53mm | Die-cast Aluminum | External Flanges | 271.500/g | 101 x 101 x 58mm | Carton | -40° to +125°C |
936040017 | GWconnect Enclosure, Die-cast Aluminum, S-8000 Series, with External Mounting Flanges, 139 x 114 x 62mm Outside Dimensions, Grey RAL 9006 | No | Polyester Powder | Grey RAL 9006 | 128 x 103 x 55mm | Die-cast Aluminum | External Flanges | 412.500/g | 139 x 114 x 62mm | Carton | -40° to +125°C |
936040018 | GWconnect Enclosure, Die-cast Aluminum, S-8000 Series, with External Mounting Flanges, 139 x 114 x 62mm Outside Dimensions, Black RAL 9005 | No | Polyester Powder | Black RAL 9005 | 128 x 103 x 55mm | Die-cast Aluminum | External Flanges | 412.500/g | 139 x 114 x 62mm | Carton | -40° to +125°C |
936040019 | GWconnect Enclosure, Die-cast Aluminum, S-8000 Series, with External Mounting Flanges, 139 x 114 x 62mm Outside Dimensions, Light Grey RAL 7035 | No | Polyester Powder | Light Grey RAL 7035 | 128 x 103 x 55mm | Die-cast Aluminum | External Flanges | 412.500/g | 139 x 114 x 62mm | Carton | -40° to +125°C |
936040022 | GWconnect Enclosure, Die-cast Aluminum, S-8000 Series, with External Mounting Flanges, 166 x 141 x 64mm Outside Dimensions, Grey RAL 9006 | No | Polyester Powder | Grey RAL 9006 | 154 x 129 x 58mm | Die-cast Aluminum | External Flanges | 561.650/g | 166 x 141 x 64mm | Carton | -40° to +125°C |
936040023 | GWconnect Enclosure, Die-cast Aluminum, S-8000 Series, with External Mounting Flanges, 166 x 141 x 64mm Outside Dimensions, Black RAL 9005 | No | Polyester Powder | Black RAL 9005 | 154 x 129 x 58mm | Die-cast Aluminum | External Flanges | 561.650/g | 166 x 141 x 64mm | Carton | -40° to +125°C |
936040024 | GWconnect Enclosure, Die-cast Aluminum, S-8000 Series, with External Mounting Flanges, 166 x 141 x 64mm Outside Dimensions, Light Grey RAL 7035 | No | Polyester Powder | Light Grey RAL 7035 | 154 x 129 x 58mm | Die-cast Aluminum | External Flanges | 561.650/g | 166 x 141 x 64mm | Carton | -40° to +125°C |
936040027 | GWconnect Enclosure, Die-cast Aluminum, S-8000 Series, with External Mounting Flanges, 189 x 167 x 80mm Outside Dimensions, Grey RAL 9006 | No | Polyester Powder | Grey RAL 9006 | 178 x 155 x 74mm | Die-cast Aluminum | External Flanges | 819.500/g | 189 x 167 x 80mm | Carton | -40° to +125°C |
936040028 | GWconnect Enclosure, Die-cast Aluminum, S-8000 Series, with External Mounting Flanges, 189 x 167 x 80mm Outside Dimensions, Black RAL 9005 | No | Polyester Powder | Black RAL 9005 | 178 x 155 x 74mm | Die-cast Aluminum | External Flanges | 819.500/g | 189 x 167 x 80mm | Carton | -40° to +125°C |
936040029 | GWconnect Enclosure, Die-cast Aluminum, S-8000 Series, with External Mounting Flanges, 189 x 167 x 80mm Outside Dimensions, Light Grey RAL 7035 | No | Polyester Powder | Light Grey RAL 7035 | 178 x 155 x 74mm | Die-cast Aluminum | External Flanges | 819.500/g | 189 x 167 x 80mm | Carton | -40° to +125°C |
936040032 | GWconnect Enclosure, Die-cast Aluminum, S-8000 Series, with External Mounting Flanges, 252 x 215 x 91mm Outside Dimensions, Grey RAL 9006 | No | Polyester Powder | Grey RAL 9006 | 239 x 202 x 85mm | Die-cast Aluminum | External Flanges | 1361.500/g | 252 x 215 x 91mm | Carton | -40° to +125°C |
936040033 | GWconnect Enclosure, Die-cast Aluminum, S-8000 Series, with External Mounting Flanges, 252 x 215 x 91mm Outside Dimensions, Black RAL 9005 | No | Polyester Powder | Black RAL 9005 | 239 x 202 x 85mm | Die-cast Aluminum | External Flanges | 1361.500/g | 252 x 215 x 91mm | Carton | -40° to +125°C |
936040034 | GWconnect Enclosure, Die-cast Aluminum, S-8000 Series, with External Mounting Flanges, 252 x 215 x 91mm Outside Dimensions, Light Grey RAL 7035 | No | Polyester Powder | Light Grey RAL 7035 | 239 x 202 x 85mm | Die-cast Aluminum | External Flanges | 1361.500/g | 252 x 215 x 91mm | Carton | -40° to +125°C |
936040037 | GWconnect Enclosure, Die-cast Aluminum, S-8000 Series, with External Mounting Flanges, 307 x 257 x 121mm Outside Dimensions, Grey RAL 9006 | No | Polyester Powder | Grey RAL 9006 | 294 x 244 x 114mm | Die-cast Aluminum | External Flanges | 2375.000/g | 307 x 257 x 121mm | Carton | -40° to +125°C |
936040038 | GWconnect Enclosure, Die-cast Aluminum, S-8000 Series, with External Mounting Flanges, 307 x 257 x 121mm Outside Dimensions, Black RAL 9005 | No | Polyester Powder | Black RAL 9005 | 294 x 244 x 114mm | Die-cast Aluminum | External Flanges | 2375.000/g | 307 x 257 x 121mm | Carton | -40° to +125°C |
936040039 | GWconnect Enclosure, Die-cast Aluminum, S-8000 Series, with External Mounting Flanges, 307 x 257 x 121mm Outside Dimensions, Light Grey RAL 7035 | No | Polyester Powder | Light Grey RAL 7035 | 294 x 244 x 114mm | Die-cast Aluminum | External Flanges | 2375.000/g | 307 x 257 x 121mm | Carton | -40° to +125°C |
936040042 | GWconnect Enclosure, Die-cast Aluminum, S-8000 Series, with External Mounting Flanges, 407 x 313 x 157mm Outside Dimensions, Grey RAL 9006 | No | Polyester Powder | Grey RAL 9006 | 392 x 298 x 144mm | Die-cast Aluminum | External Flanges | 4154.000/g | 407 x 313 x 157mm | Carton | -40° to +125°C |
936040043 | GWconnect Enclosure, Die-cast Aluminum, S-8000 Series, with External Mounting Flanges, 407 x 313 x 157mm Outside Dimensions, Black RAL 9005 | No | Polyester Powder | Black RAL 9005 | 392 x 298 x 144mm | Die-cast Aluminum | External Flanges | 4154.000/g | 407 x 313 x 157mm | Carton | -40° to +125°C |
936040044 | GWconnect Enclosure, Die-cast Aluminum, S-8000 Series, with External Mounting Flanges, 407 x 313 x 157mm Outside Dimensions, Light Grey RAL 7035 | No | Polyester Powder | Light Grey RAL 7035 | 392 x 298 x 144mm | Die-cast Aluminum | External Flanges | 4154.000/g | 407 x 313 x 157mm | Carton | -40° to +125°C |
936040047 | GWconnect Enclosure, Die-cast Aluminum, S-8000 Series, with External Mounting Flanges, 166 x 141 x 137mm Outside Dimensions, Grey RAL 9006 | No | Polyester Powder | Grey RAL 9006 | 154 x 129 x 131mm | Die-cast Aluminum | External Flanges | 833.000/g | 166 x 141 x 137mm | Carton | -40° to +125°C |
936040048 | GWconnect Enclosure, Die-cast Aluminum, S-8000 Series, with External Mounting Flanges, 166 x 141 x 137mm Outside Dimensions, Black RAL 9005 | No | Polyester Powder | Black RAL 9005 | 154 x 129 x 131mm | Die-cast Aluminum | External Flanges | 834.000/g | 166 x 141 x 137mm | Carton | -40° to +125°C |
936040049 | GWconnect Enclosure, Die-cast Aluminum, S-8000 Series, with External Mounting Flanges, 166 x 141 x 137mm Outside Dimensions, Light Grey RAL 7035 | No | Polyester Powder | Light Grey RAL 7035 | 154 x 129 x 131mm | Die-cast Aluminum | External Flanges | 166 x 141 x 137mm | Carton | -40° to +125°C | |
936040058 | GWconnect Enclosure, Die-cast Aluminum, S-8000 Series, with External Mounting Flanges, 101 x 101 x 58mm Outside Dimensions, Sandblasted | No | 91 x 91 x 53mm | Die-cast Aluminum | External Flanges | 263.500/g | 101 x 101 x 58mm | Carton | -40° to +125°C |