産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
936010039 | GWconnect Turned Crimp Contact for 10A Inserts and Modules, Female, Silver (Ag) Plated Copper Alloy, 0.14-0.37mm² (26-22 AWG), 100 per Bag | No | Female | 0.700/g | Bag | ||||||||
936010040 | GWconnect Turned Crimp Contact for 10A Inserts and Modules, Female, Gold (Au) Plated Copper Alloy, 0.14-0.37mm² (26-22 AWG), 100 per Bag | No | Female | 0.700/g | Bag | ||||||||
936010041 | GWconnect Turned Crimp Contact for 10A Inserts and Modules, Female, Silver (Ag) Plated Copper Alloy, 0.50mm² (20 AWG), 100 per Bag | No | Female | 0.700/g | Bag | ||||||||
936010042 | GWconnect Turned Crimp Contact for 10A Inserts and Modules, Female, Gold (Au) Plated Copper Alloy, 0.50mm² (20 AWG), 100 per Bag | No | Female | 0.700/g | Bag | ||||||||
936010043 | GWconnect Turned Crimp Contact for 10A Inserts and Modules, Female, Silver (Ag) Plated Copper Alloy, 0.75mm² (18 AWG), 100 per Bag | No | Female | 0.700/g | Bag | ||||||||
936010044 | GWconnect Turned Crimp Contact for 10A Inserts and Modules, Female, Gold (Au) Plated Copper Alloy, 0.75mm² (18 AWG), 100 per Bag | No | Female | 0.700/g | Bag | ||||||||
936010045 | GWconnect Turned Crimp Contact for 10A Inserts and Modules, Female, Silver (Ag) Plated Copper Alloy, 1.00mm² (18 AWG), 100 per Bag | No | Female | 0.700/g | Bag | ||||||||
936010046 | GWconnect Turned Crimp Contact for 10A Inserts and Modules, Female, Gold (Au) Plated Copper Alloy, 1.00mm² (18 AWG), 100 per Bag | No | Female | 0.700/g | Bag | ||||||||
936010047 | GWconnect Turned Crimp Contact for 10A Inserts and Modules, Female, Silver (Ag) Plated Copper Alloy, 1.50mm² (16 AWG), 100 per Bag | No | Female | 0.700/g | Bag | ||||||||
936010048 | GWconnect Turned Crimp Contact for 10A Inserts and Modules, Female, Gold (Au) Plated Copper Alloy, 1.50mm² (16 AWG), 100 per Bag | No | Female | 0.700/g | Bag | ||||||||
936010049 | GWconnect Turned Crimp Contact for 10A Inserts and Modules, Female, Silver (Ag) Plated Copper Alloy, 2.50mm² (14 AWG), 100 per Bag | No | Female | 0.700/g | Bag | ||||||||
936010050 | GWconnect Turned Crimp Contact for 10A Inserts and Modules, Female, Gold (Au) Plated Copper Alloy, 2.50mm² (14 AWG), 100 per Bag | No | Female | 0.700/g | Bag | ||||||||
936010051 | GWconnect Turned Crimp Contact for 10A Inserts and Modules, Male, Silver (Ag) Plated Copper Alloy, 0.14-0.37mm² (26-22 AWG), 100 per Bag | No | Male | 0.700/g | Bag | ||||||||
936010052 | GWconnect Turned Crimp Contact for 10A Inserts and Modules, Male, Gold (Au) Plated Copper Alloy, 0.14-0.37mm² (26-22 AWG), 100 per Bag | No | Male | 0.700/g | Bag | ||||||||
936010053 | GWconnect Turned Crimp Contact for 10A Inserts and Modules, Male, Silver (Ag) Plated Copper Alloy, 0.50mm² (20 AWG), 100 per Bag | No | Male | 0.700/g | Bag | ||||||||
936010054 | GWconnect Turned Crimp Contact for 10A Inserts and Modules, Male, Gold (Au) Plated Copper Alloy, 0.50mm² (20 AWG), 100 per Bag | No | Male | 0.700/g | Bag | ||||||||
936010055 | GWconnect Turned Crimp Contact for 10A Inserts and Modules, Male, Silver (Ag) Plated Copper Alloy, 0.75mm² (18 AWG), 100 per Bag | No | Male | 0.700/g | Bag | ||||||||
936010056 | GWconnect Turned Crimp Contact for 10A Inserts and Modules, Male, Gold (Au) Plated Copper Alloy, 0.75mm² (18 AWG), 100 per Bag | No | Male | 0.700/g | Bag | ||||||||
936010057 | GWconnect Turned Crimp Contact for 10A Inserts and Modules, Male, Silver (Ag) Plated Copper Alloy, 1.00mm² (18 AWG), 100 per Bag | No | Male | 0.700/g | Bag | ||||||||
936010058 | GWconnect Turned Crimp Contact for 10A Inserts and Modules, Male, Gold (Au) Plated Copper Alloy, 1.00mm² (18 AWG), 100 per Bag | No | Male | 0.700/g | Bag | ||||||||
936010059 | GWconnect Turned Crimp Contact for 10A Inserts and Modules, Male, Silver (Ag) Plated Copper Alloy, 1.50mm² (16 AWG), 100 per Bag | No | Male | 0.700/g | Bag | ||||||||
936010060 | GWconnect Turned Crimp Contact for 10A Inserts and Modules, Male, Gold (Au) Plated Copper Alloy, 1.50mm² (16 AWG), 100 per Bag | No | Male | 0.700/g | Bag | ||||||||
936010061 | GWconnect Turned Crimp Contact for 10A Inserts and Modules, Male, Silver (Ag) Plated Copper Alloy, 2.50mm² (14 AWG), 100 per Bag | No | Male | 0.700/g | Bag | ||||||||
936010062 | GWconnect Turned Crimp Contact for 10A Inserts and Modules, Male, Gold (Au) Plated Copper Alloy, 2.50mm² (14 AWG), 100 per Bag | No | Male | 0.700/g | Bag | ||||||||
936010077 | GWconnect Crimp Contact Insert, Female, 7-Pole, 10A, for Crimp Contacts, Size 3A «21x21», Grey | No | 3A «21x21» | 500 | Female | Grey | Polycarbonate | 5.300/g | 3 | Bag | Yes | 7 | -40° to +125°C |