産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
933340017 | 2.50mm Pitch Appli-Mate RAST 2.5 IDT Connector, Direct/Indirect, Female, Beaded Terminal, 3 Circuits, All Position Keys, Polarizing Rib Between Circuits 2 and 3, Glow-Wire Capable | No | 3 | 3 | Natural (White) | 10 | 94V-2 | Female | Yes | None | Phosphor Bronze | Tin | Tin | Polyamide | 0.650/g | 1 | Tray | No | 2.50mm | 2.50mm | 1.016µm | 1.016µm | Yes | No | -20° to +120°C | IDT or Pierce | 22, 24 |
933340502 | 2.50mm Pitch Appli-Mate RAST 2.5 IDT Connector, Direct/Indirect, Female, Beaded Terminal, 4 Circuits, Position Keys A, B, D and E Removed, Polarizing Rib Between Circuits 1 and 2, Glow-Wire Capable | No | 4 | 4 | Natural (White) | 10 | 94V-2 | Female | Yes | None | Phosphor Bronze | Tin | Tin | Polyamide | 1.001/g | 1 | Tray | No | 2.50mm | 2.50mm | 1.016µm | 1.016µm | Yes | No | -20° to +120°C | IDT or Pierce | 22, 24 |
933340544 | 2.50mm Pitch Appli-Mate RAST 2.5 IDT Connector, Direct/Indirect, Female, Beaded Terminal, 4 Circuits, All Position Keys, Polarizing Rib Between Circuits 3 and 4, Red Color Stripe, Glow-Wire Capable | No | 4 | 4 | Natural (White) | 10 | Female | Yes | None | Phosphor Bronze | Tin | Tin | Polyamide | 0.986/g | 1 | Tray | No | 2.50mm | 2.50mm | 1.016µm | 1.016µm | Yes | No | -20° to +120°C | IDT or Pierce | 22, 24 | |
933341001 | 2.50mm Pitch Appli-Mate RAST 2.5 IDT Connector, Direct/Indirect, Female, Beaded Terminal, 5 Circuits, All Position Keys, Glow-Wire Capable | No | 5 | 5 | Natural (White) | 10 | 94V-2 | Female | Yes | None | Phosphor Bronze | Tin | Tin | Polyamide | 1.252/g | 1 | Tray | No | 2.50mm | 2.50mm | 1.016µm | 1.016µm | Yes | No | -20° to +120°C | IDT or Pierce | 22, 24 |
933341007 | 2.50mm Pitch Appli-Mate RAST 2.5 IDT Connector, Direct/Indirect, Female, Beaded Terminal, 5 Circuits, Position Keys A and F Removed, Circuit 4 Voided, Glow-Wire Capable | No | 5 | 5 | Natural (White) | 10 | 94V-2 | Female | Yes | None | Phosphor Bronze | Tin | Tin | Polyamide | 1.200/g | 1 | Tray | No | 2.50mm | 2.50mm | 1.016µm | 1.016µm | Yes | No | -20° to +120°C | IDT or Pierce | 22, 24 |
933341038 | 2.50mm Pitch Appli-Mate RAST 2.5 IDT Connector, Direct/Indirect, Female, Beaded Terminal, 5 Circuits, Position Keys B, C, D and E Removed, Polarizing Rib Between Circuits 2 and 3, Glow-Wire Capable | No | 5 | 5 | Natural (White) | 10 | Female | Yes | None | Phosphor Bronze | Tin | Tin | Polyamide | 1.192/g | 1 | Tray | No | 2.50mm | 2.50mm | 1.016µm | 1.016µm | Yes | No | -20° to +120°C | IDT or Pierce | 22, 24 | |
933341044 | 2.50mm Pitch Appli-Mate RAST 2.5 IDT Connector, Direct/Indirect, Female, Beaded Terminal, 5 Circuits, All Position Keys, Glow-Wire Capable | No | 5 | 5 | Natural (White) | 10 | Female | Yes | None | Phosphor Bronze | Tin | Tin | Polyamide | 1.228/g | 1 | Tray | No | 2.50mm | 2.50mm | 1.016µm | 1.016µm | Yes | No | -20° to +120°C | IDT or Pierce | 22, 24 | |
933341501 | 2.50mm Pitch Appli-Mate RAST 2.5 IDT Connector, Direct/Indirect, Female, Beaded Terminal, 6 Circuits, All Position Keys, Glow-Wire Capable | No | 6 | 6 | Natural (White) | 10 | 94V-2 | Female | Yes | None | Phosphor Bronze | Tin | Tin | Polyamide | 1.520/g | 1 | Tray | No | 2.50mm | 2.50mm | 1.016µm | 1.016µm | Yes | No | -20° to +120°C | IDT or Pierce | 22, 24 |
933341580 | 2.50mm Pitch Appli-Mate RAST 2.5 IDT Connector, Direct/Indirect, Female, Beaded Terminal, 6 Circuits, All Position Keys, Glow-Wire Capable | No | 6 | 6 | Natural (White) | 10 | Female | Yes | None | Phosphor Bronze | Tin | Tin | Polyamide | 1.439/g | 1 | Tray | No | 2.50mm | 2.50mm | 1.016µm | 1.016µm | Yes | No | -20° to +120°C | IDT or Pierce | 22, 24 | |
933341581 | 2.50mm Pitch Appli-Mate RAST 2.5 IDT Connector, Direct/Indirect, Female, Beaded Terminal, 6 Circuits, Position Keys B, C, D, E, F and G Removed, Polarizing Rib Between Circuits 3 and 4, Glow-Wire Capable | No | 6 | 6 | Natural (White) | 10 | Female | Yes | None | Phosphor Bronze | Tin | Tin | Polyamide | 1.439/g | 1 | Tray | No | 2.50mm | 2.50mm | 1.016µm | 1.016µm | Yes | No | -20° to +120°C | IDT or Pierce | 22, 24 | |
933342023 | 2.50mm Pitch Appli-Mate RAST 2.5 IDT Connector, Direct/Indirect, Female, Beaded Terminal, 7 Circuits, All Position Keys, Circuit 7 Voided, Glow-Wire Capable | No | 7 | 7 | Natural (White) | 10 | 94V-2 | Female | Yes | None | Phosphor Bronze | Tin | Tin | Polyamide | 1.166/g | 1 | Tray | No | 2.50mm | 2.50mm | 1.016µm | 1.016µm | Yes | No | -20° to +120°C | IDT or Pierce | 22, 24 |
933342028 | 2.50mm Pitch Appli-Mate RAST 2.5 IDT Connector, Direct/Indirect, Female, Beaded Terminal, 7 Circuits, All Position Keys, Polarizing Rib Between Circuits 2 and 3, Glow-Wire Capable | No | 7 | 7 | Natural (White) | 10 | Female | Yes | None | Phosphor Bronze | Tin | Tin | Polyamide | 1.690/g | 1 | Tray | No | 2.50mm | 2.50mm | 1.016µm | 1.016µm | Yes | No | -20° to +120°C | IDT or Pierce | 22, 24 | |
933342037 | 2.50mm Pitch Appli-Mate RAST 2.5 IDT Connector, Direct/Indirect, Female, Beaded Terminal, 7 Circuits, All Position Keys, Glow-Wire Capable | No | 7 | 7 | Natural (White) | 10 | Female | Yes | None | Phosphor Bronze | Tin | Tin | Polyamide | 1.706/g | 1 | Tray | No | 2.50mm | 2.50mm | 1.016µm | 1.016µm | Yes | No | -20° to +120°C | IDT or Pierce | 22, 24 | |
933342519 | 2.50mm Pitch Appli-Mate RAST 2.5 IDT Connector, Direct/Indirect, Female, Beaded Terminal, 8 Circuits, All Position Keys, Polarizing Rib Between Circuits 2 and 3, Glow-Wire Capable | No | 8 | 8 | Natural (White) | 10 | Female | Yes | None | Phosphor Bronze | Tin | Tin | Polyamide | 1.960/g | 1 | Tray | No | 2.50mm | 2.50mm | 1.016µm | 1.016µm | Yes | No | -20° to +120°C | IDT or Pierce | 22, 24 | |
933343014 | 2.50mm Pitch Appli-Mate RAST 2.5 IDT Connector, Direct/Indirect, Female, Beaded Terminal, 9 Circuits, All Position Keys, Polarizing Rib Between Circuits 2 and 3, Glow-Wire Capable | No | 9 | 9 | Natural (White) | 10 | Female | Yes | None | Phosphor Bronze | Tin | Tin | Polyamide | 2.075/g | 1 | Tray | No | 2.50mm | 2.50mm | 1.016µm | 1.016µm | Yes | No | -20° to +120°C | IDT or Pierce | 22, 24 | |
933343501 | 2.50mm Pitch Appli-Mate RAST 2.5 IDT Connector, Direct/Indirect, Female, Beaded Terminal, 10 Circuits, All Position Keys, Glow-Wire Capable | No | 10 | 10 | Natural (White) | 10 | 94V-2 | Female | Yes | None | Phosphor Bronze | Tin | Tin | Polyamide | 2.278/g | 1 | Tray | No | 2.50mm | 2.50mm | 1.016µm | 1.016µm | Yes | No | -20° to +120°C | IDT or Pierce | 22, 24 |
933344001 | 2.50mm Pitch Appli-Mate RAST 2.5 IDT Connector, Direct/Indirect, Female, Beaded Terminal, 11 Circuits, All Position Keys, Glow-Wire Capable | No | 11 | 11 | Natural (White) | 10 | 94V-2 | Female | Yes | None | Phosphor Bronze | Tin | Tin | Polyamide | 2.438/g | 1 | Tray | No | 2.50mm | 2.50mm | 1.016µm | 1.016µm | Yes | No | -20° to +120°C | IDT or Pierce | 22, 24 |
933344006 | 2.50mm Pitch Appli-Mate RAST 2.5 IDT Connector, Direct/Indirect, Female, Beaded Terminal, 11 Circuits, All Position Keys, Polarizing Rib Between Circuits 10 and 11, Glow-Wire Capable | No | 11 | 11 | Natural (White) | 10 | Female | Yes | None | Phosphor Bronze | Tin | Tin | Polyamide | 0.990/g | 1 | Tray | No | 2.50mm | 2.50mm | 1.016µm | 1.016µm | Yes | No | -20° to +120°C | IDT or Pierce | 22, 24 | |
933344501 | 2.50mm Pitch Appli-Mate RAST 2.5 IDT Connector, Direct/Indirect, Female, Beaded Terminal, 12 Circuits, All Position Keys, Glow-Wire Capable | No | 12 | 12 | Natural (White) | 10 | 94V-2 | Female | Yes | None | Phosphor Bronze | Tin | Tin | Polyamide | 2.386/g | 1 | Tray | No | 2.50mm | 2.50mm | 1.016µm | 1.016µm | Yes | No | -20° to +120°C | IDT or Pierce | 22, 24 |