産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
933220002 | 5.00mm Pitch Appli-Mate RAST Power IDT Housing, Direct/Indirect, Female, 2 Circuits, Code Key A Removed, Open End Walls, Glow-Wire Capable | No | 2 | 2 | Natural (White) | 10 | Female | Yes | None | Phosphor Bronze | Tin | Tin | Nylon | 1.070/g | 1 | Tray | No | 5.00mm | 5.00mm | 0.813µm | 0.813µm | Yes | No | -40° to +120°C | IDT or Pierce | 18, 20, 22, 24 | |
933221003 | 5.00mm Pitch Appli-Mate RAST Power IDT Housing, Direct/Indirect, Female, 3 Circuits, Code Key D Removed, Polarizing Rib Between Circuits 2 and 3, Voided Circuit 2, Open End Walls, Black Color Stripe, Glow-Wire Capable | No | 3 | 3 | Natural (White) | 10 | Female | Yes | None | Phosphor Bronze | Tin | Tin | Nylon | 1.430/g | 1 | Tray | No | 5.00mm | 5.00mm | 0.813µm | 0.813µm | Yes | No | -40° to +120°C | IDT or Pierce | 18, 20, 22, 24 | |
933224001 | 5.00mm Pitch Appli-Mate RAST Power IDT Housing, Direct/Indirect, Female, 6 Circuits, Fully Coded, Open End Walls, Glow-Wire Capable | No | 6 | 6 | Natural (White) | 10 | 94V-0 | Female | Yes | None | Phosphor Bronze | Tin | Tin | Nylon | 3.070/g | 1 | Tray | No | 5.00mm | 5.00mm | 0.813µm | 0.813µm | Yes | No | -40° to +120°C | IDT or Pierce | 18, 20, 22, 24 |