産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
932440101 | 5.00mm R5 RAST Female Connector, 16.0A, Tin Plated, 2 Circuits, All Position Keys, Fully Coded, Latch Between 1/2, Glow-Wire Capable | No | 2 | 2 | Natural | 10 | 94V-2 | Female | Yes | Yes | Copper Alloy | Tin | Tin | Nylon | 2.224/g | 1 | Tray | No | 5.00mm | 5.00mm | Yes | No | -20° to +120°C | IDT or Pierce | 16, 20 |
932440129 | 5.00mm R5 RAST Female Connector, 16.0A, Silver Plated, 2 Circuits, Fully Coded, Latch Between 1/2, Glow-Wire Capable | No | 2 | 2 | Natural | 10 | 94V-2 | Female | Yes | Yes | Copper Alloy | Silver | Silver | Nylon | 2.224/g | 1 | Tray | No | 5.00mm | 5.00mm | Yes | No | -20° to +120°C | IDT or Pierce | 16, 20 |
932440201 | 5.00mm R5 RAST Female Connector, 16.0A, Tin Plated, 3 Circuits, All Position Keys, Fully Coded, Latch Between 1/2, Glow-Wire Capable | No | 3 | 3 | Natural | 10 | 94V-2 | Female | Yes | Yes | Copper Alloy | Tin | Tin | Nylon | 3.336/g | 1 | Tray | No | 5.00mm | 5.00mm | Yes | No | -20° to +120°C | IDT or Pierce | 16, 20 |
932440237 | 5.00mm R5 RAST Female Connector, 16.0A, Tin Plated, 3 Circuits, Position Key 1b, Code Keys 01c, d20, Latch Between 1/2, Glow-Wire Capable | No | 3 | 3 | Natural | 10 | Female | Yes | Yes | Copper Alloy | Tin | Tin | Nylon | 3.684/g | 1 | Tray | No | 5.00mm | 5.00mm | Yes | No | -20° to +120°C | IDT or Pierce | 16, 20 | |
932440301 | 5.00mm R5 RAST Female Connector, 16.0A, 4 Circuits, All Position Keys, Fully Coded, Latches Between 1/2 and 3/4, Glow-Wire Capable | No | 4 | 4 | Natural | 10 | 94V-2 | Female | Yes | Yes | Copper Alloy | Tin | Tin | Nylon | 4.440/g | 1 | Tray | No | 5.00mm | 5.00mm | Yes | No | -20° to +120°C | IDT or Pierce | 16, 20 |