産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
917170002 | 5.00mm Appli-Mate RAST 2.5 IDT Housing, Direct/Indirect, Female, 2 Circuits, All Position Keys | 2 | 2 | Natural (White) | 10 | 94V-0 | Female | No | None | Phosphor Bronze | Tin | Tin | Nylon | 0.654/g | 1 | Tray | No | 5.00mm | 5.00mm | 1.016µm | 1.016µm | Yes | No | -20° to +120°C | IDT or Pierce | 22, 24 | |
917170003 | 5.00mm Appli-Mate RAST 2.5 IDT Housing, Direct/Indirect, Female, 2 Circuits, Position Key A Removed | No | 2 | 2 | Natural (White) | 10 | 94V-0 | Female | No | None | Phosphor Bronze | Tin | Tin | Nylon | 0.654/g | 1 | Tray | No | 5.00mm | 5.00mm | 1.016µm | 1.016µm | No | No | -20° to +120°C | IDT or Pierce | 22, 24 |
917170004 | 5.00mm Appli-Mate RAST 2.5 IDT Housing, Direct/Indirect, Female, 2 Circuits, Position Key B Removed | No | 2 | 2 | Natural (White) | 10 | 94V-0 | Female | No | None | Phosphor Bronze | Tin | Tin | Nylon | 0.654/g | 1 | Tray | No | 5.00mm | 5.00mm | 1.016µm | 1.016µm | No | No | -20° to +120°C | IDT or Pierce | 22, 24 |
917170005 | 5.00mm Appli-Mate RAST 2.5 IDT Housing, Direct/Indirect, Female, 2 Circuits, Position Key C Removed | 2 | 2 | Natural (White) | 10 | 94V-0 | Female | No | None | Phosphor Bronze | Tin | Tin | Nylon | 0.654/g | 1 | Tray | No | 5.00mm | 5.00mm | 1.016µm | 1.016µm | No | No | -20° to +120°C | IDT or Pierce | 22, 24 | |
917170006 | 5.00mm Appli-Mate RAST 2.5 IDT Housing, Direct/Indirect, Female, 2 Circuits, Position Key D Removed | No | 2 | 2 | Natural (White) | 10 | 94V-0 | Female | No | None | Phosphor Bronze | Tin | Tin | Nylon | 0.654/g | 1 | Tray | No | 5.00mm | 5.00mm | 1.016µm | 1.016µm | No | No | -20° to +120°C | IDT or Pierce | 22, 24 |
917170007 | 5.00mm Appli-Mate RAST 2.5 IDT Housing, Direct/Indirect, Female, 2 Circuits, Position Keys B & D Removed | No | 2 | 2 | Natural (White) | 10 | 94V-0 | Female | No | None | Phosphor Bronze | Tin | Tin | Nylon | 0.655/g | 1 | Tray | No | 5.00mm | 5.00mm | 1.016µm | 1.016µm | No | No | -20° to +120°C | IDT or Pierce | 22, 24 |
917170008 | 5.00mm Appli-Mate RAST 2.5 IDT Housing, Direct/Indirect, Female, 2 Circuits, Position Keys A & C Removed | No | 2 | 2 | Natural (White) | 10 | 94V-0 | Female | No | None | Phosphor Bronze | Tin | Tin | Nylon | 0.655/g | 1 | Tray | No | 5.00mm | 5.00mm | 1.016µm | 1.016µm | No | No | -20° to +120°C | IDT or Pierce | 22, 24 |
917170009 | 5.00mm Appli-Mate RAST 2.5 IDT Housing, Direct/Indirect, Female, 2 Circuits, Position Keys A & D Removed | No | 2 | 2 | Natural (White) | 10 | 94V-0 | Female | No | None | Phosphor Bronze | Tin | Tin | Nylon | 0.654/g | 1 | Tray | No | 5.00mm | 5.00mm | 1.016µm | 1.016µm | No | No | -20° to +120°C | IDT or Pierce | 22, 24 |
917170010 | 5.00mm Appli-Mate RAST 2.5 IDT Housing, Direct/Indirect, Female, 2 Circuits, Position Keys A & B Removed | No | 2 | 2 | Natural (White) | 10 | 94V-0 | Female | No | None | Phosphor Bronze | Tin | Tin | Nylon | 0.654/g | 1 | Tray | No | 5.00mm | 5.00mm | 1.016µm | 1.016µm | No | No | -20° to +120°C | IDT or Pierce | 22, 24 |
917170011 | 5.00mm Appli-Mate RAST 2.5 IDT Housing, Direct/Indirect, Female, 2 Circuits, Position Keys B & C Removed | No | 2 | 2 | Natural (White) | 10 | 94V-0 | Female | No | None | Phosphor Bronze | Tin | Tin | Nylon | 0.654/g | 1 | Tray | No | 5.00mm | 5.00mm | 1.016µm | 1.016µm | No | No | -20° to +120°C | IDT or Pierce | 22, 24 |
917170012 | 5.00mm Appli-Mate RAST 2.5 IDT Housing, Direct/Indirect, Female, 2 Circuits, Position Keys C & D Removed | No | 2 | 2 | Natural (White) | 10 | 94V-0 | Female | No | None | Phosphor Bronze | Tin | Tin | Nylon | 654.000/mg | 1 | Tray | No | 5.00mm | 5.00mm | 1.016µm | 1.016µm | No | No | -20° to +120°C | IDT or Pierce | 22, 24 |
917170017 | 5.00mm Appli-Mate RAST 2.5 IDT Housing, Direct/Indirect, Female, 2 Circuits, All Position Keys, Polarizing Rib Between Circuits 2 & 3 | No | 2 | 2 | Natural (White) | 10 | 94V-0 | Female | No | None | Phosphor Bronze | Tin | Tin | Nylon | 0.795/g | 1 | Tray | No | 5.00mm | 5.00mm | 1.016µm | 1.016µm | Yes | No | -20° to +120°C | IDT or Pierce | 22, 24 |
917170018 | 5.00mm Appli-Mate RAST 2.5 IDT Housing, Direct/Indirect, Female, 2 Circuits, All Position Keys, Polarizing Rib Between Circuits 1 & 2 | No | 2 | 2 | Natural (White) | 10 | 94V-0 | Female | No | None | Phosphor Bronze | Tin | Tin | Nylon | 0.795/g | 1 | Tray | No | 5.00mm | 5.00mm | 1.016µm | 1.016µm | Yes | No | -20° to +120°C | IDT or Pierce | 22, 24 |
917170019 | 5.00mm Appli-Mate RAST 2.5 IDT Housing, Direct/Indirect, Female, 2 Circuits, All Position Keys, Blue Color Stripe | No | 2 | 2 | Natural (White) | 10 | 94V-0 | Female | No | None | Phosphor Bronze | Tin | Tin | Nylon | 2.027/g | 1 | Tray | No | 5.00mm | 5.00mm | 1.016µm | 1.016µm | No | No | -20° to +120°C | IDT or Pierce | 22, 24 |
917170021 | 5.00mm Appli-Mate RAST 2.5 IDT Housing, Direct/Indirect, Female, 2 Circuits, Position Keys B & C Removed, Green Color Stripe | No | 2 | 2 | Natural (White) | 10 | 94V-0 | Female | No | None | Phosphor Bronze | Tin | Tin | Nylon | 0.795/g | 1 | Tray | No | 5.00mm | 5.00mm | 1.016µm | 1.016µm | No | No | -20° to +120°C | IDT or Pierce | 22, 24 |
917170022 | 5.00mm Appli-Mate RAST 2.5 IDT Housing, Direct/Indirect, Female, 2 Circuits, Position Keys A & D Removed, Green Color Stripe | No | 2 | 2 | Natural (White) | 10 | 94V-0 | Female | No | None | Phosphor Bronze | Tin | Tin | Nylon | 0.795/g | 1 | Tray | No | 5.00mm | 5.00mm | 1.016µm | 1.016µm | No | No | -20° to +120°C | IDT or Pierce | 22, 24 |
917170023 | 5.00mm Appli-Mate RAST 2.5 IDT Housing, Direct/Indirect, Female, 2 Circuits, All Position Keys, Green Color Stripe | No | 2 | 2 | Natural (White) | 10 | 94V-0 | Female | No | None | Phosphor Bronze | Tin | Tin | Nylon | 0.795/g | 1 | Tray | No | 5.00mm | 5.00mm | 1.016µm | 1.016µm | No | No | -20° to +120°C | IDT or Pierce | 22, 24 |
917170024 | 5.00mm Appli-Mate RAST 2.5 IDT Housing, Direct/Indirect, Female, 2 Circuits, Position Key D Removed, Polarizing Rib Between Circuits 1 & 2, Red Color Stripe | No | 2 | 2 | Natural (White) | 10 | 94V-0 | Female | No | None | Phosphor Bronze | Tin | Tin | Nylon | 0.795/g | 1 | Tray | No | 5.00mm | 5.00mm | 1.016µm | 1.016µm | Yes | No | -20° to +120°C | IDT or Pierce | 22, 24 |
917170025 | 5.00mm Appli-Mate RAST 2.5 IDT Housing, Direct/Indirect, Female, 2 Circuits, Position Keys A & C Removed, Polarizing Rib Between Circuits 1 & 2, Red Color Stripe | No | 2 | 2 | Natural (White) | 10 | 94V-0 | Female | No | None | Phosphor Bronze | Tin | Tin | Nylon | 0.795/g | 1 | Tray | No | 5.00mm | 5.00mm | 1.016µm | 1.016µm | Yes | No | -20° to +120°C | IDT or Pierce | 22, 24 |
917170026 | 5.00mm Appli-Mate RAST 2.5 IDT Housing, Direct/Indirect, Female, 2 Circuits, Position Key A Removed, Polarizing Rib Between Circuits 2 & 3 | No | 2 | 2 | Natural (White) | 10 | 94V-0 | Female | No | None | Phosphor Bronze | Tin | Tin | Nylon | 0.795/g | 1 | Tray | No | 5.00mm | 5.00mm | 1.016µm | 1.016µm | Yes | No | -20° to +120°C | IDT or Pierce | 22, 24 |
917170027 | 5.00mm Appli-Mate RAST 2.5 IDT Housing, Direct/Indirect, Female, 2 Circuits, All Position Keys, Polarizing Rib Between Circuits 2 & 3, Red Color Stripe | No | 2 | 2 | Natural (White) | 10 | 94V-0 | Female | No | None | Phosphor Bronze | Tin | Tin | Nylon | 0.795/g | 1 | Tray | No | 5.00mm | 5.00mm | 1.016µm | 1.016µm | Yes | No | -20° to +120°C | IDT or Pierce | 22, 24 |
917170028 | 5.00mm Appli-Mate RAST 2.5 IDT Housing, Direct/Indirect, Female, 2 Circuits, Position Key A Removed, Red Color Stripe | No | 2 | 2 | Natural (White) | 10 | 94V-0 | Female | No | None | Phosphor Bronze | Tin | Tin | Nylon | 0.795/g | 1 | Tray | No | 5.00mm | 5.00mm | 1.016µm | 1.016µm | No | No | -20° to +120°C | IDT or Pierce | 22, 24 |
917170029 | 5.00mm Appli-Mate RAST 2.5 IDT Housing, Direct/Indirect, Female, 2 Circuits, All Position Keys, Red Color Stripe | No | 2 | 2 | Natural (White) | 10 | 94V-0 | Female | No | None | Phosphor Bronze | Tin | Tin | Nylon | 0.795/g | 1 | Tray | No | 5.00mm | 5.00mm | 1.016µm | 1.016µm | No | No | -20° to +120°C | IDT or Pierce | 22, 24 |
917170030 | 5.00mm Appli-Mate RAST 2.5 IDT Housing, Direct/Indirect, Female, 2 Circuits, Position Keys B, C & D Removed, Polarizing Rib Between Circuits 1 & 2, Red Color Stripe | No | 2 | 2 | Natural (White) | 10 | 94V-0 | Female | No | None | Phosphor Bronze | Tin | Tin | Nylon | 0.795/g | 1 | Tray | No | 5.00mm | 5.00mm | 1.016µm | 1.016µm | Yes | No | -20° to +120°C | IDT or Pierce | 22, 24 |
917170031 | 5.00mm Appli-Mate RAST 2.5 IDT Housing, Direct/Indirect, Female, 2 Circuits, Position Key A Removed, Polarizing Rib Between Circuits 2 & 3, Red Color Stripe | No | 2 | 2 | Natural (White) | 10 | 94V-0 | Female | No | None | Phosphor Bronze | Tin | Tin | Nylon | 0.795/g | 1 | Tray | No | 5.00mm | 5.00mm | 1.016µm | 1.016µm | Yes | No | -20° to +120°C | IDT or Pierce | 22, 24 |