産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | |||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
901600108 | 2.54mm Pitch C-Grid III Crimp Housing Dual Row, 8 Circuits, Black | No | 8 | Black | Receptacle | No | PPO | 0.662/g | 2 | Bag | No | 2.54mm | -55° to +105°C | |
901600110 | 2.54mm Pitch C-Grid III Crimp Housing Dual Row, 10 Circuits, Black | No | No | 10 | Black | Receptacle | No | PPO | 0.797/g | 2 | Bag | No | 2.54mm | -55° to +105°C |
901600112 | 2.54mm Pitch C-Grid III Crimp Housing Dual Row, 12 Circuits, Black | No | 12 | Black | Receptacle | No | PPO | 0.933/g | 2 | Bag | No | 2.54mm | -55° to +105°C | |
901600114 | 2.54mm Pitch C-Grid III Crimp Housing Dual Row, 14 Circuits, Black | No | 14 | Black | Receptacle | No | PPO | 1.069/g | 2 | Bag | No | 2.54mm | -55° to +105°C | |
901600116 | 2.54mm Pitch C-Grid III Crimp Housing Dual Row, 16 Circuits, Black | No | 16 | Black | Receptacle | No | PPO | 1.204/g | 2 | Bag | No | 2.54mm | -55° to +105°C | |
901600120 | 2.54mm Pitch C-Grid III Crimp Housing Dual Row, 20 Circuits, Black | No | 20 | Black | Receptacle | No | PPO | 1.476/g | 2 | Bag | No | 2.54mm | -55° to +105°C | |
901600126 | 2.54mm Pitch C-Grid III Crimp Housing Dual Row, 26 Circuits, Black | No | 26 | Black | Receptacle | No | PPO | 1.886/g | 2 | Bag | No | 2.54mm | -55° to +105°C | |
901600134 | 2.54mm Pitch C-Grid III Crimp Housing Dual Row, 34 Circuits, Black | No | 34 | Black | Receptacle | No | PPO | 2.426/g | 2 | Bag | No | 2.54mm | -55° to +105°C | |
901600140 | 2.54mm Pitch C-Grid III Crimp Housing Dual Row, 40 Circuits, Black | No | 40 | Black | Receptacle | No | PPO | 2.824/g | 2 | Bag | No | 2.54mm | -55° to +105°C | |
901600150 | 2.54mm Pitch C-Grid III Crimp Housing Dual Row, 50 Circuits, Black | No | 50 | Black | Receptacle | No | PPO | 3.511/g | 2 | Bag | No | 2.54mm | -55° to +105°C | |
901600160 | 2.54mm Pitch C-Grid III Crimp Housing Dual Row, 60 Circuits, Black | No | 60 | Black | Receptacle | No | PPO | 4.190/g | 2 | Bag | No | 2.54mm | -55° to +105°C | |
901600164 | 2.54mm Pitch C-Grid III Crimp Housing Dual Row, 64 Circuits, Black | No | No | 64 | Black | Receptacle | No | PPO | 4.462/g | 2 | Bag | No | 2.54mm | -55° to +105°C |