産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||
---|---|---|---|---|---|---|---|---|---|
885371001 | LC/UPC Duplex-to-LC/UPC Duplex Fiber Optic Jumper Cable Assembly, Singlemode, 1.60mm Plenum Zipcord, 1.0m Length | No | Straight | 1.0m | 1.60mm | 9/125µm | No | Plenum Zipcord | |
885371002 | LC/UPC Duplex-to-LC/UPC Duplex Fiber Optic Jumper Cable Assembly, Singlemode, 1.60mm Plenum Zipcord, 2.0m Length | No | Straight | 2.0m | 1.60mm | 9/125µm | No | Plenum Zipcord | |
885371003 | LC/UPC Duplex-to-LC/UPC Duplex Fiber Optic Jumper Cable Assembly, Singlemode, 1.60mm Plenum Zipcord, 3.0m Length | No | Straight | 3.0m | 1.60mm | 9/125µm | No | Plenum Zipcord | |
885371004 | LC/UPC Duplex-to-LC/UPC Duplex Fiber Optic Jumper Cable Assembly, Singlemode, 1.60mm Plenum Zipcord, 4.0m Length | No | Straight | 4.0m | 1.60mm | 9/125µm | No | Plenum Zipcord | |
885371005 | LC/UPC Duplex-to-LC/UPC Duplex Fiber Optic Jumper Cable Assembly, Singlemode, 1.60mm Plenum Zipcord, 5.0m Length | No | Straight | 5.0m | 1.60mm | 9/125µm | No | Plenum Zipcord | |
885371007 | LC/UPC Duplex-to-LC/UPC Duplex Fiber Optic Jumper Cable Assembly, Singlemode, 1.60mm Plenum Zipcord, 7.0m Length | No | Straight | 7.0m | 1.60mm | 9/125µm | No | Plenum Zipcord | |
885371010 | LC/UPC Duplex-to-LC/UPC Duplex Fiber Optic Jumper Cable Assembly, Singlemode, 1.60mm Plenum Zipcord, 10.0m Length | No | Straight | 10.0m | 1.60mm | 9/125µm | No | Plenum Zipcord | |
885371015 | LC/UPC Duplex-to-LC/UPC Duplex Fiber Optic Jumper Cable Assembly, Singlemode, 1.60mm Plenum Zipcord, 15.0m Length | No | Straight | 15.0m | 1.60mm | 9/125µm | No | Plenum Zipcord | |
885371020 | LC/UPC Duplex-to-LC/UPC Duplex Fiber Optic Jumper Cable Assembly, Singlemode, 1.60mm Plenum Zipcord, 20.0m Length | No | Straight | 20.0m | 1.60mm | 9/125µm | No | Plenum Zipcord | |
885371025 | LC/UPC Duplex-to-LC/UPC Duplex Fiber Optic Jumper Cable Assembly, Singlemode, 1.60mm Plenum Zipcord, 25.0m Length | No | Straight | 25.0m | 1.60mm | 9/125µm | No | Plenum Zipcord | |
885371030 | LC/UPC Duplex-to-LC/UPC Duplex Fiber Optic Jumper Cable Assembly, Singlemode, 1.60mm Plenum Zipcord, 30.0m Length | No | Straight | 30.0m | 1.60mm | 9/125µm | No | Plenum Zipcord | |
885371050 | LC/UPC Duplex-to-LC/UPC Duplex Fiber Optic Jumper Cable Assembly, Singlemode, 1.60mm Plenum Zipcord, 50.0m Length | No | Straight | 50.0m | 1.60mm | 9/125µm | No | Plenum Zipcord | |
885371100 | LC/UPC Duplex-to-LC/UPC Duplex Fiber Optic Jumper Cable Assembly, Singlemode, 1.60mm Plenum Zipcord, 100.0m Length | No | Straight | 100.0m | 1.60mm | 9/125µm | No | Plenum Zipcord | |
885371200 | LC/UPC Duplex-to-LC/UPC Duplex Fiber Optic Jumper Cable Assembly, Singlemode, 1.60mm Plenum Zipcord, 200.0m Length | No | Straight | 200.0m | 1.60mm | 9/125µm | No | Plenum Zipcord | |
885371501 | LC/UPC Duplex-to-LC/UPC Duplex Fiber Optic Jumper Cable Assembly, Singlemode, 2.00mm Plenum Zipcord, 1.0m Length | No | Straight | 1.0m | 2.00mm | 9/125µm | 14.708/g | No | Plenum Zipcord |
885371502 | LC/UPC Duplex-to-LC/UPC Duplex Fiber Optic Jumper Cable Assembly, Singlemode, 2.00mm Plenum Zipcord, 2.0m Length | No | Straight | 2.0m | 2.00mm | 9/125µm | No | Plenum Zipcord | |
885371503 | LC/UPC Duplex-to-LC/UPC Duplex Fiber Optic Jumper Cable Assembly, Singlemode, 2.00mm Plenum Zipcord, 3.0m Length | No | Straight | 3.0m | 2.00mm | 9/125µm | 27.908/g | No | Plenum Zipcord |
885371504 | LC/UPC Duplex-to-LC/UPC Duplex Fiber Optic Jumper Cable Assembly, Singlemode, 2.00mm Plenum Zipcord, 4.0m Length | No | Straight | 4.0m | 2.00mm | 9/125µm | No | Plenum Zipcord | |
885371505 | LC/UPC Duplex-to-LC/UPC Duplex Fiber Optic Jumper Cable Assembly, Singlemode, 2.00mm Plenum Zipcord, 5.0m Length | No | Straight | 5.0m | 2.00mm | 9/125µm | 41.108/g | No | Plenum Zipcord |
885371506 | LC/UPC Duplex-to-LC/UPC Duplex Fiber Optic Jumper Cable Assembly, Singlemode, 2.00mm Plenum Zipcord, 6.0m Length | No | Straight | 6.0m | 2.00mm | 9/125µm | No | Plenum Zipcord | |
885371507 | LC/UPC Duplex-to-LC/UPC Duplex Fiber Optic Jumper Cable Assembly, Singlemode, 2.00mm Plenum Zipcord, 7.0m Length | No | Straight | 7.0m | 2.00mm | 9/125µm | No | Plenum Zipcord | |
885371508 | LC/UPC Duplex-to-LC/UPC Duplex Fiber Optic Jumper Cable Assembly, Singlemode, 2.00mm Plenum Zipcord, 8.0m Length | No | Straight | 8.0m | 2.00mm | 9/125µm | No | Plenum Zipcord | |
885371510 | LC/UPC Duplex-to-LC/UPC Duplex Fiber Optic Jumper Cable Assembly, Singlemode, 2.00mm Plenum Zipcord, 10.0m Length | No | Straight | 10.0m | 2.00mm | 9/125µm | 74.108/g | No | Plenum Zipcord |
885371515 | LC/UPC Duplex-to-LC/UPC Duplex Fiber Optic Jumper Cable Assembly, Singlemode, 2.00mm Plenum Zipcord, 15.0m Length | No | Straight | 15.0m | 2.00mm | 9/125µm | No | Plenum Zipcord | |
885371520 | LC/UPC Duplex-to-LC/UPC Duplex Fiber Optic Jumper Cable Assembly, Singlemode, 2.00mm Plenum Zipcord, 20.0m Length | No | Straight | 20.0m | 2.00mm | 9/125µm | No | Plenum Zipcord |