産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | |||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
868006501 | BSC Backplane Adapter Mounting Plate, Screw Mount Style, 2 Positions | No | N/A | N/A | Black | N/A | Female-Female | Polymer | Screws | 1.000/g | Straight | With Flange | 2 | No |
868006502 | BSC Backplane Adapter Mounting Plate, Screw Mount Style, 4 Positions | No | N/A | N/A | Black | N/A | Female-Female | Polymer | Screws | 6.797/g | Straight | With Flange | 4 | No |
868006503 | BSC Backplane Adapter Mounting Plate, Screw Mount Style, 2 Positions, Vertical | No | N/A | N/A | Black | N/A | Female-Female | Polymer | Screws | 3.990/g | Straight | With Flange | 2 | No |
868006541 | BSCII Backplane Adapter Mounting Plate, Screw Mount Style, 2 Positions, Vertical | No | N/A | N/A | Black | N/A | Female-Female | Polymer | Screws | 3.982/g | Straight | With Flange | 2 | No |