産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | |||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
855437001 | Modular Jack, Cat5e, Right-Angle, Surface Mount, 8/8, Shielded, 13\ Reel | N/A | Black | 2500 | 94V-0 | No | 13.00mm | None | Phosphor Bronze | Gold over Palladium Nickel | Tin | High Temperature Thermoplastic | 5.174/g | Right Angle (Side Entry) | Embossed Tape on Reel | Yes | 1.02mm | 1.27mm | 0.051µm, 0.600µm | 1.905µm | 1x1 | 8/8 | -40° to +85°C | Surface Mount | No | N/A | ||
855437002 | Modular Jack, Cat5e, Right-Angle, True Surface Mount, 8/8, Shielded, 13\ Reel | N/A | Black | 2500 | 94V-0 | No | 13.00mm | None | Phosphor Bronze | Gold over Palladium Nickel | Tin | High Temperature Thermoplastic | 5.119/g | Right Angle (Side Entry) | Embossed Tape on Reel | Yes | 1.02mm | 1.27mm | 0.051µm, 0.600µm | 1.905µm | 1x1 | 8/8 | -40° to +85°C | Surface Mount | No | N/A | ||
855437003 | Modular Jack, Cat5e, Right-Angle, Through Hole, 8/8, Shielded, Spring, 13\ Reel | N/A | Black | 2500 | 94V-0 | No | 13.00mm | None | Phosphor Bronze | Gold over Palladium Nickel | Tin | High Temperature Thermoplastic | 5.314/g | Right Angle (Side Entry) | Embossed Tape on Reel | Yes | 1.57mm | 1.02mm | 1.27mm | 0.051µm, 0.600µm | 1.905µm | 1x1 | 8/8 | -40° to +85°C | Through Hole | No | N/A |