産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
848649001 | Micro-Change (M12) Receptacle, 5 Poles, Male (Straight) to Leads, 0.305m (1.0') Length, meets NMEA 2000® | No | External Thread | Male | Single | 0.305m | Nickel-plated Brass | M12 x 1.0 | 54.560/g | Straight | N/A | 5 | -20° to +80°C | Leads | 22 |
848649003 | Micro-Change (M12) Receptacle, 5 Poles, Right-Angle, Male without Leads, PC Mount, 0.0279m (1.10\) Length, meets NMEA 2000® | No | External Thread | Male | Single | 0.0279m | Nickel-plated Brass | M12 x 1.0 | 7.257/g | 90° Angle | Back, Front | 5 | -20° to +80°C | N/A | 22 |