産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | |||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10112033 | KK 254 Crimp Housing, High Pressure, 3 Circuits, Natural | 3 | Natural (White) | 94V-0 | Receptacle | No | Nylon | 0.294/g | 1 | Bag | No | 2.54mm | 2.54mm | No | See Product Specification | |
10112053 | KK 254 Crimp Housing, High Pressure, 5 Circuits, Natural | 5 | Natural (White) | 94V-0 | Receptacle | No | Nylon | 0.500/g | 1 | Bag | No | 2.54mm | 2.54mm | No | See Product Specification | |
10112063 | KK 254 Crimp Housing, High Pressure, 6 Circuits, Natural | 6 | Natural (White) | 94V-0 | Receptacle | No | Nylon | 0.588/g | 1 | Bag | No | 2.54mm | 2.54mm | No | See Product Specification | |
10112073 | KK 254 Crimp Housing, High Pressure, 7 Circuits, Natural | 7 | Natural (White) | 94V-0 | Receptacle | No | Nylon | 0.686/g | 1 | Bag | No | 2.54mm | 2.54mm | No | See Product Specification | |
10112083 | KK 254 Crimp Housing, High Pressure, 8 Circuits, Natural | 8 | Natural (White) | 94V-0 | Receptacle | No | Nylon | 0.784/g | 1 | Bag | No | 2.54mm | 2.54mm | No | See Product Specification | |
10112093 | KK 254 Crimp Housing, High Pressure, 9 Circuits, Natural | 9 | Natural (White) | 94V-0 | Receptacle | No | Nylon | 0.882/g | 1 | Bag | No | 2.54mm | 2.54mm | No | See Product Specification | |
10112103 | KK 254 Crimp Housing, High Pressure, 10 Circuits, Natural | 10 | Natural (White) | 94V-0 | Receptacle | No | Nylon | 0.980/g | 1 | Bag | No | 2.54mm | 2.54mm | No | See Product Specification | |
10112113 | KK 254 Crimp Housing, High Pressure, 11 Circuit | 11 | Natural (White) | 94V-0 | Receptacle | No | Nylon | 1.078/g | 1 | Bag | No | 2.54mm | 2.54mm | No | See Product Specification | |
10112123 | KK 254 Crimp Housing, High Pressure, 12 Circuits, Natural | 12 | Natural (White) | 94V-0 | Receptacle | No | Nylon | 1.150/g | 1 | Bag | No | 2.54mm | 2.54mm | No | See Product Specification | |
10112133 | KK 254 Crimp Housing, High Pressure, 13 Circuits, Natural | No | 13 | Natural (White) | 94V-0 | Receptacle | No | Nylon | 1.274/g | 1 | Bag | No | 2.54mm | 2.54mm | No | See Product Specification |
10112143 | KK 254 Crimp Housing, High Pressure, 14 Circuits, Natural | 14 | Natural (White) | 94V-0 | Receptacle | No | Nylon | 1.372/g | 1 | Bag | No | 2.54mm | 2.54mm | No | See Product Specification | |
10112153 | KK 254 Crimp Housing, High Pressure, 15 Circuits, Natural | 15 | Natural (White) | 94V-0 | Receptacle | No | Nylon | 1.470/g | 1 | Bag | No | 2.54mm | 2.54mm | No | See Product Specification | |
10112163 | KK 254 Crimp Housing, High Pressure, 16 Circuits, Natural | 16 | Natural (White) | 94V-0 | Receptacle | No | Nylon | 1.568/g | 1 | Bag | No | 2.54mm | 2.54mm | No | See Product Specification | |
10112173 | KK 254 Crimp Housing, High Pressure, 17 Circuits, Natural | 17 | Natural (White) | 94V-0 | Receptacle | No | Nylon | 1.666/g | 1 | Bag | No | 2.54mm | 2.54mm | No | See Product Specification | |
10112183 | KK 254 Crimp Housing, High Pressure, 18 Circuits, Natural | 18 | Natural (White) | 94V-0 | Receptacle | No | Nylon | 1.764/g | 1 | Bag | No | 2.54mm | 2.54mm | No | See Product Specification |