産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | |||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
787770001 | 1.27mm Signal Pitch, 0.80mm Signal Pitch, 1.27mm Power Pitch SAS-3/PCIe-3 Receptacle, Vertical, Surface Mount, with Solder Tab, 8.15mm Height, 1.00mm Peg Length, 2.36mm PCB Thickness, 68 Circuits, with Cap, Embossed Tape and Reel, Lead-Free | No | Signal 53, Power 15 | 68 | Black | 500 | 94V-0 | Female | Yes | None | Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer | 1.806/g | 2 | Vertical | Embossed Tape on Reel | No | Yes | Yes | 2.36mm | 0.80mm, 1.27mm | 0.80mm, 1.27mm | 0.762µm | 2.540µm | Yes | Yes | 0° to +55°C | Surface Mount |
787771002 | 1.27mm Signal Pitch, 0.80mm Signal Pitch, 1.27mm Power Pitch SAS-3/PCIe-3 Receptacle, Vertical, Surface Mount, with Forklock, 8.15mm Height, 1.00mm Peg Length, 2.36mm PCB Thickness, 68 Circuits, with Cap, Embossed Tape and Reel, Lead-Free | Signal 53, Power 15 | 68 | Black | 500 | 94V-0 | Female | Yes | None | Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer | 1.835/g | 2 | Vertical | Embossed Tape on Reel | No | Yes | Yes | 2.36mm | 0.80mm, 1.27mm | 0.80mm, 1.27mm | 0.762µm | 2.540µm | Yes | Yes | 0° to +55°C | Surface Mount | |
787771004 | 1.27mm Signal Pitch, 0.80mm Signal Pitch, 1.27mm Power Pitch SAS-3/PCIe-3 Receptacle, Vertical, Surface Mount, with Blade, 8.15mm Height, 1.00mm Peg Length, 1.30mm PCB Thickness, 68 Circuits, with Cap, Embossed Tape and Reel, Lead-Free | No | Signal 53, Power 15 | 68 | Black | 500 | 94V-0 | Female | Yes | None | Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer | 1.811/g | 2 | Vertical | Embossed Tape on Reel | No | Yes | Yes | 1.30mm | 0.80mm, 1.27mm | 0.80mm, 1.27mm | 0.762µm | 2.540µm | Yes | Yes | 0° to +55°C | Surface Mount |
787775000 | 1.27mm Signal Pitch, 0.80mm Signal Pitch, 1.27mm Power Pitch SAS-3/PCIe-3 Receptacle, Vertical, Surface Mount, with Solder Tab, 8.15mm Height, 1.00mm Peg Length, 1.20mm PCB Thickness, 68 Circuits, with Cap, Embossed Tape and Reel, Lead-Free | No | Signal 53, Power 15 | 68 | Black | 500 | 94V-0 | Female | Yes | None | Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer | 1.805/g | 2 | Vertical | Embossed Tape on Reel | No | Yes | Yes | 1.20mm | 0.80mm, 1.27mm | 0.80mm, 1.27mm | 0.762µm | 2.540µm | Yes | Yes | 0° to +55°C | Surface Mount |