産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | |||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
783511001 | Impact 5 Pair, Right-Angle Power Header, Left Hold-Down, Module 1: P1 & P2, Blade Length 6.90mm; Press-Fit, LCP, Glass Filled UL94-V0, Black, Tray Packaging, Lead-Free | No | 4 | 4 | Black | 200 | No | 94V-0 | No | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 16536.646/mg | N/A | 5 | 2 | Right Angle | Tray | 2.50mm | No | None | 1.60mm | 5.20mm | 2.00mm, 3.20mm | 0.762µm | 2.540µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |
783511004 | Impact 5 Pair, Right-Angle Power Header, Left Hold-Down, Module 1: P1 & P2, Blade Length 5.60mm & 6.90mm; Press-Fit, LCP, Glass Filled UL94-V0, Black, Tray Packaging, Lead-Free | No | 4 | 4 | Black | 200 | Yes | 94V-0 | No | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 16705.626/mg | N/A | 5 | 2 | Right Angle | Tray | 2.50mm | No | None | 1.60mm | 5.20mm | 2.00mm, 3.20mm | 0.762µm | 2.540µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |
783511011 | Impact 5 Pair, Right-Angle Power Header, 2 Modules with Left Hold-Down, Module 1: P1 & P2, Blade Length 6.90mm; Module 2: P1 & P2, Blade Length 6.90mm; Press-Fit, LCP, Glass Filled UL94-V0, Black, Tray Packaging, Lead-Free | No | 8 | 8 | Black | 200 | No | 94V-0 | No | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 27311.830/mg | N/A | 5 | 2 | Right Angle | Tray | 2.50mm | No | None | 1.60mm | 5.20mm | 2.00mm, 3.20mm | 0.762µm | 2.540µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |
783511021 | Impact 5 Pair, Right-Angle Power Header, 2 Modules with Left Hold-Down, Module 1: Blade A1 & A2, B1 & B2 Length 5.70mm; Module 2: Blade A1 & A2, B1 & B2 Length 6.90mm; Press-Fit, LCP, Glass Filled UL94-V0, Black, Tray Packaging, Lead-Free | No | 8 | 8 | Black | 200 | No | 94V-0 | No | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 27243.486/mg | N/A | 5 | 2 | Right Angle | Tray | 2.50mm | No | None | 1.60mm | 5.20mm | 2.00mm, 3.20mm | 0.762µm | 2.540µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |
783511044 | Impact 5 Pair Right-Angle Power Header, 2 Modules with Left Hold-Down, Module 1: Blade P1 & P2, Length 5.70 & 6.90mm; Module 2: Blade P1 & P2 Length 5.70mm & 6.90mm Press-Fit, LCP, Glass Filled UL94-V0, Black, Lead-Free | No | 4 | 4 | Black | 200 | No | 94V-0 | No | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 27.939/g | N/A | 5 | 2 | Right Angle | Tray | 2.50mm | No | None | 1.60mm | 5.20mm | 2.00mm, 3.20mm | 0.762µm | 2.540µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |
783512001 | Impact 5 Pair, Right-Angle Power Header, Right Hold-Down, Module 1: P1 & P2, Blade Length 6.90mm; Press-Fit, LCP, Glass Filled UL94-V0, Black, Tray Packaging, Lead-Free | No | 4 | 4 | Black | 200 | No | 94V-0 | No | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 16833.646/mg | N/A | 5 | 2 | Right Angle | Tray | 2.50mm | No | None | 1.60mm | 5.20mm | 2.00mm, 3.20mm | 0.762µm | 2.540µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |
783512004 | Impact 5 Pair, Right-Angle Power Header, Right Hold-Down, Module 1: P1 & P2, Blade Length 5.70mm & 6.90mm; Press-Fit, LCP, Glass Filled UL94-V0, Black, Tray Packaging, Lead-Free | No | 4 | 4 | Black | 200 | Yes | 94V-0 | No | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 15.702/g | N/A | 3 | 2 | Right Angle | Tray | 2.50mm | No | None | 1.60mm | 5.20mm | 2.00mm, 3.20mm | 0.762µm | 2.540µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |
783512011 | Impact 5 Pair, Right-Angle Power Header, 2 Modules with Right Hold-Down, Module 1: P1 & P2, Blade Length 6.90mm; Module 2: P1 & P2, Blade Length 6.90mm; Press-Fit, LCP, Glass Filled UL94-V0, Black, Tray Packaging, Lead-Free | No | 8 | 8 | Black | 200 | No | 94V-0 | No | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 27311.830/mg | N/A | 5 | 2 | Right Angle | Tray | 2.50mm | No | None | 1.60mm | 5.20mm | 2.00mm, 3.20mm | 0.762µm | 2.540µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |
783512042 | Impact 5 Pair Right-Angle Power Header, 2 Modules with Left Hold-Down, Module 1: Blade P1 & P2, Length 5.70 & 5.70mm; Module 2: Blade P1 & P2 Length 5.70mm & 6.90mm Press-Fit, LCP, Glass Filled UL94-V0, Black, Lead-Free | No | 4 | 4 | Black | 200 | No | 94V-0 | No | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 27.811/g | N/A | 5 | 2 | Right Angle | Tray | 2.50mm | No | None | 1.60mm | 5.20mm | 2.00mm, 3.20mm | 0.762µm | 2.540µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |