産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | |||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
782131011 | Impact 4 Pair, Right-Angle Power Header, Press-Fit, Blade A1 & A2, B1 & B2 Length 6.90mm, LCP, Glass Filled UL94-V0, Black, Tray Packaging, Lead-Free | 4 | 4 | Black | 200 | No | 94V-0 | No | None | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 8.760/g | N/A | 4 | 2 | Right Angle | Tray | 2.00mm | No | None | 1.60mm | 5.20mm | 2.00mm, 3.20mm | 0.762µm | 2.540µm | No | No | -55° to +85°C | Through Hole - Compliant Pin | |
782131022 | Impact 4 Pair Right-Angle Power Header, Press-Fit, Blade A1 & A2, B1 & B2 Length 5.70mm, LCP, Glass Filled UL94-V0, Black, Lead-Free | No | 4 | 4 | Black | 200 | No | 94V-0 | No | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 8.634/g | N/A | 4 | 2 | Right Angle | Tray | 2.00mm | No | None | 1.60mm | 5.20mm | 2.00mm, 3.20mm | 0.762µm | 2.540µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |
782131033 | Impact 4 Pair, Right-Angle Power Header, Press-Fit, Blade A1 & A2 Length 5.70mm, B1 & B2 Length 6.90mm, LCP, Glass Filled UL94-V0, Black, Tray Packaging, Lead-Free | No | 4 | 4 | Black | 200 | Yes | 94V-0 | No | None | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 8.766/g | N/A | 4 | 2 | Right Angle | Tray | 2.00mm | No | None | 1.60mm | 5.20mm | 2.00mm, 3.20mm | 0.762µm | 2.540µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |
782131044 | Impact 4 Pair, Right-Angle Power Header, Press-Fit, Blade A1 & A2 Length 6.90mm, Blade B1 & B2 Length 5.70, LCP, Glass Filled UL94-V0, Black, Tray Packaging, Lead-Free | No | 4 | 4 | Black | 200 | Yes | 94V-0 | No | None | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 8.697/g | N/A | 4 | 2 | Right Angle | Tray | 2.00mm | No | None | 1.60mm | 5.20mm | 2.00mm, 3.20mm | 0.762µm | 2.540µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |