産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
781190610 | 0.50mm Pitch Easy-On FFC/FPC Connector, Surface Mount, Vertical, Non-ZIF, Standard Footprint, Tin Bismuth Plating, Short Terminal Type, Black, 6 Circuits | No | Non-ZIF | 6 | Black | N/A | 10 | 4.10mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Liquid Crystal Polymer | 79.234/mg | Vertical | Embossed Tape on Reel | No | Surface Mount | None | 0.50mm | 0.50mm | 1.000µm | No | No | -40° to +85°C | FFC/FPC |
781190620 | 0.50mm Pitch Easy-On FFC/FPC Connector, Surface Mount, Vertical, Non-ZIF, Standard Footprint, Gold Plating, Black, 6 Circuits | No | Non-ZIF | 6 | Black | N/A | 10 | 4.10mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer | 79.234/mg | Vertical | Embossed Tape on Reel | No | Surface Mount | None | 0.50mm | 0.50mm | 0.100µm | No | No | -40° to +85°C | FFC/FPC |
781190710 | 0.50mm Pitch Easy-On FFC/FPC Connector, Surface Mount, Vertical, Non-ZIF, Standard Footprint, Tin Bismuth Plating, Short Terminal Type, Black, 7 Circuits | No | Non-ZIF | 7 | Black | N/A | 10 | 4.10mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Liquid Crystal Polymer | 88.957/mg | Vertical | Embossed Tape on Reel | No | Surface Mount | None | 0.50mm | 0.50mm | 1.000µm | No | No | -40° to +85°C | FFC/FPC |
781190720 | 0.50mm Pitch Easy-On FFC/FPC Connector, Surface Mount, Vertical, Non-ZIF, Standard Footprint, Gold Plating, Black, 7 Circuits | No | Non-ZIF | 7 | Black | N/A | 10 | 4.10mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer | 88.957/mg | Vertical | Embossed Tape on Reel | No | Surface Mount | None | 0.50mm | 0.50mm | 0.100µm | No | No | -40° to +85°C | FFC/FPC |
781190810 | 0.50mm Pitch Easy-On FFC/FPC Connector, Surface Mount, Vertical, Non-ZIF, Standard Footprint, Tin Bismuth Plating, Short Terminal Type, Black, 8 Circuits | No | Non-ZIF | 8 | Black | N/A | 10 | 4.10mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Liquid Crystal Polymer | 97.965/mg | Vertical | Embossed Tape on Reel | No | Surface Mount | None | 0.50mm | 0.50mm | 1.000µm | No | No | -40° to +85°C | FFC/FPC |
781190820 | 0.50mm Pitch Easy-On FFC/FPC Connector, Surface Mount, Vertical, Non-ZIF, Standard Footprint, Gold Plating, Black, 8 Circuits | No | Non-ZIF | 8 | Black | N/A | 10 | 4.10mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer | 97.965/mg | Vertical | Embossed Tape on Reel | No | Surface Mount | None | 0.50mm | 0.50mm | 0.100µm | No | No | -40° to +85°C | FFC/FPC |
781190910 | 0.50mm Pitch Easy-On FFC/FPC Connector, Surface Mount, Vertical, Non-ZIF, Standard Footprint, Tin Bismuth Plating, Short Terminal Type, Black, 9 Circuits | No | Non-ZIF | 9 | Black | N/A | 10 | 4.10mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Liquid Crystal Polymer | 107.687/mg | Vertical | Embossed Tape on Reel | No | Surface Mount | None | 0.50mm | 0.50mm | 1.000µm | No | No | -40° to +85°C | FFC/FPC |
781190920 | 0.50mm Pitch Easy-On FFC/FPC Connector, Surface Mount, Vertical, Non-ZIF, Standard Footprint, Gold Plating, Black, 9 Circuits | No | Non-ZIF | 9 | Black | N/A | 10 | 4.10mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer | 107.687/mg | Vertical | Embossed Tape on Reel | No | Surface Mount | None | 0.50mm | 0.50mm | 0.100µm | No | No | -40° to +85°C | FFC/FPC |
781191010 | 0.50mm Pitch Easy-On FFC/FPC Connector, Surface Mount, Vertical, Non-ZIF, Standard Footprint, Tin Bismuth Plating, Short Terminal Type, Black, 10 Circuits | No | Non-ZIF | 10 | Black | N/A | 10 | 4.10mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Liquid Crystal Polymer | 117.180/mg | Vertical | Embossed Tape on Reel | No | Surface Mount | None | 0.50mm | 0.50mm | 1.000µm | No | No | -40° to +85°C | FFC/FPC |
781191020 | 0.50mm Pitch Easy-On FFC/FPC Connector, Surface Mount, Vertical, Non-ZIF, Standard Footprint, Gold Plating, Black, 10 Circuits | Non-ZIF | 10 | Black | N/A | 10 | 4.10mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer | 117.180/mg | Vertical | Embossed Tape on Reel | No | Surface Mount | None | 0.50mm | 0.50mm | 0.100µm | No | No | -40° to +85°C | FFC/FPC | |
781191110 | 0.50mm Pitch Easy-On FFC/FPC Connector, Surface Mount, Vertical, Non-ZIF, Standard Footprint, Tin Bismuth Plating, Short Terminal Type, Black, 11 Circuits | No | Non-ZIF | 11 | Black | N/A | 10 | 4.10mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Liquid Crystal Polymer | 126.960/mg | Vertical | Embossed Tape on Reel | No | Surface Mount | None | 0.50mm | 0.50mm | 1.000µm | No | No | -40° to +85°C | FFC/FPC |
781191120 | 0.50mm Pitch Easy-On FFC/FPC Connector, Surface Mount, Vertical, Non-ZIF, Standard Footprint, Gold Plating, Black, 11 Circuits | No | Non-ZIF | 11 | Black | N/A | 10 | 4.10mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer | 126.960/mg | Vertical | Embossed Tape on Reel | No | Surface Mount | None | 0.50mm | 0.50mm | 0.100µm | No | No | -40° to +85°C | FFC/FPC |
781191210 | 0.50mm Pitch Easy-On FFC/FPC Connector, Surface Mount, Vertical, Non-ZIF, Standard Footprint, Tin Bismuth Plating, Short Terminal Type, Black, 12 Circuits | Non-ZIF | 12 | Black | N/A | 10 | 4.10mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Liquid Crystal Polymer | 136.010/mg | Vertical | Embossed Tape on Reel | No | Surface Mount | None | 0.50mm | 0.50mm | 1.000µm | No | No | -40° to +85°C | FFC/FPC | |
781191220 | 0.50mm Pitch Easy-On FFC/FPC Connector, Surface Mount, Vertical, Non-ZIF, Standard Footprint, Gold Plating, Black, 12 Circuits | No | Non-ZIF | 12 | Black | N/A | 10 | 4.10mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer | 136.010/mg | Vertical | Embossed Tape on Reel | No | Surface Mount | None | 0.50mm | 0.50mm | 0.100µm | No | No | -40° to +85°C | FFC/FPC |
781191310 | 0.50mm Pitch Easy-On FFC/FPC Connector, Surface Mount, Vertical, Non-ZIF, Standard Footprint, Tin Bismuth Plating, Short Terminal Type, Black, 13 Circuits | No | Non-ZIF | 13 | Black | N/A | 10 | 4.10mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Liquid Crystal Polymer | 145.790/mg | Vertical | Embossed Tape on Reel | No | Surface Mount | None | 0.50mm | 0.50mm | 1.000µm | No | No | -40° to +85°C | FFC/FPC |
781191320 | 0.50mm Pitch Easy-On FFC/FPC Connector, Surface Mount, Vertical, Non-ZIF, Standard Footprint, Gold Plating, Black, 13 Circuits | No | Non-ZIF | 13 | Black | N/A | 10 | 4.10mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer | 145.790/mg | Vertical | Embossed Tape on Reel | No | Surface Mount | None | 0.50mm | 0.50mm | 0.100µm | No | No | -40° to +85°C | FFC/FPC |
781191410 | 0.50mm Pitch Easy-On FFC/FPC Connector, Surface Mount, Vertical, Non-ZIF, Standard Footprint, Tin Bismuth Plating, Short Terminal Type, Black, 14 Circuits | No | Non-ZIF | 14 | Black | N/A | 10 | 4.10mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Liquid Crystal Polymer | 154.840/mg | Vertical | Embossed Tape on Reel | No | Surface Mount | None | 0.50mm | 0.50mm | 1.000µm | No | No | -40° to +85°C | FFC/FPC |
781191420 | 0.50mm Pitch Easy-On FFC/FPC Connector, Surface Mount, Vertical, Non-ZIF, Standard Footprint, Gold Plating, Black, 14 Circuits | No | Non-ZIF | 14 | Black | N/A | 10 | 4.10mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer | 154.840/mg | Vertical | Embossed Tape on Reel | No | Surface Mount | None | 0.50mm | 0.50mm | 0.100µm | No | No | -40° to +85°C | FFC/FPC |
781191510 | 0.50mm Pitch Easy-On FFC/FPC Connector, Surface Mount, Vertical, Non-ZIF, Standard Footprint, Tin Bismuth Plating, Short Terminal Type, Black, 15 Circuits | No | Non-ZIF | 15 | Black | N/A | 10 | 4.10mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Liquid Crystal Polymer | 164.620/mg | Vertical | Embossed Tape on Reel | No | Surface Mount | None | 0.50mm | 0.50mm | 1.000µm | No | No | -40° to +85°C | FFC/FPC |
781191520 | 0.50mm Pitch Easy-On FFC/FPC Connector, Surface Mount, Vertical, Non-ZIF, Standard Footprint, Gold Plating, Black, 15 Circuits | No | Non-ZIF | 15 | Black | N/A | 10 | 4.10mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer | 164.620/mg | Vertical | Embossed Tape on Reel | No | Surface Mount | None | 0.50mm | 0.50mm | 0.100µm | No | No | -40° to +85°C | FFC/FPC |
781191610 | 0.50mm Pitch Easy-On FFC/FPC Connector, Surface Mount, Vertical, Non-ZIF, Standard Footprint, Tin Bismuth Plating, Short Terminal Type, Black, 16 Circuits | No | Non-ZIF | 16 | Black | N/A | 10 | 4.10mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Liquid Crystal Polymer | 173.660/mg | Vertical | Embossed Tape on Reel | No | Surface Mount | None | 0.50mm | 0.50mm | 1.000µm | No | No | -40° to +85°C | FFC/FPC |
781191620 | 0.50mm Pitch Easy-On FFC/FPC Connector, Surface Mount, Vertical, Non-ZIF, Standard Footprint, Gold Plating, Black, 16 Circuits | Non-ZIF | 16 | Black | N/A | 10 | 4.10mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer | 173.660/mg | Vertical | Embossed Tape on Reel | No | Surface Mount | None | 0.50mm | 0.50mm | 0.100µm | No | No | -40° to +85°C | FFC/FPC | |
781191710 | 0.50mm Pitch Easy-On FFC/FPC Connector, Surface Mount, Vertical, Non-ZIF, Standard Footprint, Tin Bismuth Plating, Short Terminal Type, Black, 17 Circuits | No | Non-ZIF | 17 | Black | N/A | 10 | 4.10mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Liquid Crystal Polymer | 183.450/mg | Vertical | Embossed Tape on Reel | No | Surface Mount | None | 0.50mm | 0.50mm | 1.000µm | No | No | -40° to +85°C | FFC/FPC |
781191720 | 0.50mm Pitch Easy-On FFC/FPC Connector, Surface Mount, Vertical, Non-ZIF, Standard Footprint, Gold Plating, Black, 17 Circuits | No | Non-ZIF | 17 | Black | N/A | 10 | 4.10mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer | 183.450/mg | Vertical | Embossed Tape on Reel | No | Surface Mount | None | 0.50mm | 0.50mm | 0.100µm | No | No | -40° to +85°C | FFC/FPC |
781191810 | 0.50mm Pitch Easy-On FFC/FPC Connector, Surface Mount, Vertical, Non-ZIF, Standard Footprint, Tin Bismuth Plating, Short Terminal Type, Black, 18 Circuits | Non-ZIF | 18 | Black | N/A | 10 | 4.10mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Liquid Crystal Polymer | 192.490/mg | Vertical | Embossed Tape on Reel | No | Surface Mount | None | 0.50mm | 0.50mm | 1.000µm | No | No | -40° to +85°C | FFC/FPC |