産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
768290002 | Mega-Fit Vertical Header, Through Hole, 5.70mm Pitch, Dual Row, 2 Circuits, 1.52µm Matte Tin (Sn) Plating, Glow-Wire Capable, Black | No | 2 | 2 | Black | 25 | No | 94V-0 | Yes | Yes | Yes | 16.78mm | High Conductivity Copper | Matte Tin | Matte Tin | Liquid Crystal Polymer | 1.808/g | 2 | Vertical | Tray | 3.73mm | Yes | Yes | 1.58mm, 2.36mm | 5.70mm | 5.70mm | 1.524µm | 1.524µm | Yes | Yes | Yes | -40° to +105°C | Through Hole | 14.80mm | |
768290004 | Mega-Fit Vertical Header, Through Hole, 5.70mm Pitch, Dual Row, 4 Circuits, 1.52µm Matte Tin (Sn) Plating, Glow-Wire Capable, Black | No | 4 | 4 | Black | 25 | No | 94V-0 | Yes | Yes | Yes | 16.78mm | High Conductivity Copper | Matte Tin | Matte Tin | Liquid Crystal Polymer | 2.507/g | 2 | Vertical | Tray | 3.73mm | Yes | Yes | 1.58mm, 2.36mm | 5.70mm | 5.70mm | 1.524µm | 1.524µm | Yes | Yes | Yes | -40° to +105°C | Through Hole | 14.80mm | |
768290006 | Mega-Fit Vertical Header, Through Hole, 5.70mm Pitch, Dual Row, 6 Circuits, 1.52µm Matte Tin (Sn) Plating, Glow-Wire Capable, Black | No | 6 | 6 | Black | 25 | No | 94V-0 | Yes | Yes | Yes | 16.78mm | High Conductivity Copper | Matte Tin | Matte Tin | Liquid Crystal Polymer | 3.553/g | 2 | Vertical | Tray | 3.73mm | Yes | Yes | 1.58mm, 2.36mm | 5.70mm | 5.70mm | 1.524µm | 1.524µm | Yes | Yes | Yes | -40° to +105°C | Through Hole | 14.80mm | |
768290008 | Mega-Fit Vertical Header, Through Hole, 5.70mm Pitch, Dual Row, 8 Circuits, 1.52µm Matte Tin (Sn) Plating, Glow-Wire Capable, Black | No | 8 | 8 | Black | 25 | No | 94V-0 | Yes | Yes | Yes | 16.78mm | High Conductivity Copper | Matte Tin | Matte Tin | Liquid Crystal Polymer | 4.599/g | 2 | Vertical | Tray | 3.73mm | Yes | Yes | 1.58mm, 2.36mm | 5.70mm | 5.70mm | 1.524µm | 1.524µm | Yes | Yes | Yes | -40° to +105°C | Through Hole | 14.80mm | |
768290010 | Mega-Fit Vertical Header, Through Hole, 5.70mm Pitch, Dual Row, 10 Circuits, 1.52µm Matte Tin (Sn) Plating, Glow-Wire Capable, Black | No | 10 | 10 | Black | 25 | No | 94V-0 | Yes | Yes | Yes | 16.78mm | High Conductivity Copper | Matte Tin | Matte Tin | Liquid Crystal Polymer | 5.656/g | 2 | Vertical | Tray | 3.73mm | Yes | Yes | 1.58mm, 2.36mm | 5.70mm | 5.70mm | 1.524µm | 1.524µm | Yes | Yes | Yes | -40° to +105°C | Through Hole | 14.80mm | |
768290012 | Mega-Fit Vertical Header, Through Hole, 5.70mm Pitch, Dual Row, 12 Circuits, 1.52µm Matte Tin (Sn) Plating, Glow-Wire Capable, Black | No | No | 12 | 12 | Black | 25 | No | 94V-0 | Yes | Yes | Yes | 16.78mm | High Conductivity Copper | Matte Tin | Matte Tin | Liquid Crystal Polymer | 6.718/g | 2 | Vertical | Tray | 3.73mm | Yes | Yes | 1.58mm, 2.36mm | 5.70mm | 5.70mm | 1.524µm | 1.524µm | Yes | Yes | Yes | -40° to +105°C | Through Hole | 14.80mm |
768290102 | Mega-Fit Slim Vertical Header, Through Hole, 5.70mm Pitch, Dual Row, 2 Circuits, 1.52µm Matte Tin (Sn) Plating, Glow-Wire Capable, Black | No | 2 | 2 | Black | 25 | No | 94V-0 | Yes | Yes | Yes | 16.78mm | High Conductivity Copper | Matte Tin | Matte Tin | Liquid Crystal Polymer | 1.694/g | 2 | Vertical | Tray | 2.93mm | Yes | Yes | 1.58mm | 5.70mm | 5.70mm | 1.524µm | 1.524µm | Yes | Yes | Yes | -40° to +105°C | Through Hole | 14.80mm | |
768290104 | Mega-Fit Slim Vertical Header, Through Hole, 5.70mm Pitch, Dual Row, 4 Circuits, 1.52µm Matte Tin (Sn) Plating, Glow-Wire Capable, Black | No | 4 | 4 | Black | 25 | No | 94V-0 | Yes | Yes | Yes | 16.78mm | High Conductivity Copper | Matte Tin | Matte Tin | Liquid Crystal Polymer | 2.394/g | 2 | Vertical | Tray | 2.93mm | Yes | Yes | 1.58mm | 5.70mm | 5.70mm | 1.524µm | 1.524µm | Yes | Yes | Yes | -40° to +105°C | Through Hole | 14.80mm | |
768290106 | Mega-Fit Slim Vertical Header, Through Hole, 5.70mm Pitch, Dual Row, 6 Circuits, 1.52µm Matte Tin (Sn) Plating, Glow-Wire Capable, Black | No | 6 | 6 | Black | 25 | No | 94V-0 | Yes | Yes | Yes | 16.78mm | High Conductivity Copper | Matte Tin | Matte Tin | Liquid Crystal Polymer | 3.447/g | 2 | Vertical | Tray | 2.93mm | Yes | Yes | 1.58mm | 5.70mm | 5.70mm | 1.524µm | 1.524µm | Yes | Yes | Yes | -40° to +105°C | Through Hole | 14.80mm | |
768290108 | Mega-Fit Slim Vertical Header, Through Hole, 5.70mm Pitch, Dual Row, 8 Circuits, 1.52µm Matte Tin (Sn) Plating, Glow-Wire Capable, Black | No | 8 | 8 | Black | 25 | No | 94V-0 | Yes | Yes | Yes | 16.78mm | High Conductivity Copper | Matte Tin | Matte Tin | Liquid Crystal Polymer | 4.498/g | 2 | Vertical | Tray | 2.93mm | Yes | Yes | 1.58mm | 5.70mm | 5.70mm | 1.524µm | 1.524µm | Yes | Yes | Yes | -40° to +105°C | Through Hole | 14.80mm | |
768290110 | Mega-Fit Slim Vertical Header, Through Hole, 5.70mm Pitch, Dual Row, 10 Circuits, 1.52µm Matte Tin (Sn) Plating, Glow-Wire Capable, Black | No | 10 | 10 | Black | 25 | No | 94V-0 | Yes | Yes | Yes | 16.78mm | High Conductivity Copper | Matte Tin | Matte Tin | Liquid Crystal Polymer | 5.564/g | 2 | Vertical | Tray | 2.93mm | Yes | Yes | 1.58mm | 5.70mm | 5.70mm | 1.524µm | 1.524µm | Yes | Yes | Yes | -40° to +105°C | Through Hole | 14.80mm | |
768290112 | Mega-Fit Slim Vertical Header, Through Hole, 5.70mm Pitch, Dual Row, 12 Circuits, 1.52µm Matte Tin (Sn) Plating, Glow-Wire Capable, Black | No | 12 | 12 | Black | 25 | No | 94V-0 | Yes | Yes | Yes | 16.78mm | High Conductivity Copper | Matte Tin | Matte Tin | Liquid Crystal Polymer | 6.631/g | 2 | Vertical | Tray | 2.93mm | Yes | Yes | 1.58mm | 5.70mm | 5.70mm | 1.524µm | 1.524µm | Yes | Yes | Yes | -40° to +105°C | Through Hole | 14.80mm |