産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | |||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
764951127 | Impact 85 Ohm Plus 4 Pair RAM Signal Module, Unguided, Dual Endwalls, 10 Columns, 120 Circuits, Pin Length 4.90mm, Plated Through Hole Dimension 0.39mm, Lead Free | No | 120 | 120 | Gray | 200 | No | No | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 14.501/g | 10 | 4 | 12 | Right Angle | Tray | 1.20mm | No | None | 1.00mm | 1.35mm, 1.90mm | 1.35mm, 1.90mm | 0.762µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |
764951128 | Impact 85 Ohm Plus 4 Pair RAM Signal Module, Unguided, Dual Endwalls, 10 Columns, 120 Circuits, Pin Length 5.50mm, Plated Through Hole Dimension 0.39mm, Lead Free | No | 120 | 120 | Gray | 200 | No | No | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 15.730/g | 10 | 4 | 12 | Right Angle | Tray | 1.20mm | No | None | 1.00mm | 1.35mm, 1.90mm | 1.35mm, 1.90mm | 0.762µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |
764951228 | Impact 85 Ohm Plus 4 Pair RAM Signal Module, Unguided, Dual Endwalls, 12 Columns, 144 Circuits, Pin Length 5.50mm, Plated Through Hole Dimension 0.39mm, Lead Free | No | 144 | 144 | Gray | 200 | No | No | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 17.315/g | 12 | 4 | 12 | Right Angle | Tray | 1.20mm | No | None | 1.00mm | 1.35mm, 1.90mm | 1.35mm, 1.90mm | 0.762µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |
764951807 | Impact 85 Ohm Plus 4 Pair RAM Signal Module, Unguided, Open Endwalls, 8 Columns, 96 Circuits, Pin Length 4.90mm, Plated Through Hole Dimension 0.39mm, Lead Free | No | 96 | 96 | Gray | 200 | No | No | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 11.130/g | 8 | 4 | 12 | Right Angle | Tray | 1.20mm | No | None | 1.00mm | 1.35mm, 1.90mm | 1.35mm, 1.90mm | 0.762µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |
764951827 | Impact 85 Ohm Plus 4 Pair RAM Signal Module, Unguided, Dual Endwalls, 8 Columns, 96 Circuits, Pin Length 4.90mm, Plated Through Hole Dimension 0.39mm, Lead Free | No | 96 | 96 | Gray | 200 | No | No | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 11.726/g | 8 | 4 | 12 | Right Angle | Tray | 1.20mm | No | None | 1.00mm | 1.35mm, 1.90mm | 1.35mm, 1.90mm | 0.762µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |
764953107 | Impact 85 Ohm Plus 4 Pair RAM Signal Module, Left Guided, 10 Columns, 120 Circuits, Pin Length 4.90mm, Plated Through Hole Dimension 0.39mm, Lead Free | No | 120 | 120 | Gray | 200 | No | No | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 20.109/g | 10 | 4 | 12 | Right Angle | Tray | 1.20mm | No | None | 1.00mm | 1.35mm, 1.90mm | 1.35mm, 1.90mm | 0.762µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |
764953807 | Impact 85 Ohm Plus 4 Pair RAM Signal Module, Left Guided, 8 Columns, 96 Circuits, Pin Length 4.90mm, Plated Through Hole Dimension 0.39mm, Lead Free | No | 96 | 96 | Gray | 200 | No | Yes | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 17.359/g | 8 | 4 | 12 | Right Angle | Tray | 1.20mm | No | None | 1.00mm | 1.35mm, 1.90mm | 1.35mm, 1.90mm | 0.762µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |
764955107 | Impact 85 Ohm Plus 4 Pair RAM Signal Module, Right Guided, 10 Columns, 120 Circuits, Pin Length 4.90mm, Plated Through Hole Dimension 0.39mm, Lead Free | No | 120 | 120 | Gray | 200 | No | Yes | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 20.129/g | 10 | 4 | 12 | Right Angle | Tray | 1.20mm | No | None | 1.00mm | 1.35mm, 1.90mm | 1.35mm, 1.90mm | 0.762µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |
764955807 | Impact 85 Ohm Plus 4 Pair RAM Signal Module, Right Guided, 8 Columns, 96 Circuits, Pin Length 4.90mm, Plated Through Hole Dimension 0.39mm, Lead Free | No | 96 | 96 | Gray | 200 | No | Yes | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 17.378/g | 8 | 4 | 12 | Right Angle | Tray | 1.20mm | No | None | 1.00mm | 1.35mm, 1.90mm | 1.35mm, 1.90mm | 0.762µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |
764959107 | Impact 85 Ohm Plus 4 Pair RAM Signal Module, Left Guided, Right Endwall, 10 Columns, 120 Circuits, Pin Length 4.90mm, Plated Through Hole Dimension 0.39mm, Lead Free | No | 120 | 120 | Gray | 200 | No | Yes | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 19.883/g | 10 | 4 | 12 | Right Angle | Tray | 1.20mm | No | None | 1.00mm | 1.35mm, 1.90mm | 1.35mm, 1.90mm | 0.762µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |