産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
761601006 | Impact 100 Ohm 4 Pair Right-Angle Daughtercard Receptacle, Unguided, 6 Columns, 72 Circuits, Plated Through Hole Dimension 0.46mm, Lead-Free | 72 | 72 | Black | 200 | No | 94V-0 | No | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 6.733/g | 6 | 4 | 12 | Right Angle | Tray | 1.20mm | No | None | 1.00mm | 1.90mm | 1.90mm | 0.762µm | No | No | -55° to +85°C | Through Hole - Compliant Pin | |
761601008 | Impact 100 Ohm 4 Pair Right-Angle Daughtercard Receptacle, Unguided, 8 Columns, 96 Circuits, Plated Through Hole Dimension 0.46mm, Lead-Free | No | 96 | 96 | Black | 200 | No | 94V-0 | No | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 9.342/g | 8 | 4 | 12 | Right Angle | Tray | 1.20mm | No | None | 1.00mm | 1.90mm | 1.90mm | 0.762µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |
761601010 | Impact 100 Ohm 4 Pair Right-Angle Daughtercard Receptacle, Unguided, 10 Columns, 120 Circuits, Plated Through Hole Dimension 0.46mm, Lead-Free | 120 | 120 | Black | 200 | No | 94V-0 | No | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 11.676/g | 10 | 4 | 12 | Right Angle | Tray | 1.20mm | No | None | 1.00mm | 1.90mm | 1.90mm | 0.762µm | No | No | -55° to +85°C | Through Hole - Compliant Pin | |
761601016 | Impact 100 Ohm 4 Pair Right-Angle Daughtercard Receptacle, Unguided, 16 Columns, 192 Circuits, Plated Through Hole Dimension 0.46mm, Lead-Free | No | 192 | 192 | Black | 200 | No | 94V-0 | No | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 18.720/g | 16 | 4 | 12 | Right Angle | Tray | 1.20mm | No | None | 1.00mm | 1.90mm | 1.90mm | 0.762µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |
761601020 | Impact 100 Ohm 4 Pair Right-Angle Daughtercard Receptacle, Unguided, 10 Columns, 120 Circuits, Plated Through Hole Dimension 0.39mm, Lead-Free | 120 | 120 | Black | 200 | No | 94V-0 | No | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 11.676/g | 10 | 4 | 12 | Right Angle | Tray | 1.20mm | No | None | 1.00mm | 1.90mm | 1.90mm | 0.762µm | No | No | -55° to +85°C | Through Hole - Compliant Pin | |
761601026 | Impact 100 Ohm 4 Pair Right-Angle Daughtercard Receptacle, Unguided, 16 Columns, 192 Circuits, Plated Through Hole Dimension 0.39mm, Lead-Free | 192 | 192 | Black | 200 | No | 94V-0 | No | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 18.720/g | 16 | 4 | 12 | Right Angle | Tray | 1.20mm | No | None | 1.00mm | 1.90mm | 1.90mm | 0.762µm | No | No | -55° to +85°C | Through Hole - Compliant Pin | |
761601036 | Impact 100 Ohm 4 Pair Right-Angle Daughtercard Receptacle, Unguided, 6 Columns, 72 Circuits, Plated Through Hole Dimension 0.39mm, Lead-Free | 72 | 72 | Black | 200 | No | 94V-0 | No | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 6.733/g | 6 | 4 | 12 | Right Angle | Tray | 1.20mm | No | None | 1.00mm | 1.90mm | 1.90mm | 0.762µm | No | No | -55° to +85°C | Through Hole - Compliant Pin | |
761601038 | Impact 100 Ohm 4 Pair Right-Angle Daughtercard Receptacle, Unguided, 8 Columns, 96 Circuits, Plated Through Hole Dimension 0.39mm, Lead-Free | No | 96 | 96 | Black | 200 | No | 94V-0 | No | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 10.339/g | 8 | 4 | 12 | Right Angle | Tray | 1.20mm | No | None | 1.00mm | 1.90mm | 1.90mm | 0.762µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |
761603006 | Impact 100 Ohm 4 Pair Right-Angle Daughtercard Receptacle, Left Guided, 6 Columns, 72 Circuits, Plated Through Hole Dimension 0.46mm, Lead-Free | No | 72 | 72 | Black | 200 | No | 94V-0 | Yes | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 10.480/g | 6 | 4 | 12 | Right Angle | Tray | 1.20mm | No | None | 1.00mm | 1.90mm | 1.90mm | 0.762µm | Yes | No | -55° to +85°C | Through Hole - Compliant Pin |
761603008 | Impact 100 Ohm 4 Pair Right-Angle Daughtercard Receptacle, Left Guided, 8 Columns, 96 Circuits, Plated Through Hole Dimension 0.46mm, Lead-Free | 96 | 96 | Black | 200 | No | 94V-0 | Yes | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 12.966/g | 8 | 4 | 12 | Right Angle | Tray | 1.20mm | No | None | 1.00mm | 1.90mm | 1.90mm | 0.762µm | Yes | No | -55° to +85°C | Through Hole - Compliant Pin | |
761603010 | Impact 100 Ohm 4 Pair Right-Angle Daughtercard Receptacle, Left Guided, 10 Columns, 120 Circuits, Plated Through Hole Dimension 0.46mm, Lead-Free | No | 120 | 120 | Black | 200 | No | 94V-0 | Yes | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 15.535/g | 10 | 4 | 12 | Right Angle | Tray | 1.20mm | No | None | 1.00mm | 1.90mm | 1.90mm | 0.762µm | Yes | No | -55° to +85°C | Through Hole - Compliant Pin |
761603016 | Impact 100 Ohm 4 Pair Right-Angle Daughtercard Receptacle, Left Guided, 16 Columns, 192 Circuits, Plated Through Hole Dimension 0.46mm, Lead-Free | 192 | 192 | Black | 200 | No | 94V-0 | Yes | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 22.329/g | 16 | 4 | 12 | Right Angle | Tray | 1.20mm | No | None | 1.00mm | 1.90mm | 1.90mm | 0.762µm | Yes | No | -55° to +85°C | Through Hole - Compliant Pin | |
761603020 | Impact 100 Ohm 4 Pair Right-Angle Daughtercard Receptacle, Left Guided, 10 Columns, 120 Circuits, Plated Through Hole Dimension 0.39mm, Lead-Free | 120 | 120 | Black | 200 | No | 94V-0 | Yes | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 15.535/g | 10 | 4 | 12 | Right Angle | Tray | 1.20mm | No | None | 1.00mm | 1.90mm | 1.90mm | 0.762µm | Yes | No | -55° to +85°C | Through Hole - Compliant Pin | |
761603026 | Impact 100 Ohm 4 Pair Right-Angle Daughtercard Receptacle, Left Guided, 16 Columns, 192 Circuits, Plated Through Hole Dimension 0.39mm, Lead-Free | 192 | 192 | Black | 200 | No | 94V-0 | Yes | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 22.350/g | 16 | 4 | 12 | Right Angle | Tray | 1.20mm | No | None | 1.00mm | 1.90mm | 1.90mm | 0.762µm | Yes | No | -55° to +85°C | Through Hole - Compliant Pin | |
761603036 | Impact 100 Ohm 4 Pair Right-Angle Daughtercard Receptacle, Left Guided, 6 Columns, 72 Circuits, Plated Through Hole Dimension 0.39mm, Lead-Free | No | 72 | 72 | Black | 200 | No | 94V-0 | Yes | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 10.480/g | 6 | 4 | 12 | Right Angle | Tray | 1.20mm | No | None | 1.00mm | 1.90mm | 1.90mm | 0.762µm | Yes | No | -55° to +85°C | Through Hole - Compliant Pin |
761603038 | Impact 100 Ohm 4 Pair Right-Angle Daughtercard Receptacle, Left Guided, 8 Columns, 96 Circuits, Plated Through Hole Dimension 0.39mm, Lead-Free | 96 | 96 | Black | 200 | No | 94V-0 | Yes | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 13.026/g | 8 | 4 | 12 | Right Angle | Tray | 1.20mm | No | None | 1.00mm | 1.90mm | 1.90mm | 0.762µm | Yes | No | -55° to +85°C | Through Hole - Compliant Pin | |
761603120 | Impact 100 Ohm 4 Pair Right-Angle Daughtercard Receptacle, Left Guided,10 Columns, 120 Circuits, Plated Through Hole Dimension 0.39mm, Polarizing Key Position A, Lead-Free | No | 120 | 120 | Black | 200 | No | 94V-0 | Yes | Yes | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 15.820/g | 10 | 4 | 12 | Right Angle | Tray | 1.20mm | No | None | 1.00mm | 1.90mm | 1.90mm | 0.762µm | Yes | No | -55° to +85°C | Through Hole - Compliant Pin |
761605006 | Impact 100 Ohm 4 Pair Right-Angle Daughtercard Receptacle, Right Guided, 6 Columns, 72 Circuits, Plated Through Hole Dimension 0.46mm, Lead-Free | No | 72 | 72 | Black | 200 | No | 94V-0 | Yes | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 10.480/g | 6 | 4 | 12 | Right Angle | Tray | 1.20mm | No | None | 1.00mm | 1.90mm | 1.90mm | 0.762µm | Yes | No | -55° to +85°C | Through Hole - Compliant Pin |
761605008 | Impact 100 Ohm 4 Pair Right-Angle Daughtercard Receptacle, Right Guided, 8 Columns, 96 Circuits, Plated Through Hole Dimension 0.46mm, Lead-Free | No | 96 | 96 | Black | 200 | No | 94V-0 | Yes | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 12.911/g | 8 | 4 | 12 | Right Angle | Tray | 1.20mm | No | None | 1.00mm | 1.90mm | 1.90mm | 0.762µm | Yes | No | -55° to +85°C | Through Hole - Compliant Pin |
761605010 | Impact 100 Ohm 4 Pair Right-Angle Daughtercard Receptacle, Right Guided, 10 Columns, 120 Circuits, Plated Through Hole Dimension 0.46mm, Lead-Free | 120 | 120 | Black | 200 | No | 94V-0 | Yes | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 15.548/g | 10 | 4 | 12 | Right Angle | Tray | 1.20mm | No | None | 1.00mm | 1.90mm | 1.90mm | 0.762µm | Yes | No | -55° to +85°C | Through Hole - Compliant Pin | |
761605016 | Impact 100 Ohm 4 Pair Right-Angle Daughtercard Receptacle, Right Guided, 16 Columns, 192 Circuits, Plated Through Hole Dimension 0.46mm, Lead-Free | No | 192 | 192 | Black | 200 | No | 94V-0 | Yes | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 22.350/g | 16 | 4 | 12 | Right Angle | Tray | 1.20mm | No | None | 1.00mm | 1.90mm | 1.90mm | 0.762µm | Yes | No | -55° to +85°C | Through Hole - Compliant Pin |
761605020 | Impact 100 Ohm 4 Pair Right-Angle Daughtercard Receptacle, Right Guided, 10 Columns, 120 Circuits, Plated Through Hole Dimension 0.39mm, Lead-Free | 120 | 120 | Black | 200 | No | 94V-0 | Yes | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 15.535/g | 10 | 4 | 12 | Right Angle | Tray | 1.20mm | No | None | 1.00mm | 1.90mm | 1.90mm | 0.762µm | Yes | No | -55° to +85°C | Through Hole - Compliant Pin | |
761605026 | Impact 100 Ohm 4 Pair Right-Angle Daughtercard Receptacle, Right Guided, 16 Columns, 192 Circuits, Plated Through Hole Dimension 0.39mm, Lead-Free | No | 192 | 192 | Black | 200 | No | 94V-0 | Yes | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 22.350/g | 16 | 4 | 12 | Right Angle | Tray | 1.20mm | No | None | 1.00mm | 1.90mm | 1.90mm | 0.762µm | Yes | No | -55° to +85°C | Through Hole - Compliant Pin |
761605036 | Impact 100 Ohm 4 Pair Right-Angle Daughtercard Receptacle, Right Guided, 6 Columns, 72 Circuits, Plated Through Hole Dimension 0.39mm, Lead-Free | No | 72 | 72 | Black | 200 | No | 94V-0 | Yes | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 10.480/g | 6 | 4 | 12 | Right Angle | Tray | 1.20mm | No | None | 1.00mm | 1.90mm | 1.90mm | 0.762µm | Yes | No | -55° to +85°C | Through Hole - Compliant Pin |
761605038 | Impact 100 Ohm 4 Pair Right-Angle Daughtercard Receptacle, Right Guided, 8 Columns, 96 Circuits, Plated Through Hole Dimension 0.39mm, Lead-Free | No | 96 | 96 | Black | 200 | No | 94V-0 | Yes | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 12.800/g | 8 | 4 | 12 | Right Angle | Tray | 1.20mm | No | None | 1.00mm | 1.90mm | 1.90mm | 0.762µm | Yes | No | -55° to +85°C | Through Hole - Compliant Pin |