産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
760935001 | Small Form-factor Pluggable Plus (SFP+) Stacked 2-by-5 Multi-Port Connector with 4 Lightpipe Ports, Elastomeric Gasket, 200 Circuits, Tin (Sn) Tails | No | N/A | 200 | 200 | 200 | Black, Clear (Blue Tint) | 100 | 94V-0 | Female | None | Yes | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic, Polycarbonate | 121.061/g | 2 | Right Angle | Tray | No | 2.07mm | Yes | Yes | 1.57mm | 0.80mm | 0.80mm | 0.762µm | 0.762µm | Yes | Yes | 10 | -40° to +85°C | Through Hole - Compliant Pin | No |