産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
760601010 | Impact 100 Ohm 5 Pair Right-Angle Daughtercard Receptacle, Unguided, 10 Columns, 150 Circuits, Plated Through Hole Dimension 0.46mm, Lead-Free | 150 | 150 | Black | 200 | No | 94V-0 | No | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 17.603/g | 10 | 5 | 15 | Right Angle | Tray | 1.20mm | No | None | 1.00mm | 1.90mm | 1.90mm | 0.762µm | No | No | -55° to +85°C | Through Hole - Compliant Pin | |
760601012 | Impact 100 Ohm 5 Pair Right-Angle Daughtercard Receptacle, Unguided, 12 Columns, 180 Circuits, Plated Through Hole Dimension 0.46mm, Lead Free | No | 180 | 180 | Black | 200 | No | 94V-0 | No | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 20.498/g | 12 | 5 | 15 | Right Angle | Tray | 1.40mm | No | None | 1.00mm | 1.90mm | 1.90mm | 0.762µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |
760601014 | Impact 100 Ohm 5 Pair Right-Angle Daughtercard Receptacle, Unguided, 14 Columns, 210 Circuits, Plated Through Hole Dimension 0.46mm, Lead Free | No | 210 | 210 | Black | 200 | No | 94V-0 | No | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 23.921/g | 14 | 5 | 15 | Right Angle | Tray | 1.40mm | No | None | 1.00mm | 1.90mm | 1.90mm | 0.762µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |
760601016 | Impact 100 Ohm 5 Pair Right-Angle Daughtercard Receptacle, Unguided, 16 Columns, 240 Circuits, Plated Through Hole Dimension 0.46mm, Lead-Free | No | 240 | 240 | Black | 200 | No | 94V-0 | No | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 27.343/g | 16 | 5 | 15 | Right Angle | Tray | 1.20mm | No | None | 1.00mm | 1.90mm | 1.90mm | 0.762µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |
760601020 | Impact 100 Ohm 5 Pair Right-Angle Daughtercard Receptacle, Unguided, 10 Columns, 150 Circuits, Plated Through Hole Dimension 0.39mm, Lead-Free | 150 | 150 | Black | 200 | No | 94V-0 | No | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 17.023/g | 10 | 5 | 15 | Right Angle | Tray | 1.20mm | No | None | 1.00mm | 1.90mm | 1.90mm | 0.762µm | No | No | -55° to +85°C | Through Hole - Compliant Pin | |
760601022 | Impact 100 Ohm 5 Pair Right-Angle Daughtercard Receptacle, Unguided, 12 Columns, 180 Circuits, Plated Through Hole Dimension 0.39mm, Lead-Free | No | 180 | 180 | Black | 200 | No | 94V-0 | No | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 20.450/g | 12 | 5 | 15 | Right Angle | Tray | 1.20mm | No | None | 1.00mm | 1.90mm | 1.90mm | 0.762µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |
760601024 | Impact 100 Ohm 5 Pair Right-Angle Daughtercard Receptacle, Unguided, 14 Columns, 210 Circuits, Plated Through Hole Dimension 0.39mm, Lead-Free | No | 210 | 210 | Black | 200 | No | 94V-0 | No | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 23.865/g | 14 | 5 | 15 | Right Angle | Tray | 1.20mm | No | None | 1.00mm | 1.90mm | 1.90mm | 0.762µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |
760601026 | Impact 100 Ohm 5 Pair Right-Angle Daughtercard Receptacle, Unguided, 16 Columns, 240 Circuits, Plated Through Hole Dimension 0.39mm, Lead-Free | No | 240 | 240 | Black | 200 | No | 94V-0 | No | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 27.279/g | 16 | 5 | 15 | Right Angle | Tray | 1.20mm | No | None | 1.00mm | 1.90mm | 1.90mm | 0.762µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |
760603010 | Impact 100 Ohm 5 Pair Right-Angle Daughtercard Receptacle, Left Guided, 10 Columns, 150 Circuits, Plated Through Hole Dimension 0.46mm, Lead-Free | 150 | 150 | Black | 200 | No | 94V-0 | Yes | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 21.930/g | 10 | 5 | 15 | Right Angle | Tray | 1.20mm | No | Yes | 1.00mm | 1.90mm | 1.90mm | 0.762µm | No | No | -55° to +85°C | Through Hole - Compliant Pin | |
760603012 | Impact 100 Ohm 5 Pair Right-Angle Daughtercard Receptacle, Left Guided, 12 Columns, 180 Circuits, Plated Through Hole Dimension 0.46mm, Lead Free | No | 180 | 180 | Black | 200 | No | 94V-0 | Yes | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 25.365/g | 12 | 5 | 15 | Right Angle | Tray | 1.40mm | No | Yes | 1.00mm | 1.90mm | 1.90mm | 0.762µm | Yes | No | -55° to +85°C | Through Hole - Compliant Pin |
760603014 | Impact 100 Ohm 5 Pair Right-Angle Daughtercard Receptacle, Left Guided, 14 Columns, 210 Circuits, Plated Through Hole Dimension 0.46mm, Lead Free | No | 210 | 210 | Black | 200 | No | 94V-0 | Yes | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 28.787/g | 14 | 5 | 15 | Right Angle | Tray | 1.40mm | No | Yes | 1.00mm | 1.90mm | 1.90mm | 0.762µm | Yes | No | -55° to +85°C | Through Hole - Compliant Pin |
760603016 | Impact 100 Ohm 5 Pair Right-Angle Daughtercard Receptacle, Left Guided, 16 Columns, 240 Circuits, Plated Through Hole Dimension 0.46mm, Lead-Free | No | 240 | 240 | Black | 200 | No | 94V-0 | Yes | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 32.680/g | 16 | 5 | 15 | Right Angle | Tray | 1.20mm | No | Yes | 1.00mm | 1.90mm | 1.90mm | 0.762µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |
760603020 | Impact 100 Ohm 5 Pair Right-Angle Daughtercard Receptacle, Left Guided, 10 Columns, 150 Circuits, Plated Through Hole Dimension 0.39mm, Lead-Free | No | 150 | 150 | Black | 200 | No | 94V-0 | Yes | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 21.890/g | 10 | 5 | 15 | Right Angle | Tray | 1.20mm | No | Yes | 1.00mm | 1.90mm | 1.90mm | 0.762µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |
760603022 | Impact 100 Ohm 5 Pair Right-Angle Daughtercard Receptacle, Left Guided, 12 Columns, 180 Circuits, Plated Through Hole Dimension 0.39mm, Lead-Free | No | 180 | 180 | Black | 200 | No | 94V-0 | Yes | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 25.317/g | 12 | 5 | 15 | Right Angle | Tray | 1.20mm | No | Yes | 1.00mm | 1.90mm | 1.90mm | 0.762µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |
760603024 | Impact 100 Ohm 5 Pair Right-Angle Daughtercard Receptacle, Left Guided, 14 Columns, 210 Circuits, Plated Through Hole Dimension 0.39mm, Lead Free | No | 210 | 210 | Black | 200 | No | 94V-0 | Yes | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 28.731/g | 14 | 5 | 15 | Right Angle | Tray | 1.40mm | No | Yes | 1.00mm | 1.90mm | 1.90mm | 0.762µm | Yes | No | -55° to +85°C | Through Hole - Compliant Pin |
760603026 | Impact 100 Ohm 5 Pair Right-Angle Daughtercard Receptacle, Left Guided, 16 Columns, 240 Circuits, Plated Through Hole Dimension 0.39mm, Lead-Free | No | 240 | 240 | Black | 200 | No | 94V-0 | Yes | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 32.145/g | 16 | 5 | 15 | Right Angle | Tray | 1.20mm | No | Yes | 1.00mm | 1.90mm | 1.90mm | 0.762µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |
760603126 | Impact 100 Ohm 5 Pair Right-Angle Daughtercard Receptacle, Left Guided, 16 Columns, 240 Circuits, Plated Through Hole Dimension 0.39mm, Polarizing Key Position A, Lead-Free | No | 240 | 240 | Black | 200 | No | 94V-0 | Yes | Yes | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 32.455/g | 16 | 5 | 15 | Right Angle | Tray | 1.20mm | No | Yes | 1.00mm | 1.90mm | 1.90mm | 0.762µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |
760603520 | Impact 100 Ohm 5 Pair Right-Angle Daughtercard Receptacle, Left Guided, 10 Columns, 150 Circuits, Plated Through Hole Dimension 0.39mm, Keying Orientation E, Lead-Free | 150 | 150 | Black | 200 | No | 94V-0 | Yes | Yes | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 21.890/g | 10 | 5 | 15 | Right Angle | Tray | 1.20mm | No | Yes | 1.00mm | 1.90mm | 1.90mm | 0.762µm | No | No | -55° to +85°C | Through Hole - Compliant Pin | |
760605010 | Impact 100 Ohm 5 Pair Right-Angle Daughtercard Receptacle, Right Guided, 10 Columns, 150 Circuits, Plated Through Hole Dimension 0.46mm, Lead-Free | No | 150 | 150 | Black | 200 | No | 94V-0 | Yes | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 21.958/g | 10 | 5 | 15 | Right Angle | Tray | 1.20mm | No | Yes | 1.00mm | 1.90mm | 1.90mm | 0.762µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |
760605012 | Impact 100 Ohm 5 Pair Right-Angle Daughtercard Receptacle, Right Guided, 12 Columns, 180 Circuits, Plated Through Hole Dimension 0.46mm, Lead Free | No | 180 | 180 | Black | 200 | No | 94V-0 | Yes | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 25.393/g | 12 | 5 | 15 | Right Angle | Tray | 1.40mm | No | Yes | 1.00mm | 1.90mm | 1.90mm | 0.762µm | Yes | No | -55° to +85°C | Through Hole - Compliant Pin |
760605014 | Impact 100 Ohm 5 Pair Right-Angle Daughtercard Receptacle, Right Guided, 14 Columns, 210 Circuits, Plated Through Hole Dimension 0.46mm, Lead Free | No | 210 | 210 | Black | 200 | No | 94V-0 | Yes | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 28.814/g | 14 | 5 | 15 | Right Angle | Tray | 1.40mm | No | Yes | 1.00mm | 1.90mm | 1.90mm | 0.762µm | Yes | No | -55° to +85°C | Through Hole - Compliant Pin |
760605016 | Impact 100 Ohm 5 Pair Right-Angle Daughtercard Receptacle, Right Guided, 16 Columns, 240 Circuits, Plated Through Hole Dimension 0.46mm, Lead-Free | No | 240 | 240 | Black | 200 | No | 94V-0 | Yes | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 32.707/g | 16 | 5 | 15 | Right Angle | Tray | 1.20mm | No | Yes | 1.00mm | 1.90mm | 1.90mm | 0.762µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |
760605020 | Impact 100 Ohm 5 Pair Right-Angle Daughtercard Receptacle, Right Guided, 10 Columns, 150 Circuits, Plated Through Hole Dimension 0.39mm, Lead-Free | No | 150 | 150 | Black | 200 | No | 94V-0 | Yes | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 21.918/g | 10 | 5 | 15 | Right Angle | Tray | 1.20mm | No | Yes | 1.00mm | 1.90mm | 1.90mm | 0.762µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |
760605022 | Impact 100 Ohm 5 Pair Right-Angle Daughtercard Receptacle, Right Guided, 12 Columns, 180 Circuits, Plated Through Hole Dimension 0.39mm, Lead-Free | No | 180 | 180 | Black | 200 | No | 94V-0 | Yes | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 25.345/g | 12 | 5 | 15 | Right Angle | Tray | 1.20mm | No | Yes | 1.00mm | 1.90mm | 1.90mm | 0.762µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |
760605024 | Impact 100 Ohm 5 Pair Right-Angle Daughtercard Receptacle, Right Guided, 14 Columns, 210 Circuits, Plated Through Hole Dimension 0.39mm, Lead Free | No | 210 | 210 | Black | 200 | No | 94V-0 | Yes | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 28.758/g | 14 | 5 | 15 | Right Angle | Tray | 1.40mm | No | Yes | 1.00mm | 1.90mm | 1.90mm | 0.762µm | Yes | No | -55° to +85°C | Through Hole - Compliant Pin |