産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
760551103 | Impact 100 Ohm 5 Pair Vertical Backplane Header, Unguided, Open Endwall, 10 Columns, 150 Circuits, Pin Length 4.50mm, Plated Through Hole Dimension 0.46mm, Lead-Free | No | 150 | 150 | Black | 200 | No | 94V-0 | No | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 3.014/g | 10 | 5 | 15 | Vertical | Tray | 1.40mm | No | None | 1.00mm | 1.90mm | 1.90mm | 0.762µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |
760551104 | Impact 100 Ohm 5 Pair Vertical Backplane Header, Unguided, Open Endwall, 10 Columns, 150 Circuits, Pin Length 4.90mm, Plated Through Hole Dimension 0.46mm, Lead-Free | No | 150 | 150 | Black | 200 | No | 94V-0 | No | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 3.014/g | 10 | 5 | 15 | Vertical | Tray | 1.40mm | No | None | 1.00mm | 1.90mm | 1.90mm | 0.762µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |
760551105 | Impact 100 Ohm 5 Pair Vertical Backplane Header, Unguided, Open Endwall, 10 Columns, 150 Circuits, Pin Length 5.50mm, Plated Through Hole Dimension 0.46mm, Lead-Free | 150 | 150 | Black | 200 | No | 94V-0 | No | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 3.106/g | 10 | 5 | 15 | Vertical | Tray | 1.40mm | No | None | 1.00mm | 1.90mm | 1.90mm | 0.762µm | No | No | -55° to +85°C | Through Hole - Compliant Pin | |
760551106 | Impact 100 Ohm 5 Pair Vertical Backplane Header, Unguided, Open Endwall, 10 Columns, 150 Circuits, Pin Length 4.50mm, Plated Through Hole Dimension 0.39mm, Lead-Free | No | 150 | 150 | Black | 200 | No | 94V-0 | No | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 3.014/g | 10 | 5 | 15 | Vertical | Tray | 1.40mm | No | None | 1.00mm | 1.90mm | 1.90mm | 0.762µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |
760551107 | Impact 100 Ohm 5 Pair Vertical Backplane Header, Unguided, Open Endwall, 10 Columns, 150 Circuits, Pin Length 4.90mm, Plated Through Hole Dimension 0.39mm, Lead-Free | No | 150 | 150 | Black | 200 | No | 94V-0 | No | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 3.014/g | 10 | 5 | 15 | Vertical | Tray | 1.40mm | No | None | 1.00mm | 1.90mm | 1.90mm | 0.762µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |
760551108 | Impact 100 Ohm 5 Pair Vertical Backplane Header, Unguided, Open Endwall, 10 Columns, 150 Circuits, Pin Length 5.50mm, Plated Through Hole Dimension 0.39mm, Lead-Free | No | 150 | 150 | Black | 200 | No | 94V-0 | No | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 3.106/g | 10 | 5 | 15 | Vertical | Tray | 1.40mm | No | None | 1.00mm | 1.90mm | 1.90mm | 0.762µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |
760551113 | Impact 100 Ohm 5 Pair Vertical Backplane Header, Unguided, Left Endwall, 10 Columns, 150 Circuits, Pin Length 4.50mm, Plated Through Hole Dimension 0.46mm, Lead-Free | No | 150 | 150 | Black | 200 | No | 94V-0 | No | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 3.460/g | 10 | 5 | 15 | Vertical | Tray | 1.40mm | No | None | 1.00mm | 1.90mm | 1.90mm | 0.762µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |
760551114 | Impact 100 Ohm 5 Pair Vertical Backplane Header, Unguided, Left Endwall, 10 Columns, 150 Circuits, Pin Length 4.90mm, Plated Through Hole Dimension 0.46mm, Lead-Free | No | 150 | 150 | Black | 200 | No | 94V-0 | No | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 3.457/g | 10 | 5 | 15 | Vertical | Tray | 1.40mm | No | None | 1.00mm | 1.90mm | 1.90mm | 0.762µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |
760551115 | Impact 100 Ohm 5 Pair Vertical Backplane Header, Unguided, Left Endwall, 10 Columns, 150 Circuits, Pin Length 5.50mm, Plated Through Hole Dimension 0.46mm, Lead-Free | No | 150 | 150 | Black | 200 | No | 94V-0 | No | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 3.551/g | 10 | 5 | 15 | Vertical | Tray | 1.40mm | No | None | 1.00mm | 1.90mm | 1.90mm | 0.762µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |
760551116 | Impact 100 Ohm 5 Pair Vertical Backplane Header, Unguided, Left Endwall, 10 Columns, 150 Circuits, Pin Length 4.50mm, Plated Through Hole Dimension 0.39mm, Lead-Free | No | 150 | 150 | Black | 200 | No | 94V-0 | No | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 3.433/g | 10 | 5 | 15 | Vertical | Tray | 1.40mm | No | None | 1.00mm | 1.90mm | 1.90mm | 0.762µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |
760551117 | Impact 100 Ohm 5 Pair Vertical Backplane Header, Unguided, Left Endwall, 10 Columns, 150 Circuits, Pin Length 4.90mm, Plated Through Hole Dimension 0.39mm, Lead-Free | No | 150 | 150 | Black | 200 | No | 94V-0 | No | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 3.460/g | 10 | 5 | 15 | Vertical | Tray | 1.40mm | No | None | 1.00mm | 1.90mm | 1.90mm | 0.762µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |
760551118 | Impact 100 Ohm 5 Pair Vertical Backplane Header, Unguided, Left Endwall, 10 Columns, 150 Circuits, Pin Length 5.50mm, Plated Through Hole Dimension 0.39mm, Lead-Free | No | 150 | 150 | Black | 200 | No | 94V-0 | No | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 3.460/g | 10 | 5 | 15 | Vertical | Tray | 1.40mm | No | None | 1.00mm | 1.90mm | 1.90mm | 0.762µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |
760551123 | Impact 100 Ohm 5 Pair Vertical Backplane Header, Unguided, Dual Endwall, 10 Columns, 150 Circuits, Pin Length 4.50mm, Plated Through Hole Dimension 0.46mm, Lead-Free | No | 150 | 150 | Black | 200 | No | 94V-0 | No | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 3.897/g | 10 | 5 | 15 | Vertical | Tray | 1.40mm | No | None | 1.00mm | 1.90mm | 1.90mm | 0.762µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |
760551124 | Impact 100 Ohm 5 Pair Vertical Backplane Header, Unguided, Dual Endwall, 10 Columns, 150 Circuits, Pin Length 4.90mm, Plated Through Hole Dimension 0.46mm, Lead-Free | No | 150 | 150 | Black | 200 | No | 94V-0 | No | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 3.897/g | 10 | 5 | 15 | Vertical | Tray | 1.40mm | No | None | 1.00mm | 1.90mm | 1.90mm | 0.762µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |
760551125 | Impact 100 Ohm 5 Pair Vertical Backplane Header, Unguided, Dual Endwall, 10 Columns, 150 Circuits, Pin Length 5.50mm, Plated Through Hole Dimension 0.46mm, Lead-Free | No | 150 | 150 | Black | 200 | No | 94V-0 | No | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 3.897/g | 10 | 5 | 15 | Vertical | Tray | 1.40mm | No | None | 1.00mm | 1.90mm | 1.90mm | 0.762µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |
760551126 | Impact 100 Ohm 5 Pair Vertical Backplane Header, Unguided, Dual Endwall, 10 Columns, 150 Circuits, Pin Length 4.50mm, Plated Through Hole Dimension 0.39mm, Lead-Free | No | 150 | 150 | Black | 200 | No | 94V-0 | No | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 3.897/g | 10 | 5 | 15 | Vertical | Tray | 1.40mm | No | None | 1.00mm | 1.90mm | 1.90mm | 0.762µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |
760551127 | Impact 100 Ohm 5 Pair Vertical Backplane Header, Unguided, Dual Endwall, 10 Columns, 150 Circuits, Pin Length 4.90mm, Plated Through Hole Dimension 0.39mm, Lead-Free | No | 150 | 150 | Black | 200 | No | 94V-0 | No | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 3.897/g | 10 | 5 | 15 | Vertical | Tray | 1.40mm | No | None | 1.00mm | 1.90mm | 1.90mm | 0.762µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |
760551128 | Impact 100 Ohm 5 Pair Vertical Backplane Header, Unguided, Dual Endwall, 10 Columns, 150 Circuits, Pin Length 5.50mm, Plated Through Hole Dimension 0.39mm, Lead-Free | No | 150 | 150 | Black | 200 | No | 94V-0 | No | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 3.897/g | 10 | 5 | 15 | Vertical | Tray | 1.40mm | No | None | 1.00mm | 1.90mm | 1.90mm | 0.762µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |
760551133 | Impact 100 Ohm 5 Pair Vertical Backplane Header, Unguided, Right Endwall, 10 Columns, 150 Circuits, Pin Length 4.50mm, Plated Through Hole Dimension 0.46mm, Lead-Free | No | 150 | 150 | Black | 200 | No | 94V-0 | No | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 3.424/g | 10 | 5 | 15 | Vertical | Tray | 1.40mm | No | None | 1.00mm | 1.90mm | 1.90mm | 0.762µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |
760551134 | Impact 100 Ohm 5 Pair Vertical Backplane Header, Unguided, Right Endwall, 10 Columns, 150 Circuits, Pin Length 4.90mm, Plated Through Hole Dimension 0.46mm, Lead-Free | No | 150 | 150 | Black | 200 | No | 94V-0 | No | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 3.448/g | 10 | 5 | 15 | Vertical | Tray | 1.40mm | No | None | 1.00mm | 1.90mm | 1.90mm | 0.762µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |
760551135 | Impact 100 Ohm 5 Pair Vertical Backplane Header, Unguided, Right Endwall, 10 Columns, 150 Circuits, Pin Length 5.50mm, Plated Through Hole Dimension 0.46mm, Lead-Free | No | 150 | 150 | Black | 200 | No | 94V-0 | No | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 3.542/g | 10 | 5 | 15 | Vertical | Tray | 1.40mm | No | None | 1.00mm | 1.90mm | 1.90mm | 0.762µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |
760551136 | Impact 100 Ohm 5 Pair Vertical Backplane Header, Unguided, Right Endwall, 10 Columns, 150 Circuits, Pin Length 4.50mm, Plated Through Hole Dimension 0.39mm, Lead-Free | No | 150 | 150 | Black | 200 | No | 94V-0 | No | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 3.424/g | 10 | 5 | 15 | Vertical | Tray | 1.40mm | No | None | 1.00mm | 1.90mm | 1.90mm | 0.762µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |
760551137 | Impact 100 Ohm 5 Pair Vertical Backplane Header, Unguided, Right Endwall, 10 Columns, 150 Circuits, Pin Length 4.90mm, Plated Through Hole Dimension 0.39mm, Lead-Free | No | 150 | 150 | Black | 200 | No | 94V-0 | No | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 3.452/g | 10 | 5 | 15 | Vertical | Tray | 1.40mm | No | None | 1.00mm | 1.90mm | 1.90mm | 0.762µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |
760551138 | Impact 100 Ohm 5 Pair Vertical Backplane Header, Unguided, Right Endwall, 10 Columns, 150 Circuits, Pin Length 5.50mm, Plated Through Hole Dimension 0.39mm, Lead-Free | No | 150 | 150 | Black | 200 | No | 94V-0 | No | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 3.452/g | 10 | 5 | 15 | Vertical | Tray | 1.40mm | No | None | 1.00mm | 1.90mm | 1.90mm | 0.762µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |
760551207 | Impact 100 Ohm 5 Pair Vertical Backplane Header, Unguided, Open Endwall, 12 Columns, 180 Circuits, Pin Length 4.90mm, Plated Through Hole Dimension 0.39mm, Lead-Free | No | 180 | 180 | Black | 200 | No | 94V-0 | No | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 3.649/g | 12 | 5 | 15 | Vertical | Tray | 1.40mm | No | None | 1.00mm | 1.90mm | 1.90mm | 0.762µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |