産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
760445001 | Small Form-factor Pluggable Plus (SFP+) Stacked 2-by-1 Multi-Port Connector with 4 Lightpipe Ports, EMI Metal Gasket, 40 Circuits, Tin (Sn) Tails | No | N/A | 40 | 40 | 40 | Black, Clear (Blue Tint) | 100 | 94V-0 | Female | None | Yes | Brass, Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic, Polycarbonate | 27.821/g | 2 | Right Angle | Tray | No | 2.07mm | Yes | Yes | 1.57mm | 0.80mm | 0.80mm | 0.762µm | 0.762µm | Yes | Yes | 2 | -40° to +85°C | Through Hole - Compliant Pin | No |
760445002 | Small Form-factor Pluggable Plus (SFP+) Stacked 2-by-1 Multi-Port Connector with 2 Inner Lightpipe Ports, EMI Metal Gasket, 40 Circuits, Tin (Sn) Tails | No | N/A | 40 | 40 | 40 | Black, Clear (Blue Tint) | 100 | 94V-0 | Female | None | Yes | Brass, Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic, Polycarbonate | 27.138/g | 2 | Right Angle | Tray | No | 2.07mm | Yes | Yes | 1.57mm | 0.80mm | 0.80mm | 0.762µm | 0.762µm | Yes | Yes | 2 | -40° to +85°C | Through Hole - Compliant Pin | No |
760445003 | Small Form-factor Pluggable Plus (SFP+) Stacked 2-by-1 Multi-Port Connector with 2 Outer Lightpipe Ports, EMI Metal Gasket, 40 Circuits, Tin (Sn) Tails | No | N/A | 40 | 40 | 40 | Black, Clear (Blue Tint) | 100 | 94V-0 | Female | None | Yes | Brass, Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic, Polycarbonate | 27.064/g | 2 | Right Angle | Tray | No | 2.07mm | Yes | Yes | 1.57mm | 0.80mm | 0.80mm | 0.762µm | 0.762µm | Yes | Yes | 2 | -40° to +85°C | Through Hole - Compliant Pin | No |