産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
756405001 | Small Form-factor Pluggable (SFP) Stacked 2-by-1 Multi-Port Connector with 4 Lightpipes, with Press-fit PC Tails, 40 Circuits, Lead-Free | No | 40 | 40 | Black, Clear (Blue Tint) | 200 | 94V-0 | Yes | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic, Polycarbonate | 28.326/g | Right Angle | Tray | No | 3.05mm | Yes | Yes | 2.40mm | 0.80mm | 0.80mm | 0.762µm | 0.762µm | Yes | Yes | -40° to +85°C | Through Hole - Compliant Pin | No |
756405003 | Small Form-factor Pluggable (SFP) Stacked 2-by-1 Multi-Port Connector with 2 Outer Lightpipes, with Press-fit PC Tails, 40 Circuits, Lead-Free | No | 40 | 40 | Black, Clear (Blue Tint) | 200 | 94V-0 | Yes | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic, Polycarbonate | 27.569/g | Right Angle | Tray | No | 3.05mm | Yes | Yes | 2.40mm | 0.80mm | 0.80mm | 0.762µm | 0.762µm | Yes | Yes | -40° to +85°C | Through Hole - Compliant Pin | No |