産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | |||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
737801254 | HDM Board-to-Board Daughtercard Receptacle, Vertical, Signal Module, 144 Circuits, Mounted Height 14.00mm, Pin Length 3.50mm, Solder Tail | No | 144 | 144 | Black | 250 | No | 94V-0 | No | None | Copper-Nickel-Tin | Gold | Tin | High Temperature Thermoplastic | 14.200/g | 24 | Open Pin Field | 6 | Vertical | Tube | 3.50mm | No | None | 1.60mm | 2.00mm | 2.00mm | 0.762µm | 2.540µm | No | Yes | -55° to +105°C | Through Hole |
737801255 | HDM Board-to-Board Daughtercard Receptacle, Vertical, Signal Module, 144 Circuits, Mounted Height 15.00mm, Pin Length 3.50mm, Solder Tail | 144 | 144 | Black | 250 | No | 94V-0 | No | None | Copper-Nickel-Tin | Gold | Tin | High Temperature Thermoplastic | 15.334/g | 24 | Open Pin Field | 6 | Vertical | Tube | 3.50mm | No | None | 1.60mm | 2.00mm | 2.00mm | 0.762µm | 2.540µm | No | Yes | -55° to +105°C | Through Hole | |
737803143 | HDM Board-to-Board Daughtercard Receptacle, Vertical, Signal Module, 144 Circuits, Mounted Height 13.00mm, Pin Length 3.00mm, Press-Fit | No | 144 | 144 | Black | 250 | No | 94V-0 | No | None | Copper-Nickel-Tin | Gold | Tin-Lead | High Temperature Thermoplastic | 19.022/g | 24 | Open Pin Field | 6 | Vertical | Tube | 3.00mm | No | None | 1.60mm | 2.00mm | 2.00mm | 0.762µm | 0.889µm | No | Yes | -55° to +105°C | Through Hole - Compliant Pin |
737803153 | HDM Board-to-Board Daughtercard Receptacle, Vertical, Signal Module, 144 Circuits, Mounted Height 13.00mm, Pin Length 3.50mm, Press-Fit | No | 144 | 144 | Black | 250 | No | 94V-0 | No | None | Copper-Nickel-Tin | Gold | Tin-Lead | High Temperature Thermoplastic | 19.022/g | 24 | Open Pin Field | 6 | Vertical | Tube | 3.50mm | No | None | 1.60mm | 2.00mm | 2.00mm | 0.762µm | 0.889µm | No | Yes | -55° to +105°C | Through Hole - Compliant Pin |
737803254 | HDM Board-to-Board Daughtercard Receptacle, Vertical, Signal Module, 144 Circuits, Mounted Height 14.00mm, Pin Length 3.50mm, Press-Fit | No | 144 | 144 | Black | 250 | No | 94V-0 | No | None | Copper-Nickel-Tin | Gold | Tin-Lead | High Temperature Thermoplastic | 14.734/g | 24 | Open Pin Field | 6 | Vertical | Tube | 3.50mm | No | None | 1.60mm | 2.00mm | 2.00mm | 0.762µm | 0.889µm | No | Yes | -55° to +105°C | Through Hole - Compliant Pin |
737803255 | HDM Board-to-Board Daughtercard Receptacle, Vertical, Signal Module, 144 Circuits, Mounted Height 15.00mm, Pin Length 3.50mm, Press-Fit | No | 144 | 144 | Black | 250 | No | 94V-0 | No | None | Copper-Nickel-Tin | Gold | Tin-Lead | High Temperature Thermoplastic | 19.022/g | 24 | Open Pin Field | 6 | Vertical | Tube | 3.50mm | No | None | 1.60mm | 2.00mm | 2.00mm | 0.762µm | 0.889µm | No | Yes | -55° to +105°C | Through Hole - Compliant Pin |
737803257 | HDM Board-to-Board Daughtercard Receptacle, Vertical, Signal Module, 144 Circuits, Mounted Height 17.00mm, Pin Length 3.50mm, Press-Fit | No | 144 | 144 | Black | 250 | No | 94V-0 | No | None | Copper-Nickel-Tin | Gold | Tin | High Temperature Thermoplastic | 19.022/g | 24 | Open Pin Field | 6 | Vertical | Tube | 3.50mm | No | None | 1.60mm | 2.00mm | 2.00mm | 0.762µm | 0.889µm | No | Yes | -55° to +105°C | Through Hole - Compliant Pin |