産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | |||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
736420000 | HDM Board-to-Board Backplane Header, Vertical, Press-Fit, Open End, 72 Circuits | 72 | 72 | Black, Natural | 250 | No | 94V-0 | No | None | Phosphor Bronze | Gold | Gold | High Temperature Thermoplastic | 3.371/g | 12 | Open Pin Field | 6 | Vertical | Tube | 3.50mm | No | Yes | 1.60mm | 2.00mm | 2.00mm | 0.762µm | 0.051µm | No | Yes | -55° to +105°C | Through Hole - Compliant Pin | |
736420200 | HDM Board-to-Board Backplane Header, Vertical, Press-Fit, Open End, 72 Circuits | 72 | 72 | Black, Natural | 250 | No | 94V-0 | No | None | Phosphor Bronze | Gold | Gold | High Temperature Thermoplastic | 3.371/g | 12 | Open Pin Field | 6 | Vertical | Tube | 3.50mm | No | None | 1.60mm | 2.00mm | 2.00mm | 0.762µm | 0.051µm | No | Yes | -55° to +105°C | Through Hole - Compliant Pin | |
736421000 | HDM Board-to-Board Backplane Header, Vertical, Press-Fit, Open End, 144 Circuits | 144 | 144 | Black, Natural | 250 | No | 94V-0 | No | None | Phosphor Bronze | Gold | Gold | High Temperature Thermoplastic | 6.705/g | 24 | Open Pin Field | 6 | Vertical | Tube | 3.50mm | No | None | 1.60mm | 2.00mm | 2.00mm | 0.762µm | 0.051µm | No | Yes | -55° to +105°C | Through Hole - Compliant Pin | |
736421200 | HDM Board-to-Board Backplane Header, Vertical, Press-Fit, Open End, 144 Circuits | 144 | 144 | Black, Natural | 250 | No | 94V-0 | No | None | Phosphor Bronze | Gold | Gold | High Temperature Thermoplastic | 6.705/g | 24 | Open Pin Field | 6 | Vertical | Tube | 3.50mm | No | None | 1.60mm | 2.00mm | 2.00mm | 0.762µm | 0.051µm | No | Yes | -55° to +105°C | Through Hole - Compliant Pin |