産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | |||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
733660010 | MCX Plug, Right-Angle, Crimp, RG-174, RG-188 and RG-316, Die Cast Body, Nickel (Ni) Plated, Bulk Bag, 50 Ohms | No | Crimp | Plug | N/A | 1.315/g | Right Angle | Bag | No | N/A | N/A | No | LMR-100, RG-174, RG-188, RG-316 | |
733660011 | MCX Plug, Right-Angle, Crimp, RG-174, RG-188 and RG-316 Cable, Die Cast Body, 0.02µm Gold (Au) Plated, Bulk Bag, 50 Ohms | No | Crimp | Plug | N/A | 1.328/g | Right Angle | Bag | No | N/A | N/A | No | LMR-100, RG-174, RG-188, RG-316 | |
733660012 | MCX Plug, Right-Angle, Crimp, RG-174, RG-188 and RG-316 Cable, Die Cast Body, 0.02µm Gold (Au) Plated, Bulk Bag, 50 Ohms | No | Crimp | Plug | N/A | Right Angle | Bag | No | N/A | N/A | No | LMR-100, RG-174, RG-188, RG-316 | ||
733660013 | MCX Plug, Right-Angle, Crimp, RG-174, RG-188 and RG-316 Cable, Die Cast Body, Nickel (Ni) Plated, One Piece Per Bag, 50 Ohms | No | Crimp | Plug | N/A | 1.315/g | Right Angle | Individual Bag | No | N/A | N/A | No | LMR-100, RG-174, RG-188, RG-316 | |
733660014 | MCX Plug, Right-Angle, Crimp, RG-174, RG-188 and RG-316 Cable, Die Cast Body, Nickel (Ni) Plated, Tray, 50 Ohms | No | Crimp | Plug | N/A | Right Angle | Tray | No | N/A | N/A | No | LMR-100, RG-174, RG-188, RG-316 | ||
733660015 | MCX Plug, Right-Angle, Crimp, RG-174, RG-188 and RG-316 Cable, Die Cast Body, Gold (Au) Plated, Tray, 50 Ohms | No | Crimp | Plug | N/A | Right Angle | Tray | No | N/A | N/A | No | LMR-100, RG-174, RG-188, RG-316 | ||
733660016 | MCX Plug, Right-Angle, Crimp, RG-174, RG-188 and RG-316 Cable, Die Cast Body, Gold (Au) Plated, Tray, 50 Ohms | No | Crimp | Plug | N/A | Right Angle | Tray | No | N/A | N/A | No | LMR-100, RG-174, RG-188, RG-316 | ||
733660017 | MCX Plug, Right-Angle, Crimp, RG-174, RG-188 and RG-316 Cable, Die Cast Body, Gold (Au) Plated, Bulk Bag, 50 Ohms | No | Crimp | Plug | N/A | 1.264/g | Right Angle | Bag | No | N/A | N/A | No | LMR-100, RG-174, RG-188, RG-316 | |
733660018 | MCX Plug, Right-Angle, Crimp, RG-174, RG-188 and RG-316 Cable, Die Cast Body, Nickel (Ni) Plated, Bulk Bag, 50 Ohms | No | Crimp | Plug | N/A | 0.897/g | Right Angle | Bag | No | N/A | N/A | No | LMR-100, RG-174, RG-188, RG-316 | |
733660019 | MCX Plug, Right-Angle, Crimp, RG-174, RG-188 and RG-316 Cable, Die Cast Body, Nickel (Ni) Plated, Bulk Bag, 50 Ohms | No | Crimp | Plug | N/A | 1.315/g | Right Angle | Bag | No | N/A | N/A | No | LMR-100, RG-174, RG-188, RG-316 | |
733660020 | MCX Plug, Straight, Crimp, RG-174, RG-188 and RG-316 Cable, Die Cast Body, Nickel (Ni) Plated, Bag, 50 Ohms | No | Crimp | Plug | N/A | 1.284/g | Straight | Bag | No | N/A | N/A | No | LMR-100, RG-174, RG-188, RG-316 | |
733660021 | MCX Plug, Straight, Crimp, RG-174, RG-188 and RG-316 Cable, Die Cast Body, Gold (Au) Plated, Bag, 50 Ohms | No | Crimp | Plug | N/A | 1.284/g | Straight | Bag | No | N/A | N/A | No | LMR-100, RG-174, RG-188, RG-316 | |
733660022 | MCX Plug, Straight, Crimp, RG-174, RG-188 and RG-316 Cable, Die Cast Body, Nickel (Ni) Plated, One Piece Per Bag, 50 Ohms | No | Crimp | Plug | N/A | 1.284/g | Straight | Individual Bag | No | N/A | N/A | No | LMR-100, RG-174, RG-188, RG-316 | |
733660023 | MCX Plug, Straight, Crimp, RG-174, RG-188 and RG-316 Cable, Die Cast Body, Nickel (Ni) Plated, Small Tray, 50 Ohms | No | Crimp | Plug | N/A | Straight | Tray | No | N/A | N/A | No | LMR-100, RG-174, RG-188, RG-316 | ||
733660024 | MCX Plug, Straight, Crimp, RG-174, RG-188 and RG-316 Cable, Die Cast Body, Gold (Au) Plated, Small Tray, 50 Ohms | No | Crimp | Plug | N/A | Straight | Tray | No | N/A | N/A | No | LMR-100, RG-174, RG-188, RG-316 | ||
733660026 | MCX Plug, Straight, Crimp, RG-174, RG-188 and RG-316 Cable, Die Cast Body, Gold (Au) Plated, One Piece Per Bag, 50 )hms | No | Crimp | Plug | N/A | 1.284/g | Straight | Individual Bag | No | N/A | N/A | No | LMR-100, RG-174, RG-188, RG-316 | |
733660030 | MCX Jack, Right-Angle, PCB Receptacle, Through Hole, Die Cast Housing with Brass Insert, Tin (Sn) Plated, 80 Pieces Per Tray, 50 Ohms | No | N/A | Jack | N/A | 1.643/g | Right Angle | Tray | No | N/A | Through Hole | 3.20mm | No | N/A |
733660032 | MCX Jack, Right-Angle, PCB Receptacle, Through Hole, Die Cast Housing with Brass Insert, Nickel (Ni) Plated Outer Contact, Tin (Sn) Plated Housing, Tape and Reel, 50 Ohms | No | N/A | Jack | N/A | 1.645/g | Right Angle | Embossed Tape on Reel | No | N/A | Through Hole | 3.20mm | No | N/A |
733660033 | MCX Jack, Right-Angle, PCB Receptacle, Through Hole, Die Cast Housing with Brass Insert, Nickel (Ni) Plated Outer Contact, Tin (Sn) Plated Housing, 20 Pieces Per Tray, 50 Ohms | No | N/A | Jack | N/A | 1.643/g | Right Angle | Tray | No | N/A | Through Hole | 3.20mm | No | N/A |
733660035 | MCX Jack, Right-Angle, PCB Receptacle, Through Hole, Die Cast Housing with Brass Insert, Nickel (Ni) Plated Outer Contact, Tin (Sn) Plated Housing, One Piece Per Bag, 50 Ohms | No | N/A | Jack | N/A | 3.286/g | Right Angle | Individual Bag | No | N/A | Through Hole | 3.20mm | No | N/A |
733660036 | MCX Jack, Right-Angle, PCB Receptacle, Through Hole, Die Cast Housing with Brass Insert, Gold (Au) Plated Outer Contact, Tin (Sn) Plated Housing, 54 Pieces Per Tray, 50 Ohms | No | N/A | Jack | N/A | 1.643/g | Right Angle | Tray | No | N/A | Through Hole | 3.20mm | No | N/A |
733660060 | MCX Jack, Straight, PCB Receptacle, Through Hole, Brass Body, Nickel (Ni) Plated, Tray, 50 Ohms | No | N/A | Jack | N/A | 0.559/g | Straight | Tray | No | N/A | Through Hole | 1.20mm | No | N/A |
733660061 | MCX Jack, Straight, PCB Receptacle, Through Hole, Brass Body, Gold (Au) Plated, Tray, 50 Ohms | No | N/A | Jack | N/A | 0.560/g | Straight | Tray | No | N/A | Through Hole | 1.20mm | No | N/A |
733660062 | MCX Jack, Straight, PCB Receptacle, Through Hole, Brass Body, Nickel (Ni) Plated, Tape and Reel, 50 Ohms | No | N/A | Jack | N/A | 0.559/g | Straight | Embossed Tape on Reel | No | N/A | Through Hole | 1.20mm | No | N/A |
733660063 | MCX Jack, Straight, PCB Receptacle, Through Hole, Brass Body, Nickel (Ni) Plated, Tray, 50 Ohms | No | N/A | Jack | N/A | 0.559/g | Straight | Tray | No | N/A | Through Hole | 0.50mm | No | N/A |