産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
732870000 | SMA Attenuator, Plug to Jack, Straight, 18 GHz, 2 Watt, 0 dB, without Hex | No | Without Hex | N/A | Plug/Jack | N/A | Straight | Bag | No | N/A | N/A | No | N/A |
732870001 | SMA Attenuator, Plug to Jack, Straight, 18 GHz, 2 Watt, 0 dB, with Hex | No | With Hex | N/A | Plug/Jack | N/A | Straight | Bag | No | N/A | N/A | No | N/A |
732870010 | SMA Attenuator, Plug to Jack, Straight, 18 GHz, 2 Watt, 1 dB, without Hex | No | Without Hex | N/A | Plug/Jack | N/A | Straight | Bag | No | N/A | N/A | No | N/A |
732870011 | SMA Attenuator, Plug to Jack, Straight, 18 GHz, 2 Watt, 1 dB, with Hex | No | With Hex | N/A | Plug/Jack | N/A | Straight | Bag | No | N/A | N/A | No | N/A |
732870020 | SMA Attenuator, Plug to Jack, Straight, 18 GHz, 2 Watt, 2 dB, without Hex | No | Without Hex | N/A | Plug/Jack | N/A | Straight | Bag | No | N/A | N/A | No | N/A |
732870021 | SMA Attenuator, Plug to Jack, Straight, 18 GHz, 2 Watt, 2 dB, with Hex | No | With Hex | N/A | Plug/Jack | N/A | Straight | Bag | No | N/A | N/A | No | N/A |
732870030 | SMA Attenuator, Plug to Jack, Straight, 18 GHz, 2 Watt, 3 dB, without Hex | No | Without Hex | N/A | Plug/Jack | N/A | Straight | Bag | No | N/A | N/A | No | N/A |
732870031 | SMA Attenuator, Plug to Jack, Straight, 18 GHz, 2 Watt, 3 dB, with Hex | No | With Hex | N/A | Plug/Jack | N/A | Straight | Bag | No | N/A | N/A | No | N/A |
732870040 | SMA Attenuator, Plug to Jack, Straight, 18 GHz, 2 Watt, 4 dB, without Hex | No | Without Hex | N/A | Plug/Jack | N/A | Straight | Bag | No | N/A | N/A | No | N/A |
732870041 | SMA Attenuator, Plug to Jack, Straight, 18 GHz, 2 Watt, 4 dB, with Hex | No | With Hex | N/A | Plug/Jack | N/A | Straight | Bag | No | N/A | N/A | No | N/A |
732870051 | SMA Attenuator, Plug to Jack, Straight, 18 GHz, 2 Watt, 5 dB, with Hex | No | With Hex | N/A | Plug/Jack | N/A | Straight | Bag | No | N/A | N/A | No | N/A |
732870060 | SMA Attenuator, Plug to Jack, Straight, 18 GHz, 2 Watt, 6 dB, without Hex | No | Without Hex | N/A | Plug/Jack | N/A | Straight | Bag | No | N/A | N/A | No | N/A |
732870061 | SMA Attenuator, Plug to Jack, Straight, 18 GHz, 2 Watt, 6 dB, with Hex | No | With Hex | N/A | Plug/Jack | N/A | Straight | Bag | No | N/A | N/A | No | N/A |
732870071 | SMA Attenuator, Plug to Jack, Straight, 18 GHz, 2 Watt, 7 dB, with Hex | No | With Hex | N/A | Plug/Jack | N/A | Straight | Bag | No | N/A | N/A | No | N/A |
732870081 | SMA Attenuator, Plug to Jack, Straight, 18 GHz, 2 Watt, 8 dB, with Hex | No | With Hex | N/A | Plug/Jack | N/A | Straight | Bag | No | N/A | N/A | No | N/A |
732870100 | SMA Attenuator, Plug to Jack, Straight, 18 GHz, 2 Watt, 10 dB, without Hex | No | Without Hex | N/A | Plug/Jack | N/A | Straight | Bag | No | N/A | N/A | No | N/A |
732870101 | SMA Attenuator, Plug to Jack, Straight, 18 GHz, 2 Watt, 10 dB, with Hex | No | With Hex | N/A | Plug/Jack | N/A | Straight | Bag | No | N/A | N/A | No | N/A |
732870120 | SMA Attenuator, Plug to Jack, Straight, 18 GHz, 2 Watt, 15 dB, without Hex | No | Without Hex | N/A | Plug/Jack | N/A | Straight | Bag | No | N/A | N/A | No | N/A |
732870121 | SMA Attenuator, Plug to Jack, Straight, 18 GHz, 2 Watt, 15 dB, with Hex | No | With Hex | N/A | Plug/Jack | N/A | Straight | Bag | No | N/A | N/A | No | N/A |
732870131 | SMA Attenuator, Plug to Jack, Straight, 18 GHz, 2 Watt, 20 dB, with Hex | No | With Hex | N/A | Plug/Jack | N/A | Straight | Bag | No | N/A | N/A | No | N/A |
732870141 | SMA Attenuator, Plug to Jack, Straight, 18 GHz, 2 Watt, 30 dB, with Hex | No | With Hex | N/A | Plug/Jack | N/A | Straight | Bag | No | N/A | N/A | No | N/A |
732870311 | 2.92mm Attenuator, Plug to Jack, Straight, 40 GHz, 0.5 Watt, 3 dB, with Hex | No | With Hex | N/A | Plug/Jack | N/A | Straight | Bag | No | N/A | N/A | No | N/A |
732870313 | 2.92mm Attenuator, Plug to Jack, Straight, 40 GHz, 0.5 Watt, 6 dB, with Hex | No | With Hex | N/A | Plug/Jack | N/A | Straight | Bag | No | N/A | N/A | No | N/A |
732870315 | 2.92mm Attenuator, Plug to Jack, Straight, 40 GHz, 0.5 Watt, 10 dB, with Hex | No | With Hex | N/A | Plug/Jack | N/A | Straight | Bag | No | N/A | N/A | No | N/A |
732870321 | 2.92mm Attenuator, Plug to Jack, Straight, 40 GHz, 2 Watt, 3 dB, with Hex | No | With Hex | N/A | Plug/Jack | N/A | Straight | Bag | No | N/A | N/A | No | N/A |