産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
732390110 | Cardinal Flex SMA Straight Plug to SMA Straight Plug on MX 204 Cable, 304.80mm Length, 50 Ohms | No | 304.80mm | Plug/Plug | Stainless Steel | Passivated | Polyetherimide | 38.000/g | Bag | No | MX 204 |
732390111 | Cardinal Flex SMA Straight Plug to SMA Straight Plug on MX 204 Cable, 609.60mm Length, 50 Ohms | No | 609.60mm | Plug/Plug | Stainless Steel | Passivated | Polyetherimide | Bag | No | MX 204 | |
732390112 | Cardinal Flex SMA Straight Plug to SMA Straight Plug on MX 204 Cable, 914.40mm Length, 50 Ohms | No | 914.40mm | Plug/Plug | Stainless Steel | Passivated | Polyetherimide | Bag | No | MX 204 | |
732390130 | Cardinal Test SMA Straight Plug to SMA Straight Plug on Armored MXR 100 Cable, 304.80mm Length, 50 Ohms | No | 304.80mm | Plug/Plug | Stainless Steel | Passivated | Polyetherimide | Bag | No | MXR 100 | |
732390131 | Cardinal Test SMA Straight Plug to SMA Straight Plug on Armored MXR 100 Cable, 609.60mm Length, 50 Ohms | No | 609.60mm | Plug/Plug | Stainless Steel | Passivated | Polyetherimide | Bag | No | MXR 100 | |
732390132 | Cardinal Test SMA Straight Plug to SMA Straight Plug on Armored MXR 100 Cable, 914.40mm Length, 50 Ohms | No | 914.40mm | Plug/Plug | Stainless Steel | Passivated | Polyetherimide | Bag | No | MXR 100 | |
732390150 | Cardinal Flex N Straight Plug to N Straight Plug on MX 204 Cable, 304.80mm Length, 50 Ohms | No | 304.80mm | Plug/Plug | Stainless Steel | Passivated | Polyetherimide | Bag | No | MX 204 | |
732390151 | Cardinal Flex N Straight Plug to N Straight Plug on MX 204 Cable, 609.60mm Length, 50 Ohms | No | 609.60mm | Plug/Plug | Stainless Steel | Passivated | Polyetherimide | Bag | No | MX 204 | |
732390152 | Cardinal Flex N Straight Plug to N Straight Plug on MX 204 Cable, 914.40mm Length, 50 Ohms | No | 914.40mm | Plug/Plug | Stainless Steel | Passivated | Polyetherimide | Bag | No | MX 204 | |
732390170 | Cardinal Test N Straight Plug to N Straight Plug on Armored MXR 100 Cable, 304.80mm Length, 50 Ohms | No | 304.80mm | Plug/Plug | Stainless Steel | Passivated | Polyetherimide | Bag | No | MXR 100 | |
732390171 | Cardinal Test N Straight Plug to N Straight Plug on Armored MXR 100 Cable, 609.60mm Length, 50 Ohms | No | 609.60mm | Plug/Plug | Stainless Steel | Passivated | Polyetherimide | Bag | No | MXR 100 | |
732390172 | Cardinal Test N Straight Plug to N Straight Plug on Armored MXR 100 Cable, 914.40mm Length, 50 Ohms | No | 914.40mm | Plug/Plug | Stainless Steel | Passivated | Polyetherimide | Bag | No | MXR 100 | |
732390190 | Cardinal Flex N Straight Plug to N Straight Jack on MX 204 Cable, 304.80mm Length, 50 Ohms | No | 304.80mm | Jack/Plug | Stainless Steel | Passivated | Polyetherimide | Bag | No | MX 204 | |
732390191 | Cardinal Flex N Straight Plug to N Straight Jack on MX 204 Cable, 609.60mm Length, 50 Ohms | No | 609.60mm | Jack/Plug | Stainless Steel | Passivated | Polyetherimide | Bag | No | MX 204 | |
732390192 | Cardinal Flex N Straight Plug to N Straight Jack on MX 204 Cable, 914.40mm Length, 50 Ohms | No | 914.40mm | Jack/Plug | Stainless Steel | Passivated | Polyetherimide | Bag | No | MX 204 | |
732390210 | Cardinal Test N Straight Plug to N Straight Jack on Armored MXR 100 Cable, 304.80mm Length, 50 Ohms | No | 304.80mm | Jack/Plug | Stainless Steel | Passivated | Polyetherimide | Bag | No | MXR 100 | |
732390211 | Cardinal Test N Straight Plug to N Straight Jack on Armored MXR 100 Cable, 609.60mm Length, 50 Ohms | No | 609.60mm | Jack/Plug | Stainless Steel | Passivated | Polyetherimide | Bag | No | MXR 100 | |
732390212 | Cardinal Test N Straight Plug to N Straight Jack on Armored MXR 100 Cable, 914.40mm Length, 50 Ohms | No | 914.40mm | Jack/Plug | Stainless Steel | Passivated | Polyetherimide | Bag | No | MXR 100 | |
732390230 | Cardinal Flex 3.5mm Straight Plug to 3.5mm Straight Plug on MX 204 Cable, 304.80mm Length, 50 Ohms | No | 304.80mm | Plug/Plug | Stainless Steel | Passivated | Polyetherimide | Bag | No | MX 204 | |
732390231 | Cardinal Flex 3.5mm Straight Plug to 3.5mm Straight Plug on MX 204 Cable, 609.60mm Length, 50 Ohms | No | 609.60mm | Plug/Plug | Stainless Steel | Passivated | Polyetherimide | Bag | No | MX 204 | |
732390232 | Cardinal Flex 3.5mm Straight Plug to 3.5mm Straight Plug on MX 204 Cable, 914.40mm Length, 50 Ohms | No | 914.40mm | Plug/Plug | Stainless Steel | Passivated | Polyetherimide | Bag | No | MX 204 | |
732390250 | Cardinal Test 3.5mm Straight Plug to 3.5mm Straight Plug on Armored MXR 100 Cable, 304.80mm Length, 50 Ohms | No | 304.80mm | Plug/Plug | Stainless Steel | Passivated | Polyetherimide | Bag | No | MXR 100 | |
732390251 | Cardinal Test 3.5mm Straight Plug to 3.5mm Straight Plug on Armored MXR 100 Cable, 609.60mm Length, 50 Ohms | No | 609.60mm | Plug/Plug | Stainless Steel | Passivated | Polyetherimide | Bag | No | MXR 100 | |
732390252 | Cardinal Test 3.5mm Straight Plug to 3.5mm Straight Plug on Armored MXR 100 Cable, 914.4.80mm Length, 50 Ohms | No | 914.40mm | Plug/Plug | Stainless Steel | Passivated | Polyetherimide | Bag | No | MXR 100 | |
732390270 | Cardinal Flex 3.5mm Straight Plug to 3.5mm Straight Jack on MX 204 Cable, 304.80mm Length, 50 Ohms | No | 304.80mm | Jack/Plug | Stainless Steel | Passivated | Polyetherimide | Bag | No | MX 204 |