産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
731160002 | MCRF Right-Angle Plug to MCRF Right-Angle Plug on 1.13mm Cable, 230.13mm Length, H18, 50 Ohms | No | 230.13mm | Plug/Plug | Phosphor Bronze | Gold | Liquid Crystal Polymer | Bag | No | 1.13mm Coaxial | |
731160020 | MCRF Right-Angle Plug to Pigtail on 1.32mm Cable, 76.20mm Length, H25, 50 Ohms | No | 76.20mm | Plug/Pigtail | Phosphor Bronze | Gold | Liquid Crystal Polymer | 0.310/g | Bag | Yes | 1.32mm Coaxial |
731160021 | MCRF Right-Angle Plug to Pigtail on 1.32mm Cable, 152.40mm Length, H25, 50 Ohms | No | 152.40mm | Plug/Pigtail | Phosphor Bronze | Gold | Liquid Crystal Polymer | 0.555/g | Bag | Yes | 1.32mm Coaxial |
731160032 | MCRF Right-Angle Plug to MCRF Right-Angle Plug on 1.32mm Cable, 230.13mm Length, H25, 50 Ohms | No | 230.13mm | Plug/Plug | Phosphor Bronze | Gold | Liquid Crystal Polymer | Bag | No | 1.32mm Coaxial | |
731160033 | MCRF Right-Angle Plug to MCRF Right-Angle Plug on 1.32mm Cable, 304.80mm Length, H25, 50 Ohms | No | 304.80mm | Plug/Plug | Phosphor Bronze | Gold | Liquid Crystal Polymer | Bag | No | 1.32mm Coaxial | |
731160063 | MCRF Right-Angle Plug to MCRF Right-Angle Plug on 0.81mm Cable, 304.80mm Length, H18, 50 Ohms | No | 304.80mm | Plug/Plug | Phosphor Bronze | Gold | Liquid Crystal Polymer | Bag | No | 0.81mm Coaxial | |
731160070 | MCRF Right-Angle Plug to Pigtail on 0.81mm Cable, 76.20mm Length, H18, 50 Ohms | No | 76.20mm | Plug/Pigtail | Phosphor Bronze | Gold | Liquid Crystal Polymer | 0.180/g | Bag | Yes | 0.81mm Coaxial |
731160071 | MCRF Right-Angle Plug to Pigtail on 0.81mm Cable, 152.40mm Length, H18, 50 Ohms | No | 152.40mm | Plug/Pigtail | Phosphor Bronze | Gold | Liquid Crystal Polymer | 0.290/g | Bag | Yes | 0.81mm Coaxial |
731160072 | MCRF Right-Angle Plug to Pigtail on 0.81mm Cable, 230.13mm Length, H18, 50 Ohms | No | 230.13mm | Plug/Pigtail | Phosphor Bronze | Gold | Liquid Crystal Polymer | Bag | Yes | 0.81mm Coaxial |