産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | |||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
714360164 | 1.00mm Mezz (IEEE 1386) Plug, Surface Mount, Dual Row, Vertical Stacking, 64 Circuits, 6.35mm Unmated Height, with PCB Locator Pegs, without Robotic Placement Metal Cap, Tube Packaging | No | No | 64 | 64 | Natural | 94V-0 | No | None | 8.00mm | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 1.000/g | 2 | Vertical | Tube | Yes | None | 1.00mm | 1.00mm | 0.762µm | 1.905µm | No | Fully | No | -55° to +85°C | Surface Mount | |
714360364 | 1.00mm Mezz (IEEE 1386) Plug, Surface Mount, Dual Row, Vertical Stacking, 64 Circuits, 6.35mm Unmated Height, with PCB Locator Pegs, with Robotic Placement Metal Cap, Tube Packaging | No | No | 64 | 64 | Natural | 94V-0 | No | None | 8.00mm | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 1.163/g | 2 | Vertical | Tube | Yes | None | 1.00mm | 1.00mm | 0.762µm | 1.905µm | No | Pick and Place Cap | Fully | No | -55° to +85°C | Surface Mount |
714360464 | 1.00mm Mezz (IEEE 1386) Plug, Surface Mount, Dual Row, Vertical Stacking, 64 Circuits, 6.35mm Unmated Height, with PCB Locator Pegs, with Robotic Placement Metal Cap, Embossed Tape on Reel Packaging | No | No | 64 | 64 | Natural | 94V-0 | No | None | 8.00mm | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 1.163/g | 2 | Vertical | Embossed Tape on Reel | Yes | None | 1.00mm | 1.00mm | 0.762µm | 1.905µm | No | Pick and Place Cap | Fully | No | -55° to +85°C | Surface Mount |
714360864 | 1.00mm Mezz (IEEE 1386) Plug, Surface Mount, Dual Row, Vertical Stacking, 64 Circuits, 6.35mm Unmated Height, without PCB Locator Pegs, with Robotic Placement Metal Cap, Embossed Tape on Reel Packaging | No | No | 64 | 64 | Natural | 94V-0 | No | None | 8.00mm | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 1.100/g | 2 | Vertical | Embossed Tape on Reel | No | None | 1.00mm | 1.00mm | 0.762µm | 1.905µm | No | Pick and Place Cap | Fully | No | -55° to +85°C | Surface Mount |
714361164 | 1.00mm Mezz (IEEE 1386) Plug, Surface Mount, Dual Row, Vertical Stacking, 64 Circuits, 7.35mm Unmated Height, with PCB Locator Pegs, without Robotic Placement Metal Cap, Tube Packaging | No | No | 64 | 64 | Natural | 94V-0 | No | None | 11.00mm, 14.00mm, 9.00mm | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 1.200/g | 2 | Vertical | Tube | Yes | None | 1.00mm | 1.00mm | 0.762µm | 1.905µm | No | Fully | No | -55° to +85°C | Surface Mount | |
714361364 | 1.00mm Mezz (IEEE 1386) Plug, Surface Mount, Dual Row, Vertical Stacking, 64 Circuits, 7.35mm Unmated Height, with PCB Locator Pegs, with Robotic Placement Metal Cap, Tube Packaging | No | No | 64 | 64 | Natural | 94V-0 | No | None | 11.00mm, 14.00mm, 9.00mm | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 1.400/g | 2 | Vertical | Tube | Yes | None | 1.00mm | 1.00mm | 0.762µm | 1.905µm | No | Pick and Place Cap | Fully | No | -55° to +85°C | Surface Mount |
714361464 | 1.00mm Mezz (IEEE 1386) Plug, Surface Mount, Dual Row, Vertical Stacking, 64 Circuits, 7.35mm Unmated Height, with PCB Locator Pegs, with Robotic Placement Metal Cap, Embossed Tape on Reel Packaging | No | No | 64 | 64 | Natural | 94V-0 | No | None | 11.00mm, 14.00mm, 9.00mm | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 1.300/g | 2 | Vertical | Embossed Tape on Reel | Yes | None | 1.00mm | 1.00mm | 0.762µm | 1.905µm | No | Pick and Place Cap | Fully | No | -55° to +85°C | Surface Mount |
714361864 | 1.00mm Mezz (IEEE 1386) Plug, Surface Mount, Dual Row, Vertical Stacking, 64 Circuits, 7.35mm Unmated Height, without PCB Locator Pegs, with Robotic Placement Metal Cap, Embossed Tape on Reel Packaging | No | No | 64 | 64 | Natural | 94V-0 | No | None | 11.00mm, 14.00mm, 9.00mm | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 1.342/g | 2 | Vertical | Embossed Tape on Reel | No | None | 1.00mm | 1.00mm | 0.762µm | 1.905µm | No | Pick and Place Cap | Fully | No | -55° to +85°C | Surface Mount |
714362164 | 1.00mm Mezz (IEEE 1386) Plug, Surface Mount, Dual Row, Vertical Stacking, 64 Circuits, 8.35mm Unmated Height, with PCB Locator Pegs, without Robotic Placement Metal Cap, 0.76µm Gold (Au) Selective Plating, Tube | No | No | 64 | 64 | Natural | 94V-0 | No | None | 10.00mm, 12.00mm, 13.00mm, 15.00mm | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 1.402/g | 2 | Vertical | Tube | Yes | None | 1.00mm | 1.00mm | 0.762µm | 1.905µm | No | Fully | No | -55° to +85°C | Surface Mount | |
714362264 | 1.00mm Mezz (IEEE 1386) Plug, Surface Mount, Dual Row, Vertical Stacking, 64 Circuits, 8.35mm Unmated Height, without PCB Locator Pegs, with Robotic Placement Metal Cap, 1.27µm Gold (Au) Selective Plating, Embossed Tape on Reel | No | No | 64 | 64 | Natural | 94V-0 | No | None | 10.00mm, 12.00mm, 13.00mm, 15.00mm | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 1.400/g | 2 | Vertical | Embossed Tape on Reel | No | None | 1.00mm | 1.00mm | 1.270µm | 1.905µm | No | Pick and Place Cap | Fully | No | -55° to +85°C | Surface Mount |
714362364 | 1.00mm Mezz (IEEE 1386) Plug, Surface Mount, Dual Row, Vertical Stacking, 64 Circuits, 8.35mm Unmated Height, with PCB Locator Pegs, with Robotic Placement Metal Cap, 0.76µm Gold (Au) Selective Plating, Tube Pac | No | No | 64 | 64 | Natural | 94V-0 | No | None | 10.00mm, 12.00mm, 13.00mm, 15.00mm | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 1.402/g | 2 | Vertical | Tube | Yes | None | 1.00mm | 1.00mm | 0.762µm | 1.905µm | No | Fully | No | -55° to +85°C | Surface Mount | |
714362464 | 1.00mm Mezz (IEEE 1386) Plug, Surface Mount, Dual Row, Vertical Stacking, 64 Circuits, 8.35mm Unmated Height, with PCB Locator Pegs, with Robotic Placement Metal Cap, 0.76µm Gold (Au) Selective Plating, Embossed | No | No | 64 | 64 | Natural | 94V-0 | No | None | 10.00mm, 12.00mm, 13.00mm, 15.00mm | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 1.500/g | 2 | Vertical | Embossed Tape on Reel | Yes | None | 1.00mm | 1.00mm | 0.762µm | 1.905µm | No | Pick and Place Cap | Fully | No | -55° to +85°C | Surface Mount |
714362564 | 1.00mm Mezz (IEEE 1386) Plug, Surface Mount, Dual Row, Vertical Stacking, 64 Circuits, 8.35mm Unmated Height, without PCB Locator Pegs, without Robotic Placement Metal Cap, 0.76µm Gold (Au) Selective Plating, Tube Packaging | No | No | 64 | 64 | Natural | 94V-0 | No | None | 10.00mm, 12.00mm, 13.00mm, 15.00mm | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 1.300/g | 2 | Vertical | Tube | No | None | 1.00mm | 1.00mm | 0.762µm | 1.905µm | No | Fully | No | -55° to +85°C | Surface Mount | |
714362864 | 1.00mm Mezz (IEEE 1386) Plug, Surface Mount, Dual Row, Vertical Stacking, 64 Circuits, 8.35mm Unmated Height, without PCB Locator Pegs, with Robotic Placement Metal Cap, 0.76µm Gold (Au) Selective Plating, Embossed Tape on Reel | No | No | 64 | 64 | Natural | 94V-0 | No | None | 10.00mm, 12.00mm, 13.00mm, 15.00mm | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 1.500/g | 2 | Vertical | Embossed Tape on Reel | No | None | 1.00mm | 1.00mm | 0.762µm | 1.905µm | No | Fully | No | -55° to +85°C | Surface Mount |