産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | |||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15477508 | 2.54mm Pitch C-Grid Header, Through Hole, Dual Row, Vertical, High Temperature, Shrouded, with Peg, 8 Circuits, Tin (Sn) Plating | No | No | 8 | 8 | Black | No | 94V-0 | No | No | None | Yes | Brass, Phosphor Bronze | Tin | Tin | High Temperature Thermoplastic | 2.114/g | 2 | Vertical | Tube | 3.30mm | No | Yes | 2.40mm | 2.54mm | 2.54mm | 3.810µm | 3.810µm | Yes | Yes | Fully | No | -55° to +105°C | Through Hole |
15477510 | 2.54mm Pitch C-Grid Header, Through Hole, Dual Row, Vertical, High Temperature, Shrouded, with Peg, 10 Circuits, Tin (Sn) Plating | No | 10 | 10 | Black | No | 94V-0 | No | No | None | Yes | Brass, Phosphor Bronze | Tin-Lead | Tin | High Temperature Thermoplastic | 2.432/g | 2 | Vertical | Tube | 3.30mm | No | Yes | 2.40mm | 2.54mm | 2.54mm | 3.810µm | 3.810µm | Yes | Yes | Fully | No | -55° to +105°C | Through Hole | |
15477512 | 2.54mm Pitch C-Grid Header, Through Hole, Dual Row, Vertical, High Temperature, Shrouded, with Peg, 12 Circuits, Tin (Sn) Plating | No | 12 | 12 | Black | No | 94V-0 | No | No | None | Yes | Brass, Phosphor Bronze | Tin-Lead | Tin | High Temperature Thermoplastic | 2.751/g | 2 | Vertical | Tube | 3.30mm | No | Yes | 2.40mm | 2.54mm | 2.54mm | 3.810µm | 3.810µm | Yes | Yes | Fully | No | -55° to +105°C | Through Hole | |
15477514 | 2.54mm Pitch C-Grid Header, Through Hole, Dual Row, Vertical, High Temperature, Shrouded, with Peg, 14 Circuits, Tin (Sn) Plating | No | No | 14 | 14 | Black | No | 94V-0 | No | No | None | Yes | Brass, Phosphor Bronze | Tin-Lead | Tin | High Temperature Thermoplastic | 3.067/g | 2 | Vertical | Tube | 3.30mm | No | Yes | 2.40mm | 2.54mm | 2.54mm | 3.810µm | 3.810µm | Yes | Yes | Fully | No | -55° to +105°C | Through Hole |
15477516 | 2.54mm Pitch C-Grid Header, Through Hole, Dual Row, Vertical, High Temperature, Shrouded, with Peg, 16 Circuits, Tin (Sn) Plating | No | No | 16 | 16 | Black | No | 94V-0 | No | No | None | Yes | Brass, Phosphor Bronze | Tin | Tin | High Temperature Thermoplastic | 3.384/g | 2 | Vertical | Tube | 3.30mm | No | Yes | 2.40mm | 2.54mm | 2.54mm | 3.810µm | 3.810µm | Yes | Yes | Fully | No | -55° to +105°C | Through Hole |
15477532 | 2.54mm Pitch C-Grid Header, Through Hole, Dual Row, Vertical, High Temperature, Shrouded, with Peg, 32 Circuits, Tin (Sn) Plating | No | No | 32 | 32 | Black | No | 94V-0 | No | No | None | Yes | Brass, Phosphor Bronze | Tin-Lead | Tin | High Temperature Thermoplastic | 5.924/g | 2 | Vertical | Tube | 3.30mm | No | Yes | 2.40mm | 2.54mm | 2.54mm | 3.810µm | 3.810µm | Yes | Yes | Fully | No | -55° to +105°C | Through Hole |
15477540 | 2.54mm Pitch C-Grid Header, Through Hole, Dual Row, Vertical, High Temperature, Shrouded, with Peg, 40 Circuits, Tin (Sn) Plating | No | No | 40 | 40 | Black | No | 94V-0 | No | No | None | Yes | Brass, Phosphor Bronze | Tin-Lead | Tin | High Temperature Thermoplastic | 7.194/g | 2 | Vertical | Tube | 3.30mm | No | Yes | 2.40mm | 2.54mm | 2.54mm | 3.810µm | 3.810µm | Yes | Yes | Fully | No | -55° to +105°C | Through Hole |
15477550 | 2.54mm Pitch C-Grid Header, Through Hole, Dual Row, Vertical, High Temperature, Shrouded, with Peg, 50 Circuits, Tin (Sn) Plating | No | No | 50 | 50 | Black | No | 94V-0 | No | No | None | Yes | Brass, Phosphor Bronze | Tin-Lead | Tin | High Temperature Thermoplastic | 8.782/g | 2 | Vertical | Tube | 3.30mm | No | Yes | 2.40mm | 2.54mm | 2.54mm | 3.810µm | 3.810µm | Yes | Yes | Fully | No | -55° to +105°C | Through Hole |
15477554 | 2.54mm Pitch C-Grid Header, Through Hole, Dual Row, Vertical, High Temperature, Shrouded, with Peg, 54 Circuits, Tin (Sn) Plating | No | No | 54 | 54 | Black | No | 94V-0 | No | No | None | Yes | Brass, Phosphor Bronze | Tin-Lead | Tin | High Temperature Thermoplastic | 9.417/g | 2 | Vertical | Tube | 3.30mm | No | Yes | 2.40mm | 2.54mm | 2.54mm | 3.810µm | 3.810µm | Yes | Yes | Fully | No | -55° to +105°C | Through Hole |
15477572 | 2.54mm Pitch C-Grid Header, Through Hole, Dual Row, Vertical, High Temperature, Shrouded, with Peg, 72 Circuits, Tin (Sn) Plating | No | No | 72 | 72 | Black | No | 94V-0 | No | No | None | Yes | Brass, Phosphor Bronze | Tin | Tin | High Temperature Thermoplastic | 12.273/g | 2 | Vertical | Tube | 3.30mm | No | Yes | 2.40mm | 2.54mm | 2.54mm | 3.810µm | 3.810µm | Yes | Yes | Fully | No | -55° to +105°C | Through Hole |
15477606 | 2.54mm Pitch C-Grid Header, Through Hole, Dual Row, Vertical, High Temperature, Shrouded, with Peg, 6 Circuits, 0.38µm Gold (Au) Selective Plating, Tin (Sn) PC Tail Plating | No | 6 | 6 | Black | No | 94V-0 | No | No | None | Yes | Brass, Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 1.785/g | 2 | Vertical | Tube | 3.30mm | No | Yes | 2.40mm | 2.54mm | 2.54mm | 0.381µm | 1.910µm | Yes | Yes | Fully | No | -55° to +105°C | Through Hole | |
15477608 | 2.54mm Pitch C-Grid Header, Through Hole, Dual Row, Vertical, High Temperature, Shrouded, with Peg, 8 Circuits, 0.38µm Gold (Au) Selective Plating, Tin (Sn) PC Tail Plating | No | 8 | 8 | Black | No | 94V-0 | No | No | None | Yes | Brass, Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 2.098/g | 2 | Vertical | Tube | 3.30mm | No | Yes | 2.40mm | 2.54mm | 2.54mm | 0.381µm | 1.910µm | Yes | Yes | Fully | No | -55° to +105°C | Through Hole | |
15477610 | 2.54mm Pitch C-Grid Header, Through Hole, Dual Row, Vertical, High Temperature, Shrouded, with Peg, 10 Circuits, 0.38µm Gold (Au) Selective Plating, Tin (Sn) PC Tail Plating | No | 10 | 10 | Black | No | 94V-0 | No | No | None | Yes | Brass, Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 2.412/g | 2 | Vertical | Tube | 3.30mm | No | Yes | 2.40mm | 2.54mm | 2.54mm | 0.381µm | 1.910µm | Yes | Yes | Fully | No | -55° to +105°C | Through Hole | |
15477612 | 2.54mm Pitch C-Grid Header, Through Hole, Dual Row, Vertical, High Temperature, Shrouded, with Peg, 12 Circuits, 0.38µm Gold (Au) Selective Plating, Tin (Sn) PC Tail Plating | No | 12 | 12 | Black | No | 94V-0 | No | No | None | Yes | Brass, Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 2.727/g | 2 | Vertical | Tube | 3.30mm | No | Yes | 2.40mm | 2.54mm | 2.54mm | 0.381µm | 1.905µm | Yes | Yes | Fully | No | -55° to +105°C | Through Hole | |
15477614 | 2.54mm Pitch C-Grid Header, Through Hole, Dual Row, Vertical, High Temperature, Shrouded, with Peg, 14 Circuits, 0.38µm Gold (Au) Selective Plating, Tin (Sn) PC Tail Plating | No | 14 | 14 | Black | No | 94V-0 | No | No | None | Yes | Brass, Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 3.039/g | 2 | Vertical | Tube | 3.30mm | No | Yes | 2.40mm | 2.54mm | 2.54mm | 0.381µm | 1.910µm | Yes | Yes | Fully | No | -55° to +105°C | Through Hole | |
15477616 | 2.54mm Pitch C-Grid Header, Through Hole, Dual Row, Vertical, High Temperature, Shrouded, with Peg, 16 Circuits, 0.38µm Gold (Au) Selective Plating, Tin (Sn) PC Tail Plating | No | 16 | 16 | Black | No | 94V-0 | No | No | None | Yes | Brass, Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 3.352/g | 2 | Vertical | Tube | 3.30mm | No | Yes | 2.40mm | 2.54mm | 2.54mm | 0.381µm | 1.910µm | Yes | Yes | Fully | No | -55° to +105°C | Through Hole | |
15477618 | 2.54mm Pitch C-Grid Header, Through Hole, Dual Row, Vertical, High Temperature, Shrouded, with Peg, 18 Circuits, 0.38µm Gold (Au) Selective Plating, Tin (Sn) PC Tail Plating | No | No | 18 | 18 | Black | No | 94V-0 | No | No | None | Yes | Brass, Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 3.666/g | 2 | Vertical | Tube | 3.30mm | No | Yes | 2.40mm | 2.54mm | 2.54mm | 0.381µm | 1.905µm | Yes | Yes | Fully | No | -55° to +105°C | Through Hole |
15477620 | 2.54mm Pitch C-Grid Header, Through Hole, Dual Row, Vertical, High Temperature, Shrouded, with Peg, 20 Circuits, 0.38µm Gold (Au) Selective Plating, Tin (Sn) PC Tail Plating | No | 20 | 20 | Black | No | 94V-0 | No | No | None | Yes | Brass, Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 3.979/g | 2 | Vertical | Tube | 3.30mm | No | Yes | 2.40mm | 2.54mm | 2.54mm | 0.381µm | 1.910µm | Yes | Yes | Fully | No | -55° to +105°C | Through Hole | |
15477622 | 2.54mm Pitch C-Grid Header, Through Hole, Dual Row, Vertical, High Temperature, Shrouded, with Peg, 22 Circuits, 0.38µm Gold (Au) Selective Plating, Tin (Sn) PC Tail Plating | No | No | 22 | 22 | Black | No | 94V-0 | No | No | None | Yes | Brass, Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 4.293/g | 2 | Vertical | Tube | 3.30mm | No | Yes | 2.40mm | 2.54mm | 2.54mm | 0.381µm | 1.910µm | Yes | Yes | Fully | No | -55° to +105°C | Through Hole |
15477624 | 2.54mm Pitch C-Grid Header, Through Hole, Dual Row, Vertical, High Temperature, Shrouded, with Peg, 24 Circuits, 0.38µm Gold (Au) Selective Plating, Tin (Sn) PC Tail Plating | No | 24 | 24 | Black | No | 94V-0 | No | No | None | Yes | Brass, Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 4.606/g | 2 | Vertical | Tube | 3.30mm | No | Yes | 2.40mm | 2.54mm | 2.54mm | 0.381µm | 1.910µm | Yes | Yes | Fully | No | -55° to +105°C | Through Hole | |
15477626 | 2.54mm Pitch C-Grid Header, Through Hole, Dual Row, Vertical, High Temperature, Shrouded, with Peg, 26 Circuits, 0.38µm Gold (Au) Selective Plating, Tin (Sn) PC Tail Plating | No | No | 26 | 26 | Black | No | 94V-0 | No | No | None | Yes | Brass, Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 4.920/g | 2 | Vertical | Tube | 3.30mm | No | Yes | 2.40mm | 2.54mm | 2.54mm | 0.381µm | 1.905µm | Yes | Yes | Fully | No | -55° to +105°C | Through Hole |
15477628 | 2.54mm Pitch C-Grid Header, Through Hole, Dual Row, Vertical, High Temperature, Shrouded, with Peg, 28 Circuits, 0.38µm Gold (Au) Selective Plating, Tin (Sn) PC Tail Plating | No | No | 28 | 28 | Black | No | 94V-0 | No | No | None | Yes | Brass, Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 5.411/g | 2 | Vertical | Tube | 3.30mm | No | Yes | 2.40mm | 2.54mm | 2.54mm | 0.381µm | 1.910µm | Yes | Yes | Fully | No | -55° to +105°C | Through Hole |
15477630 | 2.54mm Pitch C-Grid Header, Through Hole, Dual Row, Vertical, High Temperature, Shrouded, with Peg, 30 Circuits, 0.38µm Gold (Au) Selective Plating, Tin (Sn) PC Tail Plating | No | No | 30 | 30 | Black | No | 94V-0 | No | No | None | Yes | Brass, Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 5.547/g | 2 | Vertical | Tube | 3.30mm | No | Yes | 2.40mm | 2.54mm | 2.54mm | 0.381µm | 1.910µm | Yes | Yes | Fully | No | -55° to +105°C | Through Hole |
15477632 | 2.54mm Pitch C-Grid Header, Through Hole, Dual Row, Vertical, High Temperature, Shrouded, with Peg, 32 Circuits, 0.38µm Gold (Au) Selective Plating, Tin (Sn) PC Tail Plating | No | No | 32 | 32 | Black | No | 94V-0 | No | No | None | Yes | Brass, Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 5.860/g | 2 | Vertical | Tube | 3.30mm | No | Yes | 2.40mm | 2.54mm | 2.54mm | 0.381µm | 1.910µm | Yes | Yes | Fully | No | -55° to +105°C | Through Hole |
15477634 | 2.54mm Pitch C-Grid Header, Through Hole, Dual Row, Vertical, High Temperature, Shrouded, with Peg, 34 Circuits, 0.38µm Gold (Au) Selective Plating, Tin (Sn) PC Tail Plating | No | No | 34 | 34 | Black | No | 94V-0 | No | No | None | Yes | Brass, Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 6.174/g | 2 | Vertical | Tube | 3.30mm | No | Yes | 2.40mm | 2.54mm | 2.54mm | 0.381µm | 1.905µm | Yes | Yes | Fully | No | -55° to +105°C | Through Hole |