産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
22112022 | KK 254 Solid Header, Vertical, with Friction Lock, 2 Circuits, Gold (Au) Plating | No | 2 | 2 | Natural (White) | 50 | No | 94V-0 | No | No | Yes | Brass | Gold | Nylon | 0.218/g | 1 | Vertical | Bag | 3.56mm | No | None | 1.60mm | 2.54mm | 2.54mm | Yes | No | Partial | No | See Product Specification | Through Hole | |
22112032 | KK 254 Solid Header, Vertical, with Friction Lock, 3 Circuits, Gold (Au) Plating | No | 3 | 3 | Natural (White) | 50 | No | 94V-0 | No | No | Yes | Brass | Gold | Nylon | 0.334/g | 1 | Vertical | Bag | 3.56mm | No | None | 1.60mm | 2.54mm | 2.54mm | Yes | No | Partial | No | See Product Specification | Through Hole | |
22112042 | KK 254 Solid Header, Vertical, with Friction Lock, 4 Circuits, Gold (Au) Plating, Bag | No | 4 | 4 | Natural (White) | 50 | No | 94V-0 | No | No | Yes | Brass | Gold | Nylon | 0.449/g | 1 | Vertical | Bag | 3.56mm | No | None | 1.60mm | 2.54mm | 2.54mm | Yes | No | Partial | No | See Product Specification | Through Hole | |
22112052 | KK 254 Solid Header, Vertical, with Friction Lock, 5 Circuits, Gold (Au) Plating, Bag | No | 5 | 5 | Natural (White) | 50 | No | 94V-0 | No | No | Yes | Brass | Gold | Nylon | 0.564/g | 1 | Vertical | Bag | 3.56mm | No | None | 1.60mm | 2.54mm | 2.54mm | Yes | No | Partial | No | See Product Specification | Through Hole | |
22112062 | KK 254 Solid Header, Vertical, with Friction Lock, 6 Circuits, Gold (Au) Plating | No | 6 | 6 | Natural (White) | 50 | No | 94V-0 | No | No | Yes | Brass | Gold | Nylon | 0.680/g | 1 | Vertical | Bag | 3.56mm | No | None | 1.60mm | 2.54mm | 2.54mm | Yes | No | Partial | No | See Product Specification | Through Hole | |
22112072 | KK 254 Solid Header, Vertical, with Friction Lock, 7 Circuits, Gold (Au) Plating | No | 7 | 7 | Natural (White) | 50 | No | 94V-0 | No | No | Yes | Brass | Gold | Nylon | 0.795/g | 1 | Vertical | Bag | 3.56mm | No | None | 1.60mm | 2.54mm | 2.54mm | Yes | No | Partial | No | See Product Specification | Through Hole | |
22112082 | KK 254 Solid Header, Vertical, with Friction Lock, 8 Circuits, Gold (Au) Plating | No | No | 8 | 8 | Natural (White) | 50 | No | 94V-0 | No | No | Yes | Brass | Gold | Nylon | 0.910/g | 1 | Vertical | Bag | 3.56mm | No | None | 1.60mm | 2.54mm | 2.54mm | Yes | No | Partial | No | See Product Specification | Through Hole |
22112092 | KK 254 Solid Header, Vertical, with Friction Lock, 9 Circuits, Gold (Au) Plating | No | 9 | 9 | Natural (White) | 50 | No | 94V-0 | No | No | Yes | Brass | Gold | Nylon | 1.026/g | 1 | Vertical | Bag | 3.56mm | No | None | 1.60mm | 2.54mm | 2.54mm | Yes | No | Partial | No | See Product Specification | Through Hole | |
22112102 | KK 254 Solid Header, Vertical, with Friction Lock, 10 Circuits, Gold (Au) Plating | No | 10 | 10 | Natural (White) | 50 | No | 94V-0 | No | No | Yes | Brass | Gold | Nylon | 1.141/g | 1 | Vertical | Bag | 3.56mm | No | None | 1.60mm | 2.54mm | 2.54mm | Yes | No | Partial | No | See Product Specification | Through Hole | |
22112112 | KK 254 Solid Header, Vertical, with Friction Lock, 11 Circuits, Gold (Au) Plating | No | No | 11 | 11 | Natural (White) | 50 | No | 94V-0 | No | No | Yes | Brass | Gold | Nylon | 1.256/g | 1 | Vertical | Bag | 3.56mm | No | None | 1.60mm | 2.54mm | 2.54mm | Yes | No | Partial | No | See Product Specification | Through Hole |
22112122 | KK 254 Solid Header, Vertical, with Friction Lock, 12 Circuits, Gold (Au) Plating | No | No | 12 | 12 | Natural (White) | 50 | No | 94V-0 | No | No | Yes | Brass | Gold | Nylon | 1.372/g | 1 | Vertical | Bag | 3.56mm | No | None | 1.60mm | 2.54mm | 2.54mm | Yes | No | Partial | No | See Product Specification | Through Hole |
22112132 | KK 254 Solid Header, Vertical, with Friction Lock, 13 Circuits, Gold (Au) Plating | No | No | 13 | 13 | Natural (White) | 50 | No | 94V-0 | No | No | Yes | Brass | Gold | Nylon | 1.487/g | 1 | Vertical | Bag | 3.56mm | No | None | 1.60mm | 2.54mm | 2.54mm | Yes | No | Partial | No | See Product Specification | Through Hole |
22112142 | KK 254 Solid Header, Vertical, with Friction Lock, 14 Circuits, Gold (Au) Plating | No | No | 14 | 14 | Natural (White) | 50 | No | 94V-0 | No | No | Yes | Brass | Gold | Nylon | 1.602/g | 1 | Vertical | Bag | 3.56mm | No | None | 1.60mm | 2.54mm | 2.54mm | Yes | No | Partial | No | See Product Specification | Through Hole |
22112152 | KK 254 Solid Header, Vertical, with Friction Lock, 15 Circuits, Gold (Au) Plating | No | 15 | 15 | Natural (White) | 50 | No | 94V-0 | No | No | Yes | Brass | Gold | Nylon | 1.720/g | 1 | Vertical | Bag | 3.56mm | No | None | 1.60mm | 2.54mm | 2.54mm | Yes | No | Partial | No | See Product Specification | Through Hole | |
22112162 | KK 254 Solid Header, Vertical, with Friction Lock, 16 Circuits, Gold (Au) Plating | No | No | 16 | 16 | Natural (White) | 50 | No | 94V-0 | No | No | Yes | Brass | Gold | Nylon | 1.833/g | 1 | Vertical | Bag | 3.56mm | No | None | 1.60mm | 2.54mm | 2.54mm | Yes | No | Partial | No | See Product Specification | Through Hole |
22112172 | KK 254 Solid Header, Vertical, with Friction Lock, 17 Circuits, Gold (Au) Plating | No | No | 17 | 17 | Natural (White) | 50 | No | 94V-0 | No | No | Yes | Brass | Gold | Nylon | 1.948/g | 1 | Vertical | Bag | 3.56mm | No | None | 1.60mm | 2.54mm | 2.54mm | Yes | No | Partial | No | See Product Specification | Through Hole |
22112182 | KK 254 Solid Header, Vertical, with Friction Lock, 18 Circuits, Gold (Au) Plating | No | No | 18 | 18 | Natural (White) | 50 | No | 94V-0 | No | No | Yes | Brass | Gold | Nylon | 2.063/g | 1 | Vertical | Bag | 3.56mm | No | None | 1.60mm | 2.54mm | 2.54mm | Yes | No | Partial | No | See Product Specification | Through Hole |
22112192 | KK 254 Solid Header, Vertical, with Friction Lock, 19 Circuits, Gold (Au) Plating | No | 19 | 19 | Natural (White) | 50 | No | 94V-0 | No | No | Yes | Brass | Gold | Nylon | 2.179/g | 1 | Vertical | Bag | 3.56mm | No | None | 1.60mm | 2.54mm | 2.54mm | Yes | No | Partial | No | See Product Specification | Through Hole | |
22112202 | KK 254 Solid Header, Vertical, with Friction Lock, 20 Circuits, Gold (Au) Plating | No | 20 | 20 | Natural (White) | 50 | No | 94V-0 | No | No | Yes | Brass | Gold | Nylon | 2.294/g | 1 | Vertical | Bag | 3.56mm | No | None | 1.60mm | 2.54mm | 2.54mm | Yes | No | Partial | No | See Product Specification | Through Hole | |
22112222 | KK 254 Solid Header, Vertical, with Friction Lock, 22 Circuits, Gold (Au) Plating | No | No | 22 | 22 | Natural (White) | 50 | No | 94V-0 | No | No | Yes | Brass | Gold | Nylon | 2.525/g | 1 | Vertical | Bag | 3.56mm | No | None | 1.60mm | 2.54mm | 2.54mm | Yes | No | Partial | No | See Product Specification | Through Hole |
22112232 | KK 254 Solid Header, Vertical, with Friction Lock, 23 Circuits, Gold (Au) Plating | No | 23 | 23 | Natural (White) | 50 | No | 94V-0 | No | No | Yes | Brass | Gold | Nylon | 2.640/g | 1 | Vertical | Bag | 3.56mm | No | None | 1.60mm | 2.54mm | 2.54mm | Yes | No | Partial | No | See Product Specification | Through Hole | |
22112242 | KK 254 Solid Header, Vertical, with Friction Lock, 24 Circuits, Gold (Au) Plating | No | 24 | 24 | Natural (White) | 50 | No | 94V-0 | No | No | Yes | Brass | Gold | Nylon | 2.755/g | 1 | Vertical | Bag | 3.56mm | No | None | 1.60mm | 2.54mm | 2.54mm | Yes | No | Partial | No | See Product Specification | Through Hole | |
22232021 | KK 254 Solid Header, Vertical, with Friction Lock, 2 Circuits, Tin (Sn) Plating | No | 2 | 2 | Natural (White) | 25 | No | 94V-0 | No | No | Yes | Brass | Tin | Nylon | 0.222/g | 1 | Vertical | Bag | 3.56mm | No | None | 1.60mm | 2.54mm | 2.54mm | Yes | No | Partial | No | See Product Specification | Through Hole | |
22232031 | KK 254 Solid Header, Vertical, with Friction Lock, 3 Circuits, Tin (Sn) Plating, Bag | No | 3 | 3 | Natural (White) | 25 | No | 94V-0 | No | No | Yes | Brass | Tin | Nylon | 0.340/g | 1 | Vertical | Bag | 3.56mm | No | None | 1.60mm | 2.54mm | 2.54mm | Yes | No | Partial | No | See Product Specification | Through Hole | |
22232041 | KK 254 Solid Header, Vertical, with Friction Lock, 4 Circuits, Tin (Sn) Plating | No | 4 | 4 | Natural (White) | 25 | No | 94V-0 | No | No | Yes | Brass | Tin | Nylon | 0.457/g | 1 | Vertical | Bag | 3.56mm | No | None | 1.60mm | 2.54mm | 2.54mm | Yes | No | Partial | No | See Product Specification | Through Hole |