産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | |||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
563771200 | CRC Shielded Rectangular I/O Receptacle Shell, Panel Mount, for 4-Circuit Power and 12-Circuit Signal Housings, Front Mount Type | No | 12 | 12 | 100 | Receptacle | Yes | Yes | Zinc Alloy | Nickel | Polyester | Vertical | Tray | Front | No | N/A | Yes | No | -40° to +105°C | N/A | No | |
563771202 | CRC Shielded Rectangular I/O Receptacle Shell, Wire-to-Wire, for 4-Circuit Power and 12-Circuit Signal Housings | No | N/A | 12 | 100 | Receptacle | Yes | Zinc Alloy | Nickel | Vertical | Tray | N/A | N/A | Yes | N/A | -40° to +105°C | N/A | No | ||||
563772000 | CRC Shielded Rectangular I/O Receptacle Shell, Panel Mount, Signal, 20 Circuits, Front Mount Type | No | 20 | 20 | 100 | Receptacle | Yes | Yes | Zinc Alloy | Nickel | Polyester | 25401.152/mg | Vertical | Tray | Front | No | N/A | Yes | No | -40° to +105°C | N/A | No |
563772001 | CRC Shielded Rectangular I/O Receptacle Shell, Panel Mount, Signal, 20 Circuits, Rear Mount Type | No | 20 | 20 | 100 | Receptacle | Yes | Yes | Zinc Alloy | Nickel | Polyester | 21172.800/mg | Vertical | Tray | Rear | No | N/A | Yes | No | -40° to +105°C | N/A | No |
563772002 | CRC Shielded Rectangular I/O Receptacle Shell, Wire-to-Wire, for 20-Circuit Housing | No | N/A | 20 | 100 | Receptacle | Yes | Nickel | Vertical | Tray | N/A | N/A | Yes | N/A | -40° to +105°C | N/A | No | |||||
563773000 | CRC Shielded Rectangular I/O Receptacle Shell, Panel Mount, Signal, 30 Circuits, Front Mount Type | No | 30 | 30 | 100 | Receptacle | Yes | Yes | Zinc Alloy | Nickel | Polyester | 24947.560/mg | Vertical | Tray | Front | No | N/A | Yes | No | -40° to +105°C | N/A | No |
563773001 | CRC Shielded Rectangular I/O Receptacle Shell, Panel Mount, Signal, 30 Circuits, Rear Mount Type | No | 30 | 30 | 100 | Receptacle | Yes | Yes | Zinc Alloy | Nickel | Polyester | 24758.900/mg | Vertical | Tray | Rear | No | N/A | Yes | No | -40° to +105°C | N/A | No |
563775000 | CRC Shielded Rectangular I/O Receptacle Shell, Panel Mount, Signal, 50 Circuits, Front Mount Type | No | 50 | 50 | 100 | Receptacle | Yes | Yes | Zinc Alloy | Nickel | Polyester | 31929.600/mg | Vertical | Tray | Front | No | N/A | Yes | No | -40° to +105°C | N/A | No |
563775001 | CRC Shielded Rectangular I/O Receptacle Shell, Panel Mount, Signal, 50 Circuits, Rear Mount Type | No | 50 | 50 | 100 | Receptacle | Yes | Yes | Zinc Alloy | Nickel | Polyester | 31931.000/mg | Vertical | Tray | Rear | No | N/A | Yes | No | -40° to +105°C | N/A | No |
563775002 | CRC Shielded Rectangular I/O Receptacle Shell, Wire-to-Wire, for 50-Circuit Housing | No | N/A | 50 | 100 | Receptacle | Yes | Zinc Alloy | Nickel | 31931.000/mg | Vertical | Tray | N/A | N/A | Yes | N/A | -40° to +105°C | N/A | No |