産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
561208428 | CRC Signal Female Terminal, Lead-Free, Gold (Au) Plating, 28-24 AWG, Reel | No | 50 | Female | Phosphor Bronze | Gold | 453.592/mg | Reel | Crimp or Compression | 1.60mm max. | 24, 26, 28 | N/A |
561208528 | CRC Signal Female Terminal, Lead-Free, Gold (Au) Plating, 28-24 AWG, Bag | No | 50 | Female | Phosphor Bronze | Gold | 81.508/mg | Bag | Crimp or Compression | 1.60mm max. | 24, 26, 28 | N/A |
561208628 | CRC Signal Female Terminal, Lead-Free, Chain, Gold (Au) Plating | No | 50 | Female | Phosphor Bronze | Gold | 81.508/mg | Reel | Crimp or Compression | N/A | 24, 26, 28 | N/A |
561208728 | CRC Signal Female Terminal, Lead-Free, Loose, Gold (Au) Plating | No | 50 | Female | Phosphor Bronze | Gold | 81.508/mg | Bag | Crimp or Compression | N/A | 24, 26, 28 | N/A |