産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
550910274 | SlimStack Board-to-Board Connector, 0.635mm Pitch, 0.635 Series, Plug, 6.00 or 12.00mm Mated Height, 6.40mm Mated Width, 20 Circuits | No | 20 | 20 | Black | 50 | 94V-0 | No | Yes | 12.00mm, 6.00mm | 6.40mm | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 263.772/mg | 2 | Vertical | Embossed Tape on Reel | Yes | Yes | 0.635mm | Yes | Metal Cap | -55° to +105°C | Surface Mount | |||||
550910374 | SlimStack Board-to-Board Connector, 0.635mm Pitch, 0.635 Series, Plug, 6.00 or 12.00mm Mated Height, 6.40mm Mated Width, 30 Circuits | No | 30 | 30 | Black | 50 | 94V-0 | No | Yes | 12.00mm, 6.00mm | 6.40mm | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 335.445/mg | 2 | Vertical | Embossed Tape on Reel | Yes | Yes | 0.635mm | Yes | Metal Cap | -55° to +105°C | Surface Mount | |||||
550910474 | SlimStack Board-to-Board Connector, 0.635mm Pitch, 0.635 Series, Plug, 6.00 or 12.00mm Mated Height, 6.40mm Mated Width, 40 Circuits | No | 40 | 40 | Black | 50 | No | 94V-0 | No | No | None | Yes | 12.00mm, 6.00mm | 6.40mm | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 407.473/mg | 2 | Vertical | Embossed Tape on Reel | Yes | Yes | 0.635mm | Yes | Metal Cap | Fully | -55° to +105°C | Surface Mount | |
550910574 | SlimStack Board-to-Board Connector, 0.635mm Pitch, 0.635 Series, Plug, 6.00 or 12.00mm Mated Height, 6.40mm Mated Width, 50 Circuits | No | 50 | 50 | Black | 50 | 94V-0 | No | Yes | 12.00mm, 6.00mm | 6.40mm | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 479.497/mg | 2 | Vertical | Embossed Tape on Reel | Yes | Yes | 0.635mm | Yes | Metal Cap | -55° to +105°C | Surface Mount | |||||
550910674 | SlimStack Board-to-Board Connector, 0.635mm Pitch, 0.635 Series, Plug, 6.00 or 12.00mm Mated Height, 6.40mm Mated Width, 60 Circuits | No | 60 | 60 | Black | 50 | 94V-0 | No | Yes | 12.00mm, 6.00mm | 6.40mm | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 551.524/mg | 2 | Vertical | Embossed Tape on Reel | Yes | Yes | 0.635mm | Yes | Metal Cap | -55° to +105°C | Surface Mount | |||||
550910774 | SlimStack Board-to-Board Connector, 0.635mm Pitch, 0.635 Series, Plug, 6.00 or 12.00mm Mated Height, 6.40mm Mated Width, 70 Circuits | No | 70 | 70 | Black | 50 | 94V-0 | No | Yes | 12.00mm, 6.00mm | 6.40mm | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 623.548/mg | 2 | Vertical | Embossed Tape on Reel | Yes | Yes | 0.635mm | Yes | Metal Cap | -55° to +105°C | Surface Mount | |||||
550910874 | SlimStack Board-to-Board Connector, 0.635mm Pitch, 0.635 Series, Plug, 6.00 or 12.00mm Mated Height, 6.40mm Mated Width, 80 Circuits | No | 80 | 80 | Black | 50 | 94V-0 | No | None | 12.00mm, 6.00mm | 6.40mm | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 698.300/mg | 2 | Vertical | Embossed Tape on Reel | Yes | Yes | 0.635mm | Yes | Metal Cap | -55° to +105°C | Surface Mount | |||||
550910974 | SlimStack Board-to-Board Connector, 0.635mm Pitch, 0.635 Series, Plug, 6.00 or 12.00mm Mated Height, 6.40mm Mated Width, 90 Circuits | No | 90 | 90 | Black | 50 | 94V-0 | No | None | 12.00mm, 6.00mm | 6.40mm | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 770.324/mg | 2 | Vertical | Embossed Tape on Reel | Yes | Yes | 0.635mm | Yes | Metal Cap | -55° to +105°C | Surface Mount | |||||
550911074 | SlimStack Board-to-Board Connector, 0.635mm Pitch, 0.635 Series, Plug, 6.00 or 12.00mm Mated Height, 6.40mm Mated Width, 100 Circuits | No | 100 | 100 | Black | 50 | 94V-0 | No | None | 12.00mm, 6.00mm | 6.40mm | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 842.352/mg | 2 | Vertical | Embossed Tape on Reel | Yes | Yes | 0.635mm | Yes | Metal Cap | -55° to +105°C | Surface Mount | |||||
550911274 | SlimStack Board-to-Board Connector, 0.635mm Pitch, 0.635 Series, Plug, 6.00 or 12.00mm Mated Height, 6.40mm Mated Width, 120 Circuits | No | 120 | 120 | Black | 50 | 94V-0 | No | None | 12.00mm, 6.00mm | 6.40mm | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 986.403/mg | 2 | Vertical | Embossed Tape on Reel | Yes | Yes | 0.635mm | Yes | Metal Cap | -55° to +105°C | Surface Mount | |||||
550911474 | SlimStack Board-to-Board Connector, 0.635mm Pitch, 0.635 Series, Plug, 6.00 or 12.00mm Mated Height, 6.40mm Mated Width, 140 Circuits | No | 140 | 140 | Black | 50 | 94V-0 | No | None | 12.00mm, 6.00mm | 6.40mm | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 1130.454/mg | 2 | Vertical | Embossed Tape on Reel | Yes | Yes | 0.635mm | Yes | Metal Cap | -55° to +105°C | Surface Mount | |||||
550911674 | SlimStack Board-to-Board Connector, 0.635mm Pitch, 0.635 Series, Plug, 6.00 or 12.00mm Mated Height, 6.40mm Mated Width, 160 Circuits, with Embossed Tape on Reel Packaging | No | 160 | 160 | Black | 50 | 94V-0 | No | None | 12.00mm, 6.00mm | 6.40mm | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 1274.506/mg | 2 | Vertical | Embossed Tape on Reel | Yes | Yes | 0.635mm | Yes | Metal Cap | -55° to +105°C | Surface Mount | |||||
550912074 | SlimStack Board-to-Board Connector, 0.635mm Pitch, 0.635 Series, Plug, 6.00 or 12.00mm Mated Height, 6.40mm Mated Width, 200 Circuits, with Embossed Tape on Reel Packaging | No | 200 | 200 | Black | 50 | No | No | No | None | Yes | 12.00mm, 6.00mm | 6.40mm | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 1562.609/mg | 2 | Vertical | Embossed Tape on Reel | Yes | Yes | 0.635mm | Yes | Metal Cap | Fully | -55° to +105°C | Surface Mount |