産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | |||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
534760210 | 2.50mm Pitch, Mini-Lock PCB Header, Single Row, Vertical, Through Hole, Tin Plating, Positive Lock, 2 Circuits, Bag, 3.40mm PC Tail Length, Glow-Wire Capable | No | No | 2 | 2 | Natural | 30 | No | 94V-0 | Yes | No | None | Yes | Tin | Tin | Polyamide | 382.360/mg | 1 | Vertical | Bag | 3.40mm | Yes | Yes | 1.60mm | 2.50mm | 1.000µm | Yes | Yes | Fully | No | -55° to +105°C | Through Hole |
534760310 | 2.50mm Pitch, Mini-Lock PCB Header, Single Row, Vertical, Through Hole with Kinked Pins, Tin Plating, Positive Lock, 3 Circuits, Bag, 3.40mm PC Tail Length, Glow-Wire Capable | No | 3 | 3 | Natural | 30 | No | 94V-0 | Yes | No | None | Yes | Tin | Tin | Polyamide | 470.290/mg | 1 | Vertical | Bag | 3.40mm | Yes | Yes | 1.60mm | 2.50mm | 1.000µm | Yes | Yes | Fully | No | -55° to +105°C | Through Hole - Kinked Pin | |
534760410 | 2.50mm Pitch, Mini-Lock PCB Header, Single Row, Vertical, Through Hole with Kinked Pins, Tin Plating, Positive Lock, 4 Circuits, Bag, 3.40mm PC Tail Length, Glow-Wire Capable | No | 4 | 4 | Natural | 30 | No | 94V-0 | Yes | No | None | Yes | Tin | Tin | Polyamide | 564.710/mg | 1 | Vertical | Bag | 3.40mm | Yes | Yes | 1.60mm | 2.50mm | 1.000µm | Yes | Yes | Fully | No | -55° to +105°C | Through Hole - Kinked Pin | |
534760510 | 2.50mm Pitch, Mini-Lock PCB Header, Single Row, Vertical, Through Hole with Kinked Pins, Tin Plating, Positive Lock, 5 Circuits, Bag, 3.40mm PC Tail Length, Glow-Wire Capable | No | No | 5 | 5 | Natural | 30 | No | 94V-0 | Yes | No | None | Yes | Tin | Tin | Polyamide | 652.950/mg | 1 | Vertical | Bag | 3.40mm | Yes | Yes | 1.60mm | 2.50mm | 1.000µm | Yes | Yes | Fully | No | -55° to +105°C | Through Hole - Kinked Pin |
534760610 | 2.50mm Pitch, Mini-Lock PCB Header, Single Row, Vertical, Through Hole with Kinked Pins, Tin Plating, Positive Lock, 6 Circuits, Bag, 3.40mm PC Tail Length, Glow-Wire Capable | No | No | 6 | 6 | Natural | 30 | No | 94V-0 | Yes | No | None | Yes | Tin | Tin | Polyamide | 739.730/mg | 1 | Vertical | Bag | 3.40mm | Yes | Yes | 1.60mm | 2.50mm | 1.000µm | Yes | Yes | Fully | No | -55° to +105°C | Through Hole - Kinked Pin |
534760710 | 2.50mm Pitch, Mini-Lock PCB Header, Single Row, Vertical, Through Hole with Kinked Pins, Tin Plating, Positive Lock, 7 Circuits, Bag, 3.40mm PC Tail Length, Glow-Wire Capable | No | 7 | 7 | Natural | 30 | No | 94V-0 | Yes | No | None | Yes | Tin | Tin | Polyamide | 829.700/mg | 1 | Vertical | Bag | 3.40mm | Yes | Yes | 1.60mm | 2.50mm | 1.000µm | Yes | Yes | Fully | No | -55° to +105°C | Through Hole - Kinked Pin | |
534760810 | 2.50mm Pitch, Mini-Lock PCB Header, Single Row, Vertical, Through Hole with Kinked Pins, Tin Plating, Positive Lock, 8 Circuits, Bag, 3.40mm PC Tail Length, Glow-Wire Capable | No | No | 8 | 8 | Natural | 30 | No | 94V-0 | Yes | No | None | Yes | Tin | Tin | Polyamide | 919.180/mg | 1 | Vertical | Bag | 3.40mm | Yes | Yes | 1.60mm | 2.50mm | 1.000µm | Yes | Yes | Fully | No | -55° to +105°C | Through Hole - Kinked Pin |
534760910 | 2.50mm Pitch, Mini-Lock PCB Header, Single Row, Vertical, Through Hole with Kinked Pins, Tin Plating, Positive Lock, 9 Circuits, Bag, 3.40mm PC Tail Length, Glow-Wire Capable | No | No | 9 | 9 | Natural | 30 | No | 94V-0 | Yes | No | None | Yes | Tin | Tin | Polyamide | 1008.660/mg | 1 | Vertical | Bag | 3.40mm | Yes | Yes | 1.60mm | 2.50mm | 1.000µm | Yes | Yes | Fully | No | -55° to +105°C | Through Hole - Kinked Pin |
534761010 | 2.50mm Pitch, Mini-Lock PCB Header, Single Row, Vertical, Through Hole with Kinked Pins, Tin Plating, Positive Lock, 10 Circuits, Bag, 3.40mm PC Tail Length, Glow-Wire Capable | No | No | 10 | 10 | Natural | 30 | No | 94V-0 | Yes | No | None | Yes | Tin | Tin | Polyamide | 1098.140/mg | 1 | Vertical | Bag | 3.40mm | Yes | Yes | 1.60mm | 2.50mm | 1.000µm | Yes | Yes | Fully | No | -55° to +105°C | Through Hole - Kinked Pin |
534761110 | 2.50mm Pitch, Mini-Lock PCB Header, Single Row, Vertical, Through Hole with Kinked Pins, Tin Plating, Positive Lock, 11 Circuits, Bag, 3.40mm PC Tail Length, Glow-Wire Capable | No | No | 11 | 11 | Natural | 30 | No | 94V-0 | Yes | No | None | Yes | Tin | Tin | Polyamide | 1187.620/mg | 1 | Vertical | Bag | 3.40mm | Yes | Yes | 1.60mm | 2.50mm | 1.000µm | Yes | Yes | Fully | No | -55° to +105°C | Through Hole - Kinked Pin |
534761210 | 2.50mm Pitch, Mini-Lock PCB Header, Single Row, Vertical, Through Hole with Kinked Pins, Tin Plating, Positive Lock, 12 Circuits, Bag, 3.40mm PC Tail Length, Glow-Wire Capable | No | 12 | 12 | Natural | 30 | No | 94V-0 | Yes | No | None | Yes | Tin | Tin | Polyamide | 1277.110/mg | 1 | Vertical | Bag | 3.40mm | Yes | Yes | 1.60mm | 2.50mm | 1.000µm | Yes | Yes | Fully | No | -55° to +105°C | Through Hole - Kinked Pin | |
534761310 | 2.50mm Pitch, Mini-Lock PCB Header, Single Row, Vertical, Through Hole with Kinked Pins, Tin Plating, Positive Lock, 13 Circuits, Bag, 3.40mm PC Tail Length, Glow-Wire Capable | No | No | 13 | 13 | Natural | 30 | No | 94V-0 | Yes | No | None | Yes | Tin | Tin | Polyamide | 1366.590/mg | 1 | Vertical | Bag | 3.40mm | Yes | Yes | 1.60mm | 2.50mm | 1.000µm | Yes | Yes | Fully | No | -55° to +105°C | Through Hole - Kinked Pin |
534761410 | 2.50mm Pitch, Mini-Lock PCB Header, Single Row, Vertical, Through Hole with Kinked Pins, Tin Plating, Positive Lock, 14 Circuits, Bag, 3.40mm PC Tail Length, Glow-Wire Capable | No | No | 14 | 14 | Natural | 30 | No | 94V-0 | Yes | No | None | Yes | Tin | Tin | Polyamide | 1456.070/mg | 1 | Vertical | Bag | 3.40mm | Yes | Yes | 1.60mm | 2.50mm | 1.000µm | Yes | Yes | Fully | No | -55° to +105°C | Through Hole - Kinked Pin |
534761510 | 2.50mm Pitch, Mini-Lock PCB Header, Single Row, Vertical, Through Hole with Kinked Pins, Tin Plating, Positive Lock, 15 Circuits, Bag, 3.40mm PC Tail Length, Glow-Wire Capable | No | 15 | 15 | Natural | 30 | No | 94V-0 | Yes | No | None | Yes | Tin | Tin | Polyamide | 1545.550/mg | 1 | Vertical | Bag | 3.40mm | Yes | Yes | 1.60mm | 2.50mm | 1.000µm | Yes | Yes | Fully | No | -55° to +105°C | Through Hole - Kinked Pin |