産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
534260210 | 2.50mm Pitch, Mini-Lock PCB Header, Single Row, Right-Angle, Through Hole, Tin Plating, Positive Lock, 2 Circuits, Tray, 3.40mm PC Tail Length, Natural | No | 2 | 2 | Natural | 30 | 94V-0 | No | None | Yes | Phosphor Bronze | Tin | Tin | Polyester | 399.800/mg | 1 | Right Angle | Tray | 3.40mm | No | Yes | 1.60mm | 2.50mm | 1.000µm | Yes | No | Fully | No | -55° to +105°C | Through Hole | |
534260310 | 2.50mm Pitch, Mini-Lock PCB Header, Single Row, Right-Angle, Through Hole with Kinked Pins, Tin Plating, Positive Lock, 3 Circuits, Tray, 3.40mm PC Tail Length, Natural | No | 3 | 3 | Natural | 30 | 94V-0 | No | None | Yes | Phosphor Bronze | Tin | Tin | Polyester | 511.700/mg | 1 | Right Angle | Tray | 3.40mm | No | Yes | 1.60mm | 2.50mm | 1.000µm | Yes | No | Fully | No | -55° to +105°C | Through Hole - Kinked Pin | |
534260410 | 2.50mm Pitch, Mini-Lock PCB Header, Single Row, Right-Angle, Through Hole with Kinked Pins, Tin Plating, Positive Lock, 4 Circuits, Tray, 3.40mm PC Tail Length, Natural | No | 4 | 4 | Natural | 30 | 94V-0 | No | None | Yes | Phosphor Bronze | Tin | Tin | Polyester | 623.600/mg | 1 | Right Angle | Tray | 3.40mm | No | Yes | 1.60mm | 2.50mm | 1.000µm | Yes | No | Fully | No | -55° to +105°C | Through Hole - Kinked Pin | |
534260510 | 2.50mm Pitch, Mini-Lock PCB Header, Single Row, Right-Angle, Through Hole with Kinked Pins, Tin Plating, Positive Lock, 5 Circuits, Tray, 3.40mm PC Tail Length, Natural | No | 5 | 5 | Natural | 30 | 94V-0 | No | None | Yes | Phosphor Bronze | Tin | Tin | Polyester | 735.600/mg | 1 | Right Angle | Tray | 3.40mm | No | Yes | 1.60mm | 2.50mm | 1.000µm | Yes | No | Fully | No | -55° to +105°C | Through Hole - Kinked Pin | |
534260610 | 2.50mm Pitch, Mini-Lock PCB Header, Single Row, Right-Angle, Through Hole with Kinked Pins, Tin Plating, Positive Lock, 6 Circuits, Tray, 3.40mm PC Tail Length, Natural | No | 6 | 6 | Natural | 30 | 94V-0 | No | None | Yes | Phosphor Bronze | Tin | Tin | Polyester | 847.500/mg | 1 | Right Angle | Tray | 3.40mm | No | Yes | 1.60mm | 2.50mm | 1.000µm | Yes | No | Fully | No | -55° to +105°C | Through Hole - Kinked Pin | |
534260710 | 2.50mm Pitch, Mini-Lock PCB Header, Single Row, Right-Angle, Through Hole with Kinked Pins, Tin Plating, Positive Lock, 7 Circuits, Tray, 3.40mm PC Tail Length, Natural | No | 7 | 7 | Natural | 30 | 94V-0 | No | None | Yes | Phosphor Bronze | Tin | Tin | Polyester | 959.400/mg | 1 | Right Angle | Tray | 3.40mm | No | Yes | 1.60mm | 2.50mm | 1.000µm | Yes | No | Fully | No | -55° to +105°C | Through Hole - Kinked Pin | |
534260810 | 2.50mm Pitch, Mini-Lock PCB Header, Single Row, Right-Angle, Through Hole with Kinked Pins, Tin Plating, Positive Lock, 8 Circuits, Tray, 3.40mm PC Tail Length, Natural | No | 8 | 8 | Natural | 30 | 94V-0 | No | None | Yes | Phosphor Bronze | Tin | Tin | Polyester | 1071.400/mg | 1 | Right Angle | Tray | 3.40mm | No | Yes | 1.60mm | 2.50mm | 1.000µm | Yes | No | Fully | No | -55° to +105°C | Through Hole - Kinked Pin | |
534260910 | 2.50mm Pitch, Mini-Lock PCB Header, Single Row, Right-Angle, Through Hole with Kinked Pins, Tin Plating, Positive Lock, 9 Circuits, Tray, 3.40mm PC Tail Length, Natural | No | 9 | 9 | Natural | 30 | 94V-0 | No | None | Yes | Phosphor Bronze | Tin | Tin | Polyester | 1183.300/mg | 1 | Right Angle | Tray | 3.40mm | No | Yes | 1.60mm | 2.50mm | 1.000µm | Yes | No | Fully | No | -55° to +105°C | Through Hole - Kinked Pin | |
534261010 | 2.50mm Pitch, Mini-Lock PCB Header, Single Row, Right-Angle, Through Hole with Kinked Pins, Tin Plating, Positive Lock, 10 Circuits, Tray, 3.40mm PC Tail Length, Natural | No | 10 | 10 | Natural | 30 | 94V-0 | No | None | Yes | Phosphor Bronze | Tin | Tin | Polyester | 1295.200/mg | 1 | Right Angle | Tray | 3.40mm | No | Yes | 1.60mm | 2.50mm | 1.000µm | Yes | No | Fully | No | -55° to +105°C | Through Hole - Kinked Pin | |
534261110 | 2.50mm Pitch, Mini-Lock PCB Header, Single Row, Right-Angle, Through Hole with Kinked Pins, Tin Plating, Positive Lock, 11 Circuits, Tray, 3.40mm PC Tail Length, Natural | No | 11 | 11 | Natural | 30 | 94V-0 | No | None | Yes | Phosphor Bronze | Tin | Tin | Polyester | 1407.200/mg | 1 | Right Angle | Tray | 3.40mm | No | Yes | 1.60mm | 2.50mm | 1.000µm | Yes | No | Fully | No | -55° to +105°C | Through Hole - Kinked Pin | |
534261210 | 2.50mm Pitch, Mini-Lock PCB Header, Single Row, Right-Angle, Through Hole with Kinked Pins, Tin Plating, Positive Lock, 12 Circuits, Tray, 3.40mm PC Tail Length, Natural | No | 12 | 12 | Natural | 30 | 94V-0 | No | None | Yes | Phosphor Bronze | Tin | Tin | Polyester | 1519.100/mg | 1 | Right Angle | Tray | 3.40mm | No | Yes | 1.60mm | 2.50mm | 1.000µm | Yes | No | Fully | No | -55° to +105°C | Through Hole - Kinked Pin | |
534261310 | 2.50mm Pitch, Mini-Lock PCB Header, Single Row, Right-Angle, Through Hole with Kinked Pins, Tin Plating, Positive Lock, 13 Circuits, Tray, 3.40mm PC Tail Length, Natural | No | 13 | 13 | Natural | 30 | 94V-0 | No | None | Yes | Phosphor Bronze | Tin | Tin | Polyester | 1631.000/mg | 1 | Right Angle | Tray | 3.40mm | No | Yes | 1.60mm | 2.50mm | 1.000µm | Yes | No | Fully | No | -55° to +105°C | Through Hole - Kinked Pin | |
534261410 | 2.50mm Pitch, Mini-Lock PCB Header, Single Row, Right-Angle, Through Hole with Kinked Pins, Tin Plating, Positive Lock, 14 Circuits, Tray, 3.40mm PC Tail Length, Natural | No | 14 | 14 | Natural | 30 | 94V-0 | No | None | Yes | Phosphor Bronze | Tin | Tin | Polyester | 1743.000/mg | 1 | Right Angle | Tray | 3.40mm | No | Yes | 1.60mm | 2.50mm | 1.000µm | Yes | No | Fully | No | -55° to +105°C | Through Hole - Kinked Pin | |
534261510 | 2.50mm Pitch, Mini-Lock PCB Header, Single Row, Right-Angle, Through Hole with Kinked Pins, Tin Plating, Positive Lock, 15 Circuits, Tray, 3.40mm PC Tail Length, Natural | No | 15 | 15 | Natural | 30 | 94V-0 | No | None | Yes | Phosphor Bronze | Tin | Tin | Polyester | 1854.900/mg | 1 | Right Angle | Tray | 3.40mm | No | Yes | 1.60mm | 2.50mm | 1.000µm | Yes | No | Fully | No | -55° to +105°C | Through Hole - Kinked Pin | |
534269020 | 2.50mm Pitch, Mini-Lock PCB Header, Single Row, Right-Angle, Through Hole, Tin Plating, Positive Lock, 2 Circuits, Tray, 3.40mm PC Tail Length, Glow-Wire Capable, Natural | No | 2 | 2 | Natural | 30 | 94V-0 | Yes | None | Yes | Phosphor Bronze | Tin | Tin | Polyamide | 397.340/mg | 1 | Right Angle | Tray | 3.40mm | No | Yes | 1.60mm | 2.50mm | 1.000µm | Yes | No | Fully | No | -55° to +105°C | Through Hole | |
534269021 | 2.50mm Pitch, Mini-Lock PCB Header, Single Row, Right-Angle, Through Hole, Tin Plating, Positive Lock, 2 Circuits, Tray, 3.40mm PC Tail Length, Glow-Wire Capable, Black | No | 2 | 2 | Black | 30 | Yes | None | Yes | Phosphor Bronze | Tin | Tin | Polyamide | 382.360/mg | 1 | Right Angle | Tray | 3.40mm | No | Yes | 1.60mm | 2.50mm | 1.000µm | Yes | No | Fully | No | -55° to +105°C | Through Hole | ||
534269030 | 2.50mm Pitch, Mini-Lock PCB Header, Single Row, Right-Angle, Through Hole with Kinked Pins, Tin Plating, Positive Lock, 3 Circuits, Tray, 3.40mm PC Tail Length, Glow-Wire Capable, Natural | No | 3 | 3 | Natural | 30 | 94V-0 | Yes | None | Yes | Phosphor Bronze | Tin | Tin | Polyamide | 511.050/mg | 1 | Right Angle | Tray | 3.40mm | No | Yes | 1.60mm | 2.50mm | 1.000µm | Yes | No | Fully | No | -55° to +105°C | Through Hole - Kinked Pin | |
534269031 | 2.50mm Pitch, Mini-Lock PCB Header, Single Row, Right-Angle, Through Hole with Kinked Pins, Tin Plating, Positive Lock, 3 Circuits, Tray, 3.40mm PC Tail Length, Glow-Wire Capable, Black | No | 3 | 3 | Black | 30 | Yes | None | Yes | Phosphor Bronze | Tin | Tin | Polyamide | 470.290/mg | 1 | Right Angle | Tray | 3.40mm | No | Yes | 1.60mm | 2.50mm | 1.000µm | Yes | No | Fully | No | -55° to +105°C | Through Hole - Kinked Pin | ||
534269040 | 2.50mm Pitch, Mini-Lock PCB Header, Single Row, Right-Angle, Through Hole with Kinked Pins, Tin Plating, Positive Lock, 4 Circuits, Tray, 3.40mm PC Tail Length, Glow-Wire Capable, Natural | No | No | 4 | 4 | Natural | 30 | 94V-0 | Yes | None | Yes | Phosphor Bronze | Tin | Tin | Polyamide | 623.690/mg | 1 | Right Angle | Tray | 3.40mm | No | Yes | 1.60mm | 2.50mm | 1.000µm | Yes | No | Fully | No | -55° to +105°C | Through Hole - Kinked Pin |
534269041 | 2.50mm Pitch, Mini-Lock PCB Header, Single Row, Right-Angle, Through Hole with Kinked Pins, Tin Plating, Positive Lock, 4 Circuits, Tray, 3.40mm PC Tail Length, Glow-Wire Capable, Black | No | 4 | 4 | Black | 30 | Yes | None | Yes | Phosphor Bronze | Tin | Tin | Polyamide | 564.710/mg | 1 | Right Angle | Tray | 3.40mm | No | Yes | 1.60mm | 2.50mm | 1.000µm | Yes | No | Fully | No | -55° to +105°C | Through Hole - Kinked Pin | ||
534269050 | 2.50mm Pitch, Mini-Lock PCB Header, Single Row, Right-Angle, Through Hole with Kinked Pins, Tin Plating, Positive Lock, 5 Circuits, Tray, 3.40mm PC Tail Length, Glow-Wire Capable, Natural | No | 5 | 5 | Natural | 30 | Yes | None | Yes | Phosphor Bronze | Tin | Tin | Polyamide | 735.670/mg | 1 | Right Angle | Tray | 3.40mm | No | Yes | 1.60mm | 2.50mm | 1.000µm | Yes | No | Fully | No | -55° to +105°C | Through Hole - Kinked Pin | ||
534269051 | 2.50mm Pitch, Mini-Lock PCB Header, Single Row, Right-Angle, Through Hole with Kinked Pins, Tin Plating, Positive Lock, 5 Circuits, Tray, 3.40mm PC Tail Length, Glow-Wire Capable, Black | No | No | 5 | 5 | Black | 30 | Yes | None | Yes | Phosphor Bronze | Tin | Tin | Polyamide | 652.950/mg | 1 | Right Angle | Tray | 3.40mm | No | Yes | 1.60mm | 2.50mm | 1.000µm | Yes | No | Fully | No | -55° to +105°C | Through Hole - Kinked Pin | |
534269060 | 2.50mm Pitch, Mini-Lock PCB Header, Single Row, Right-Angle, Through Hole with Kinked Pins, Tin Plating, Positive Lock, 6 Circuits, Tray, 3.40mm PC Tail Length, Glow-Wire Capable, Natural | No | No | 6 | 6 | Natural | 30 | 94V-0 | Yes | None | Yes | Phosphor Bronze | Tin | Tin | Polyamide | 840.690/mg | 1 | Right Angle | Tray | 3.40mm | No | Yes | 1.60mm | 2.50mm | 1.000µm | Yes | No | Fully | No | -55° to +105°C | Through Hole - Kinked Pin |
534269061 | 2.50mm Pitch, Mini-Lock PCB Header, Single Row, Right-Angle, Through Hole with Kinked Pins, Tin Plating, Positive Lock, 6 Circuits, Tray, 3.40mm PC Tail Length, Glow-Wire Capable, Black | No | 6 | 6 | Black | 30 | Yes | None | Yes | Phosphor Bronze | Tin | Tin | Polyamide | 739.730/mg | 1 | Right Angle | Tray | 3.40mm | No | Yes | 1.60mm | 2.50mm | 1.000µm | Yes | No | Fully | No | -55° to +105°C | Through Hole - Kinked Pin | ||
534269070 | 2.50mm Pitch, Mini-Lock PCB Header, Single Row, Right-Angle, Through Hole with Kinked Pins, Tin Plating, Positive Lock, 7 Circuits, Tray, 3.40mm PC Tail Length, Glow-Wire Capable, Natural | No | No | 7 | 7 | Natural | 30 | Yes | None | Yes | Phosphor Bronze | Tin | Tin | Polyamide | 952.670/mg | 1 | Right Angle | Tray | 3.40mm | No | Yes | 1.60mm | 2.50mm | 1.000µm | Yes | No | Fully | No | -55° to +105°C | Through Hole - Kinked Pin |