産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
533091070 | SlimStack Board-to-Board Connector, 0.80mm Pitch, Plug, 5.65mm Mated Height, 10 Circuits, Right-Angle, without Boss | No | No | 10 | 10 | Natural | 30 | No | No | No | Yes | None | 5.65mm | 4.70mm | Phosphor Bronze | Tin | Tin | High Temperature Thermoplastic | 199.640/mg | 2 | Right Angle | Embossed Tape on Reel | No | None | 0.80mm | 1.016µm | 1.016µm | No | Fully | -40° to +105°C | Surface Mount |
533091270 | SlimStack Board-to-Board Connector, 0.80mm Pitch, Plug, 5.65mm Mated Height, 12 Circuits, Right-Angle, without Boss | No | No | 12 | 12 | Natural | 30 | No | No | No | Yes | None | 5.65mm | 4.70mm | Phosphor Bronze | Tin | Tin | High Temperature Thermoplastic | 231.368/mg | 2 | Right Angle | Embossed Tape on Reel | No | None | 0.80mm | 1.016µm | 1.016µm | No | Fully | -40° to +105°C | Surface Mount |
533091470 | SlimStack Board-to-Board Connector, 0.80mm Pitch, Plug, 5.65mm Mated Height, 14 Circuits, Right-Angle, without Boss | No | 14 | 14 | Natural | 30 | No | No | No | Yes | None | 5.65mm | 4.70mm | Phosphor Bronze | Tin | Tin | High Temperature Thermoplastic | 258.815/mg | 2 | Right Angle | Embossed Tape on Reel | No | None | 0.80mm | 1.016µm | 1.016µm | No | Fully | -40° to +105°C | Surface Mount | |
533091670 | SlimStack Board-to-Board Connector, 0.80mm Pitch, Plug, 5.65mm Mated Height, 16 Circuits, Right-Angle, without Boss | No | 16 | 16 | Natural | 30 | No | No | No | Yes | None | 5.65mm | 4.70mm | Phosphor Bronze | Tin | Tin | High Temperature Thermoplastic | 294.824/mg | 2 | Right Angle | Embossed Tape on Reel | No | None | 0.80mm | 1.016µm | 1.016µm | No | Fully | -40° to +105°C | Surface Mount | |
533091870 | SlimStack Board-to-Board Connector, 0.80mm Pitch, Plug, 5.65mm Mated Height, 18 Circuits, Right-Angle, without Boss | No | 18 | 18 | Natural | 30 | No | No | No | Yes | None | 5.65mm | 4.70mm | Phosphor Bronze | Tin | Tin | High Temperature Thermoplastic | 319.905/mg | 2 | Right Angle | Embossed Tape on Reel | No | None | 0.80mm | 1.016µm | 1.016µm | No | Fully | -40° to +105°C | Surface Mount | |
533092062 | SlimStack Board-to-Board Connector, 0.80mm Pitch, Plug,5.65mm Mated Height, 20 Circuits, Right-Angle, without Boss, Gold Plating | No | No | 20 | 20 | Natural | 30 | No | No | No | Yes | None | 5.65mm | 4.70mm | Phosphor Bronze | Gold | Gold | High Temperature Thermoplastic | 395.580/mg | 2 | Right Angle | Embossed Tape on Reel | No | None | 0.80mm | 0.100µm | 0.100µm | No | Fully | -40° to +105°C | Surface Mount |
533092070 | SlimStack Board-to-Board Connector, 0.80mm Pitch, Plug, 5.65mm Mated Height, 20 Circuits, Right-Angle, without Boss | No | 20 | 20 | Natural | 30 | No | No | No | Yes | None | 5.65mm | 4.70mm | Phosphor Bronze | Tin | Tin | High Temperature Thermoplastic | 401.060/mg | 2 | Right Angle | Embossed Tape on Reel | No | None | 0.80mm | 1.016µm | 1.016µm | No | Fully | -40° to +105°C | Surface Mount | |
533092071 | SlimStack Board-to-Board Connector, 0.80mm Pitch, Plug, 5.65mm Mated Height, 20 Circuits, Right-Angle, with Boss | No | No | 20 | 20 | Natural | 30 | No | No | No | Yes | None | 5.65mm | 4.70mm | Phosphor Bronze | Tin | Tin | High Temperature Thermoplastic | 396.450/mg | 2 | Right Angle | Embossed Tape on Reel | Yes | None | 0.80mm | 1.016µm | 1.016µm | Yes | Fully | -40° to +105°C | Surface Mount |
533092270 | SlimStack Board-to-Board Connector, 0.80mm Pitch, Plug, 5.65mm Mated Height, 22 Circuits, Right-Angle, without Boss | No | 22 | 22 | Natural | 30 | No | No | No | Yes | None | 5.65mm | 4.70mm | Phosphor Bronze | Tin | Tin | High Temperature Thermoplastic | 380.995/mg | 2 | Right Angle | Embossed Tape on Reel | No | None | 0.80mm | 1.016µm | 1.016µm | No | Fully | -40° to +105°C | Surface Mount | |
533092470 | SlimStack Board-to-Board Connector, 0.80mm Pitch, Plug, 5.65mm Mated Height, 24 Circuits, Right-Angle, without Boss | No | 24 | 24 | Natural | 30 | No | No | No | Yes | None | 5.65mm | 4.70mm | Phosphor Bronze | Tin | Tin | High Temperature Thermoplastic | 421.736/mg | 2 | Right Angle | Embossed Tape on Reel | No | None | 0.80mm | 1.016µm | 1.016µm | No | Fully | -40° to +105°C | Surface Mount | |
533092471 | SlimStack Board-to-Board Connector, 0.80mm Pitch, Plug, 5.65mm Mated Height, 24 Circuits, Right-Angle, with Boss | No | No | 24 | 24 | Natural | 30 | No | No | No | Yes | None | 5.65mm | 4.70mm | Phosphor Bronze | Tin | Tin | High Temperature Thermoplastic | 714.080/mg | 2 | Right Angle | Embossed Tape on Reel | Yes | None | 0.80mm | 1.016µm | 1.016µm | Yes | Fully | -40° to +105°C | Surface Mount |
533092670 | SlimStack Board-to-Board Connector, 0.80mm Pitch, Plug, 5.65mm Mated Height, 26 Circuits, Right-Angle, without Boss | No | 26 | 26 | Natural | 30 | No | No | No | Yes | None | 5.65mm | 4.70mm | Phosphor Bronze | Tin | Tin | High Temperature Thermoplastic | 442.085/mg | 2 | Right Angle | Embossed Tape on Reel | No | None | 0.80mm | 1.016µm | 1.016µm | No | Fully | -40° to +105°C | Surface Mount | |
533092671 | SlimStack Board-to-Board Connector, 0.80mm Pitch, Plug, 5.65mm Mated Height, 26 Circuits, Right-Angle, with Boss | No | No | 26 | 26 | Natural | 30 | No | No | No | Yes | None | 5.65mm | 4.70mm | Phosphor Bronze | Tin | Tin | High Temperature Thermoplastic | 498.600/mg | 2 | Right Angle | Embossed Tape on Reel | Yes | None | 0.80mm | 1.016µm | 1.016µm | Yes | Fully | -40° to +105°C | Surface Mount |
533092870 | SlimStack Board-to-Board Connector, 0.80mm Pitch, Plug, 5.65mm Mated Height, 28 Circuits, Right-Angle, without Boss | No | No | 28 | 28 | Natural | 30 | No | No | No | Yes | None | 5.65mm | 4.70mm | Phosphor Bronze | Tin | Tin | High Temperature Thermoplastic | 826.260/mg | 2 | Right Angle | Embossed Tape on Reel | No | None | 0.80mm | 1.016µm | 1.016µm | No | Fully | -40° to +105°C | Surface Mount |
533092871 | SlimStack Board-to-Board Connector, 0.80mm Pitch, Plug, 5.65mm Mated Height, 28 Circuits, Right-Angle, with Boss | No | No | 28 | 28 | Natural | 30 | No | No | No | Yes | None | 5.65mm | 4.70mm | Phosphor Bronze | Tin | Tin | High Temperature Thermoplastic | 533.800/mg | 2 | Right Angle | Embossed Tape on Reel | Yes | None | 0.80mm | 1.016µm | 1.016µm | Yes | Fully | -40° to +105°C | Surface Mount |
533093062 | SlimStack Board-to-Board Connector, 0.80mm Pitch, Plug,5.65mm Mated Height, 30 Circuits, Right-Angle, without Boss, Gold Plating | No | No | 30 | 30 | Natural | 30 | No | No | No | Yes | None | 5.65mm | 4.70mm | Phosphor Bronze | Gold | Gold | High Temperature Thermoplastic | 572.870/mg | 2 | Right Angle | Embossed Tape on Reel | No | None | 0.80mm | 0.100µm | 0.100µm | No | Fully | -40° to +105°C | Surface Mount |
533093070 | SlimStack Board-to-Board Connector, 0.80mm Pitch, Plug, 5.65mm Mated Height, 30 Circuits, Right-Angle, without Boss | No | 30 | 30 | Natural | 30 | No | No | No | Yes | None | 5.65mm | 4.70mm | Phosphor Bronze | Tin | Tin | High Temperature Thermoplastic | 574.055/mg | 2 | Right Angle | Embossed Tape on Reel | No | None | 0.80mm | 1.016µm | 1.016µm | No | Fully | -40° to +105°C | Surface Mount | |
533093071 | SlimStack Board-to-Board Connector, 0.80mm Pitch, Plug, 5.65mm Mated Height, 30 Circuits, Right-Angle, with Boss | No | No | 30 | 30 | Natural | 30 | No | No | No | Yes | None | 5.65mm | 4.70mm | Phosphor Bronze | Tin | Tin | High Temperature Thermoplastic | 574.175/mg | 2 | Right Angle | Embossed Tape on Reel | Yes | None | 0.80mm | 1.016µm | 1.016µm | Yes | Fully | -40° to +105°C | Surface Mount |
533093262 | SlimStack Board-to-Board Connector, 0.80mm Pitch, Plug,5.65mm Mated Height, 32 Circuits, Right-Angle, without Boss, Gold Plating | No | No | 32 | 32 | Natural | 30 | No | No | No | Yes | None | 5.65mm | 4.70mm | Phosphor Bronze | Gold | Gold | High Temperature Thermoplastic | 608.330/mg | 2 | Right Angle | Embossed Tape on Reel | No | None | 0.80mm | 0.100µm | 0.100µm | No | Fully | -40° to +105°C | Surface Mount |
533093270 | SlimStack Board-to-Board Connector, 0.80mm Pitch, Plug, 5.65mm Mated Height, 32 Circuits, Right-Angle, without Boss | No | No | 32 | 32 | Natural | 30 | No | No | No | Yes | None | 5.65mm | 4.70mm | Phosphor Bronze | Tin | Tin | High Temperature Thermoplastic | 938.440/mg | 2 | Right Angle | Embossed Tape on Reel | No | None | 0.80mm | 1.016µm | 1.016µm | No | Fully | -40° to +105°C | Surface Mount |
533093670 | SlimStack Board-to-Board Connector, 0.80mm Pitch, Plug, 5.65mm Mated Height, 36 Circuits, Right-Angle, without Boss | No | No | 36 | 36 | Natural | 30 | No | No | No | Yes | None | 5.65mm | 4.70mm | Phosphor Bronze | Tin | Tin | High Temperature Thermoplastic | 612.104/mg | 2 | Right Angle | Embossed Tape on Reel | No | None | 0.80mm | 1.016µm | 1.016µm | No | Fully | -40° to +105°C | Surface Mount |
533094042 | SlimStack Board-to-Board Connector, 0.80mm Pitch, Plug, 5.65mm Mated Height, 40 Circuits, Right-Angle, with Boss, Gold Plating | No | No | 40 | 40 | Natural | 30 | No | No | No | Yes | None | 5.65mm | 4.70mm | Phosphor Bronze | Gold | Gold | High Temperature Thermoplastic | 751.900/mg | 2 | Right Angle | Embossed Tape on Reel | Yes | None | 0.80mm | 0.100µm | 0.100µm | Yes | Fully | -40° to +105°C | Surface Mount |
533094070 | SlimStack Board-to-Board Connector, 0.80mm Pitch, Plug, 5.65mm Mated Height, 40 Circuits, Right-Angle, without Boss | No | 40 | 40 | Natural | 30 | No | No | No | Yes | None | 5.65mm | 4.70mm | Phosphor Bronze | Tin | Tin | High Temperature Thermoplastic | 677.287/mg | 2 | Right Angle | Embossed Tape on Reel | No | None | 0.80mm | 1.016µm | 1.016µm | No | Fully | -40° to +105°C | Surface Mount | |
533094071 | SlimStack Board-to-Board Connector, 0.80mm Pitch, Plug, 5.65mm Mated Height, 40 Circuits, Right-Angle, with Boss | No | No | 40 | 40 | Natural | 30 | No | No | No | Yes | None | 5.65mm | 4.70mm | Phosphor Bronze | Tin | Tin | High Temperature Thermoplastic | 751.900/mg | 2 | Right Angle | Embossed Tape on Reel | Yes | None | 0.80mm | 1.016µm | 1.016µm | Yes | Fully | -40° to +105°C | Surface Mount |