産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10321021 | 5.08mm Pitch SPOX Wire-to-Board Header, Vertical, with Friction Lock, 2 Circuits | No | 2 | 2 | Natural | 30 | No | 94V-2 | No | No | None | Yes | Brass | Tin | Tin | Nylon | 761.700/mg | 1 | Vertical | Bag | 3.60mm | No | None | 1.60mm | 5.08mm | 5.080µm | 5.080µm | No | Partial | No | -40° to +105°C | Through Hole | |
10321031 | 5.08mm Pitch SPOX Wire-to-Board Header, Vertical, with Friction Lock, 3 Circuits | No | No | 3 | 3 | Natural | 30 | No | 94V-2 | No | No | None | Yes | Brass | Tin | Tin | Nylon | 1164.600/mg | 1 | Vertical | Bag | 3.60mm | No | None | 1.60mm | 5.08mm | 5.080µm | 5.080µm | No | Partial | No | -40° to +105°C | Through Hole |
10321041 | 5.08mm Pitch SPOX Wire-to-Board Header, Vertical, with Friction Lock, 4 Circuits | No | 4 | 4 | Natural | 30 | No | 94V-2 | No | No | None | Yes | Brass | Tin | Tin | Nylon | 1567.500/mg | 1 | Vertical | Bag | 3.60mm | No | None | 1.60mm | 5.08mm | 5.080µm | 5.080µm | No | Partial | No | -40° to +105°C | Through Hole | |
10321051 | 5.08mm Pitch SPOX Wire-to-Board Header, Vertical, with Friction Lock, 5 Circuits | No | 5 | 5 | Natural | 30 | No | 94V-2 | No | No | None | Yes | Brass | Tin | Tin | Nylon | 1970.500/mg | 1 | Vertical | Bag | 3.60mm | No | None | 1.60mm | 5.08mm | 5.080µm | 5.080µm | No | Partial | No | -40° to +105°C | Through Hole | |
10321061 | 5.08mm Pitch SPOX Wire-to-Board Header, Vertical, with Friction Lock, 6 Circuits | No | 6 | 6 | Natural | 30 | No | 94V-2 | No | No | None | Yes | Brass | Tin | Tin | Nylon | 2373.400/mg | 1 | Vertical | Bag | 3.60mm | No | None | 1.60mm | 5.08mm | 5.080µm | 5.080µm | No | Partial | No | -40° to +105°C | Through Hole | |
10321071 | 5.08mm Pitch SPOX Wire-to-Board Header, Vertical, with Friction Lock, 7 Circuits | No | 7 | 7 | Natural | 30 | No | 94V-2 | No | No | None | Yes | Brass | Tin | Tin | Nylon | 2776.300/mg | 1 | Vertical | Bag | 3.60mm | No | None | 1.60mm | 5.08mm | 5.080µm | 5.080µm | No | Partial | No | -40° to +105°C | Through Hole | |
10321091 | 5.08mm Pitch SPOX Wire-to-Board Header, Vertical, with Friction Lock, 9 Circuits | No | No | 9 | 9 | Natural | 30 | No | 94V-2 | No | No | None | Yes | Brass | Tin | Tin | Nylon | 3582.200/mg | 1 | Vertical | Bag | 3.60mm | No | None | 1.60mm | 5.08mm | 5.080µm | 5.080µm | No | Partial | No | -40° to +105°C | Through Hole |